Replacement Elements - DF2070 Series | #939364


LOADING IMAGES
939364

Replacement Elements - DF2070 Series | #939364

The replacement elements of the Parker DF2070 low pressure - duplex filter series make use of high quality filter materials.


Technical Specifications

  • Filter Element: 015N Cellulose
  • Product Series: DF2070
  • Seal Material: Element has no seal
  • Maximum Pressure Differential: 5 bar (ISO 2941)
  • Filter Element Type: Conventional disposable primary element
Safety Warning

Item Information

Items marked with an asterisk * in the drop-down menus are standard choices.

The high quality replacement elements of the DF2070 filter series are available with several filter materials and micron ratings.
These replacement elements ensure the quality of filtration Parker is known for.

As option the DF2070 filters are available with a secondary safety filter elements inside the primary filter elements, to secure a certain degree of filtration even in a by-pass situations.

Note:
The DF2070 Length 2 filter uses 2 primary elements and 1 secondary element (optionally) per side.
The DF2070 Length 3 filter uses 3 primary elements and 1 secondary element (optionally) per side.

Using genuine Parker replacement elements guarantees Parker’s quality of filtration. Using after market filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
DF2070 Series Brochure
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin France SAS

Sales Company France

142, rue de la Forêt

74130 Contamine-sur-Arve

France

Phone

+33 4 50 25 80 25

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

688037
C89472