Butterfly Valves | Product Series

Filter by

    No filters selected

Connection 1 Thread Size (metric)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Butterfly Valves

Butterfly Valves

In these robust valves, the internal component used to shut off the flow is a segment of a sphere.
This allows frequent operation with very low torque, no fluid retention areas and therefore excellent mechanical performance.

Technical Specifications

  • Ball Seal Material: NBR
  • Body Material: NICKEL PLATED BRASS
  • Handle Type: ZAMAK
  • O-Ring Material: NBR
  • Stem Material: BRASS
  • Stem Seal Material: NBR
  • Diameter: Nominal: 6 to 18 mm
  • Maximum Operating Pressure: 16 bar
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 80 °C
  • Quantity per Box: 1 to 10
  • Weight: 0.102 to 0.412 kg
  • Application: Painting & Printing, Machine Tools, Pneumatics, Powder Conveyance, Plumbing, Rubber Industry, Petrochemical
  • Media: Compressed air, industrial gases, water, cutting oils, hydraulic oils, fuel oil, fuel, etc.
  • Specifications Met: REACH, ROHS
  • Shape: Butterfly valve female
  • Product Type: Butterfly Valves
  • Connection 1 Thread Size: BSPP
Safety Warning

Full Product Description

In these robust valves, the internal component used to shut off the flow is a segment of a sphere.

This allows frequent operation with very low torque, no fluid retention areas and therefore excellent mechanical performance.

Features/Benefits:

- Compact & Abrasion-resistant

• Excellent with abrasive fluids (including solid particles)
• Fluid flow direction marked for greater safety (uni-directional)
• Smooth operation
• Can be easily adapted for use with auxiliary actuators
• More compact than a ball valve with equivalent nominal diameter
• Simple and efficient design for a long service life

Markets:

• Coating / Ink / Paint
• Machine Tools
• Plumbing
• Rubber & Tire Processing
• Oil & Gas

Applications:

• Allow/Stop Abrasive Fluids Circulation Including Solid Particles
• Suitable for Applications Requiring Frequent Operations

Technologies:

• Shut-off valve
• Butterfly valve
• Industrial valve
• Water pressure reducing valve
• Pressure regulating valve

Technical Characteristics:

• Fluids: Compressed air, industrial gases, water, cutting oils, hydraulics oils, fuel oil, fuel, etc.
• Materials: zamak, black epoxy paint, nickel-plated shot-blasted brass, NBR, stainless steel, brass, silicone free
• Pressure: 0 to 16 bar
• Temperature: -20°C to +80°C

Regulations:

• DI: 97/23/EC (module PED A - diameters greater than 25 mm)
• DI: 2006/42/EC (Machinery Directive)
• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)

Product Types:

• 2/2 Butterfly Shut-Off Valve, Female BSPP Thread

Related Documents

Compliance, Certifications & Safety
Certificate of conformity - 2014 68 EU_connectic
Literature and Reference Materials
Butterfly Valves Datasheet
×
Products Connection 1 Thread Size (metric)
4602 06 13 G1/4
4602 07 17 G3/8
4602 10 21 G1/2
4602 13 27 G3/4
4602 18 34 G1

688037
A43098