Cast Iron Pumps - Series GP1 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Cast Iron Pumps - Series GP1

Cast Iron Pumps - Series GP1

Parker’s Cast Iron Pump GP1 Series fixed displacement gear pump offers high performance and high power density due to its two-piece cast iron construction.

Technical Specifications

  • Pump Type: Fixed | Gear
  • Body Material: Cast Iron
  • Configuration: Single
  • Displacement: 23 to 80 cm3/rev, 1.4 to 4.88 inch3/rev
  • Operating Pressure: 300 bar, 4350 psi
  • Flow Rate: 130 L/min, 34.32 gal/min
  • For Fluid Type: Standard Hydraulic Fluid
  • Maximum Operating Speed: 2000 RPM
  • Minimum Fluid Temperature: -40 °F
  • Maximum Fluid Temperature: 120 °C, 248 °F
  • Weight: 14 kg, 30.8 lb
  • Shaft Type: ISO
  • Mounting Option: ISO
  • Port Type: Consult Parker
  • Port Connection: BSPP
  • Port Location: Side Ports | Rear Ports
  • Direction of Rotation: Clockwise | Counter Clockwise | Bi-Rotational
  • Media: Hydraulic
  • Circuit Path: Open
  • Sensor Type: Consult Parker
  • Maximum Noise Level: Consult Parker dBA
  • Drain Option: No
  • Filter Included: No
  • Radial Load Capacity: Consult Parker kg
  • Minimum Kinematic Viscosity: 38 SUS
  • Maximum Kinematic Viscosity: 4664 SUS
  • Thru-Drive Capability: No
  • Control Method: Consult Parker
  • Charge Pump Included: No
Safety Warning

Full Product Description

Parker Cast Iron Pump GP1 Series fixed displacement gear pump offers high performance and high power density dues to its two-piece cast iron construction, making it an ideal selection for the Aerial and Material Handling markets.

Markets:
• Aerial
• Agriculture Machinery
• Construction Equipment
• Material Handling Equipment

Features & Benefits:
• Three-piece construction for distribution flexibility
• Aluminum pumping sections for light weight
• Journal bushings for long life
• Pressure balanced thrust blocks for high efficiency
• Multiple sections available

Applications:
• Aerial Lift
• Tipper
• Medium Duty Crane
• Hydraulic Power Unit

Technical Specifications:
• Sizes from 23 to 80 cc
• Operating pressures up to 320 bar
• Speeds up to 2,000 rpm

For detailed technical information on GP1 pumps please download our latest catalogue and installation manuals under Product Support and/or contact your local Parker dealer for support.  

* Made in Germany

Related Documents

×

688037
687925