Cast Iron Pumps - Series PGP640 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Cast Iron Pumps - Series PGP640 Cast Iron Pumps - Series PGP640

Cast Iron Pumps - Series PGP640

Parker’s Cast Iron Pump PGP640 Series fixed displacement gear pump offers high efficiency, high performance and high power density due to its interlocking two-piece cast iron construction.

Technical Specifications

  • Body Material: Cast Iron
  • Displacement: 40 to 80 cm3/rev, 2.44 to 4.88 inch3/rev
  • Configuration: Single
  • Control Method: Consult Parker
  • Operating Pressure: 310 bar, 4496 psi
  • Flow Rate: 240 L/min, 63 gal/min
  • For Fluid Type: Standard Hydraulic Fluids, Fire Resistant, Water-Glycol, Biodegradable
  • Operating Speed: 500 to 3000 RPM
  • Minimum Fluid Temperature: -20 °C, -4 °F
  • Maximum Fluid Temperature: 80 °C, 176 °F
  • Pump Type: Fixed
  • Shaft Type: SAE Splined: B, BB, C
  • Weight: 25 kg, 55 lb
  • Mounting Type: 2-Bolt SAE B/C, 4-Bolt SAE B/C
  • Port Type: Metric Split Flange, BSP
  • Direction of Rotation: Clockwise, Counterclockwise
  • Circuit Path: Open
  • Filter Efficiency Rating: 19/17/13 according to ISO 4406.
Safety Warning

Full Product Description

Parker’s Cast Iron Pump PGP640 Series fixed displacement gear pump offers high efficiency, high performance and high power density due to its interlocking two-piece cast iron construction, making it an ideal selection for the Agriculture, Construction, Forestry, Material Handling, Mining and Turf Equipment markets where durability and efficiency are important.

Markets:
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Turf Equipment
• Mining
• Oil & Gas

Features & Benefits:
• Two-piece, interlocking body construction for high efficiency and high pressure
• Cast iron pumping sections for durability
• Journal bushings for long life
• Pressure balanced thrust plates for high efficiency

Applications:
• Fan drive pump
• Mower pump
• Steering and brake pump
• Winch pump

Technical Specifications:
• Sizes from 40 to 80cc
• Operating pressures up to 310 bar
• Speeds up to 3,000 rpm
• Rotation CW and CCW

For detailed technical information on PGP640 please download our latest catalogue and installation manuals under Product Support and/or contact your local Parker dealer for support.

* Made in Czech Republic

Related Documents

×

688037
687925