EOKARRYFORM230V - WorkCenter F3 and PRO22 | ParkerFR

WorkCenter F3 and PRO22 | #EOKARRYFORM230V

EOKARRYFORM230V

WorkCenter F3 and PRO22 | #EOKARRYFORM230V

EO-KARRYFORM


Technical Specifications

  • Product Style: Portable Forming Machine
  • Product Series: EO-KARRYFORM
  • Product Series: EO-KARRYFORM, F3 WorkCenter, PRO22 WorkCenter
  • Size: 6-42 mm
  • Tube Material: Steel, Stainless Steel
Safety Warning

Item Information

With the portable EO-KARRYFORM forming machine tear-out resistant tube connectors in steel and stainless steel can be done directly at the point of installation. The EO-KARRYFORM can produce tubes with outside diameters ranging from six to 42 mm. The EO-KARRYFORM consists of a hydraulic drive unit in a mobile trolley and a forming cylinder, which can be safely connected by means of Parker hydraulic hoses and quick couplings. The tools, consisting of clamping dies and forming pins plus insertion tools, are transportable separately in a dedicated tool box. This lightweight machine, weighs approximately 135 kg, allowing it to be quickly and safely transported in, for example, a suitable van to the assembly point. The EO-KARRYFORM concept is cost saving because F3 and PRO22 WorkCenter tools can also be used for forming processes. Cycle time is approximately 20 seconds and the smallest 180° elbow is 115 mm. This new machin3e can be easily deployed for both mobile service on-site directly at the assembly point, and also for conventional workshop operation.

- Portable machine for the production of tear-out tube connections
- 6 to 48/42 mm tube OD
- Cycle time approx. 20 seconds
- Benefical for: Workshops, directly at the assembly point

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin France SAS

Sales Company France

142, rue de la Forêt

74130 Contamine-sur-Arve

France

Phone

+33 4 50 25 80 25

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

688037
687614