Universal Tilt Sensors - UTS | #169459ECD


LOADING IMAGES
169459ECD
Click to View CAD Model

Universal Tilt Sensors - UTS | #169459ECD

UTS Universal Tilt Sensor


Technical Specifications

  • Power Supply Voltage: 5.25 to 48 VDC
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Ingress Protection Rating: 68
  • Electrical Connection: DT04-4P
  • Housing Material: Glass-filled PC/PET
  • Mounting Hole Diameter: 0.25 inch (x3)
  • Operating Current: 9.0 mA @12VDC, 6.0 mA @24VDC max.
  • Specifications Met: SAE J1939 CAN Protocol
  • Model Number: UTS
  • Sensor Type: Tip/tilt
Safety Warning

Item Information

The UTS is a ±10 degree, 2 axis, micro electro-mechanical tilt sensor that can be used to indicate level to near level position in many mobile hydraulic applications.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
936514