287 Series Power Take-Off | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
287 Series Power Take-Off

287 Series Power Take-Off OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Weight: 20 kg, 44 lb
  • Intermittent Torque: 201 to 300 lb-ft, 401 to 500 Nm, 340 lb-ft (Check Application Pages for Actual Torque Ratings), 461 Nm (Check Application Pages for Actual Torque Ratings)
  • Mounting Type: 8-Bolt, 10-Bolt
  • Output Power: 56+ HP, 41 to 50 kW
  • Shift Type: Constant Mesh
  • Output Shaft Type: Round Shaft (1" - 1/4" Key)
  • Lubricant: P = Pressure Lube, W = Wet Spline
  • Continuous Torque: De-Rate Torque Rating 30% (Check Application Pages for Actual Torque Ratings)
Safety Warning

Full Product Description

The Chelsea 287 Series is a constant mesh PTO utilizing the best of our technology and innovations from our current PTOs. The 287 Series employs wider gears and higher capacity bearings to provide a single continuous duty torque rating – no more intermittent rating – for the most rugged applications. Pump clearance issues have been improved with rotatable cast iron flanges, and the Wet Spline output option provides 7 to 10 times greater shaft life increase productivity. The standard output shaft features a new positive stop for driveline outputs that eliminates the ability for shaft couplings to damage oil seals. Our broad coverage of nine speed ratios, three assembly arrangements, and nine output options provide the most versatility with the most power for any 10-Bolt application. Versatility, power, ease of maintenance and installation makes the 287 Series the only choice for all On-Road and Off-Road truck applications.

Markets:
• Aerial
• Military
• Refuse
• Snow and Ice Trucks

Features/Benefits:
• Rotatable Flanges to improve clearance
• Continuous-Duty Torque Rating up to 390 ft-lbs
• Wet-Spline Option to extend PTO/Pump shaft life
• Positive Stop for driveline options to prevent seal damage
• Two Year Warranty

Applications:
• Snow Plow Trucks
• Pumper Cleaner
• Bucket Trucks
• Refuse Trucks

Related Documents

×

C19159
234075