877 Series Power Take-Off | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
877 Series Power Take-Off

877 Series Power Take-Off OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Output Type: SAE B Pump Flange, SAE C Pump Flange, ISO 7652 Pump Flange, Driveline
  • Intermittent Torque: 501+ lb-ft, 501+ Nm
  • Mounting Type: 10-Bolt
  • Output Power: 56+ HP, 51+ kW
  • Lubricant: P = Pressure Lube, W = Wet Spline
  • Continuous Operation: Yes
  • Output Shaft Type: 1410 Series Companion Flange, SAE C (1-1/4" - 14T) Pump Spline, SAE B (7/8" - 13T) Pump Spline, DIN 100 Flange, DIN 5462 Pump Spline, SAE BB (1" - 15T) Pump Spline, DIN 120 Flange
  • Transmission Manufacturer: Allison
  • Shift Type: Constant Mesh
  • Shaft Power: 64 HP (500 RPM), 128 HP (1000 RPM), 48 kW (500 RPM), 95 kW (1000 RPM)
  • Weight: 48 lb, 22 kg
  • Continuous Torque: 908 Nm (Check Application Pages for Actual Torque Ratings), 670 lb-ft (Check Application Pages for Actual Torque Ratings)
Safety Warning

Full Product Description

Power density is for what the Chelsea 877 Series Power Take-Off (PTO) is known. This series is constant mesh for applications that do not need to disengage like when using load-sense pumps. It utilizes a compact housing that helps eliminate clearance issues, but employs robust moving parts to ensure the best performance. It is available only for 10-Bolt applications that have a high torque requirement and a demanding work load. Two assembly arrangements are offered to maximize installation clearance. High capacity bearings and superior gear designs provide torque ratings up to 670 lbs-ft for the ultimate performance. There is no need to de-rate the PTO for continuous applications. The robust design of this PTO provides all the power necessary to get the work done. It features pressure lubrication integrated into the PTO housing that requires one hose for a simplified installation - the hose is included with the PTO. Eight internal gear ratios provide a wide variety of speeds to meet virtually all application requirements. Rotatable direct mount pump flange options are also available with our Wet Spline Technology that provides increased PTO and pump shaft life. Versatility, power, ease of maintenance and installation make the 877 Series the BEST choice for Snow & Ice. Refuse, Aerial, and Defense truck requirements.

Markets:
• Aerial
• Defense
• On-Highway
• Other Mobile

Features/Benefits:
• Compact housing height reduces clearance issues
• Rotatable Output Flanges to maximize clearance
• Wet Spline Technology to extend PTO & pump shaft life
• Two Year Warranty

Applications:
• Fire & Rescue Trucks
• Pumper Cleaner
• Oil & Gas
• Refuse Trucks
• Snow & Ice

Related Documents

×

C19159
234075