Metal Quick-Acting Couplers | #3150 00 61


LOADING IMAGES
3150 00 61
Click to View CAD Model

Metal Quick-Acting Couplers | #3150 00 61

Parker Legris offers a range of metal couplers compatible with a large selection of fluids.
Simple to install, with or without shut-off valves, these couplers offer a high flow rate capability.


Technical Specifications

  • Connection Type: Push-In
  • Special Option: n/a
  • Connection 1 Tube Outside Diameter: 4.0
  • Gripping Ring Material: STAINLESS STEEL
  • Connection 2 Tube Outside Diameter: n/a
  • Connection Size: n/a
  • Coupling Half: Plug
  • Diameter: 3
  • Function: Straight-Through
  • Seal Material: NBR
  • Color: n/a
  • Body Material: Brass
  • Maximum Operating Temperature: 60 °C, 140 °F
  • Weight: 0.008 kg
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Quantity per Box: VLOOKUP(A349,[1]default_1!$A:$P,16,FALSE)
  • Maximum Operating Pressure: 20 bar, 290 psi
  • Body Material: Brass
  • For Fluid Type: Air & Neutral Gases (Industrial compressed, lubricated air, inert gases)
  • Product Series: Midi Series
  • Diameter: 3 mm (nominal)
  • Industry: General Industrial
  • Connection 1 Tube Outside Diameter: n/a
  • Connection 2 Tube Outside Diameter: n/a
  • Connection Size: n/a
  • Product Type: Pneumatic Quick Couplings
  • Technology: Pneumatics
  • Function: Straight-Through
  • Valve Type: Without Valve
  • Division: Low Pressure Connectors Europe Division
  • Seal Material: NBR
  • Flow Rate: 165 L/min (air)
  • Interchange Type: Parker Profile
  • Brand: Parker, Legris
  • Length: n/a mm
  • Hex Size: n/a
  • Connection Type: Push-In
  • Valve Included: No
  • Sleeve Material: Without Sleeve
  • Plating Type: Nickel-Plated
  • Operation Type: No Sleeve
  • Region of Origin: France
  • Product Style: Quick Connect
  • Outside Diameter: 4 mm
  • Coupling Half: Plug
Safety Warning

Item Information

In order to fulfill the requirements of the widest range of industrial applications, Parker Legris offers a range of metal couplers compatible with a large selection of fluids.

Simple to install, with or without shut-off valves, these couplers offer a high flow rate capability.

Features/Benefits:

- Easy-to-Use

• Coupler with sliding sleeve: automatic connection and disconnection
• Wide variety of male probes
• Extremely compact
• Single or double shut-off models for greater safety
• Special range designed for pneumatic applications: 13 Series to 27
• Special range designed for the transmission of water and fluids: Midi and Maxi series

- Robust & Reliable

• 100% leak-tested in production
• Excellent shock and impact resistance
• Nickel-plated brass for corrosion resistance
• Stainless steel version for restrictive environments

- Optimum Performance

• Very wide range of flow rates
• "UltraFlo" technology: 18, 22, 23, 25 and 27 series
• Low pressure drop
• Long service life
• Maximum energy efficiency

Markets:

• Packaging
• Factory Automation
• Miscellaneous Manufacturing
• Vehicle Assembly Facilities

Applications:

• Compressed Air and Water Circuits Automatic Connection and Disconnection
• Workshops
• Flushing
• Spraying
• Filling Systems
• Cleaning

Technologies:

• Quick acting coupler
• Metal coupler
• Double probe
• Y coupler
• Universal adaptor
• Adjustable nozzle
• Couplings
• Universal adapter
• Fluid coupling
• Couplers
• Quick coupling
• Universal coupling

Technical Characteristics:

• Compatible fluids: Compressed air, water
• Materials: nickel-plated brass, stainless steel 316L, nickel-plated steel, NBR, FKM, stainless steel
• Pressure: Vacuum to 20 bar
0 to 35 bar (stainless steel series)
• Temperature: -20°C to +100°C
-15°C to +200°C (stainless steel series)

Product Types:

• Coupler, Male BSPT and Parallel Metric Thread
• Coupler, Straight-Through, Male BSPT Thread
• Probe, Valved, Male BSPT Thread
• Probe, Straight-Through, Male BSPT Thread
• Probe without Shut-off, Male BSPT Thread
• Probe, Straight-Through with Barb Connection for Polyamide (PA) Tubing
• Probe, Straight-Through with Barb Connection for Flexible Tubing
• Probe, Straight-Through with LF 3000® Push-In Connection
• Coupler, Female BSPP Thread
• Probe, Straight-Through, Male BSPP Thread
• Probe, Straight-Through, Female BSPP Thread
• Probe, Straight-Through, with Barb Connection for Flexible Tubing
• Double Probe
• Coupler, Female BSPP Thread
• Coupler, Straight-Through, Female BSPP Thread
• Coupler with Barb Connection for Hose
• Coupler, Straight-Through, with Barb Connection for Hose
• Probe, Straight-Through, Male BSPP Thread
• Probe, Straight-Through, Female BSPP Thread
• Probe, Straight-Through, Female BSPP Thread
• Probe, Straight-Through, with Barb Connection for Flexible Tubing
• Probe, Straight-Through, with Barb Connection for Flexible Hose
• Y Coupler, Straight-Through
• Coupler with Tap, Male BSPP Thread
• Plug
• Universal Coupler Adaptor
• Universal Probe Adaptor
• Water Pistol
• Adjustable Nozzle
• Coupler, Straight-Through, Female BSPP Thread
• Coupler, Straight-Through with Barb Connection for Hose
• Coupler, Straight-Through, Male BSPP Thread
• Coupler, Straight-Through with Barb Connection for Flexible Hose
• Coupler, Male BSPP Thread
• Coupler, Female BSPP Thread
• Probe, Valved, Male BSPP Thread
• Probe, Straight-Through, Male BSPP Thread
• Probe, Valved, Female BSPP Thread
• Probe, Straight-Through, Female BSPP Thread
• Coupler, Male BSPP and Metric Thread
• Coupler, Female BSPP and Metric Thread
• Probe, Valved, Male BSPP and Metric Thread
• Probe, Straight-Through, Male BSPP and Metric Thread
• Probe, Valved, Female BSPP and Metric Thread
• Probe, Straight-Through, Female BSPP and Metric Thread
• Coupler, Male BSPP Thread
• Coupler, Female BSPP Thread
• Probe, Valved, Male BSPP Thread
• Probe, Straight-Through, Male BSPP Thread
• Probe, Valved, Female BSPP Thread
• Probe, Straight-Through, Female BSPP Thread

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
A43098