Autoclave High Pressure Cone and Thread Fittings, 150,000 PSI - F Series | #60F9933


LOADING IMAGES
60F9933

Autoclave High Pressure Cone and Thread Fittings, 150,000 PSI - F Series | #60F9933

Parker Autoclave's F Series are high pressure cone and thread fittings for use in a variety of applications with 1/4" to 1" Parker Autoclave tubing. These cone and thread fittings are rated to 150,000 psi (10342 bar).


Technical Specifications

  • Tube O.D. (inch): 9/16" (O.D.)
  • Materials of Construction: Stainless Steel AISI 316
  • Connection Type: F562C
  • Tube O.D. (mm): 14.29 mm (O.D.)
  • Shape: Straight Coupling
  • Maximum Operating Pressure: 60000 psi, 4136.79 bar
  • Assembly: Special Tool Required
Safety Warning

Item Information

Parker Autoclave's F Series and SF Series high pressure fittings utilize a special designed collar to secure the tube connection. These cone and thread fittings are used as fluid handling components in specialty systems up to 150,000 PSI (10342 BAR) with Parker Autoclave Tubing. These high quality, high pressure components provide dependable performance in gas and liquid applications.

Markets:
• Chemical
• Petrochemical
• Oil and Gas
• Food Preparation
• Water Blast Industries


Features/Benefits:
• Coned-and-threaded connection
• Tubing sizes are 1/4", 5/16", 3/8", 9/16", and 1"
• Fittings manufactured from cold worked 316 stainless steel
• Anti-vibration connections components available
• Autofrettaged tubing
• Operating temperatures from -423ºF (-252ºC ) to 1200ºF (649ºC)
• Available in special materials

Applications:
• Water Jet Cutting Systems
• LDPE systems
• HPP Food Processing Lines
• Water Blasting

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Contact & Support Information
Go To Autoclave.com
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687516