692PU-10-10 - Medium Pressure No-Skive Compact Hoses 692-692Twin-692PU-692PU Twin/692TC | ParkerGB

Medium Pressure No-Skive Compact Hoses 692-692Twin-692PU-692PU Twin/692TC | #692PU-10-10

692PU-10-10

Medium Pressure No-Skive Compact Hoses 692-692Twin-692PU-692PU Twin/692TC | #692PU-10-10

Parker No-Skive Compact hydraulic hose 692 has been designed for general small bending raddi applications with a working pressure up to 21,0 MPa. The hose range is compatible with No-Skive fittings in steel and stainless steel in series 46 and 48.


Technical Specifications

  • Hose Type: Twin Line
  • Hose Cover Material: Premium-quality polyurethane
  • Hose I.D. (size): -10
  • Industry: Industrial Manufacturing Equipment
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
  • Minimum Operating Temperature: -49 °F, -45 °C
  • Product Type: Constant Working Pressure Hose, Hydraulic Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyurethane Premium-quality
  • Materials of Construction: Rubber
  • Design Factor: 4:1
  • Product Style: No-Skive Compact
  • Brand: Parker
  • Specifications Met: Parker Specifications (constant working pressure)
  • Compatible Fitting: 48 Series
  • Inside Diameter: 5/8 inch, 15.9 mm
  • Minimum Burst Pressure: 84.0 MPa, 12180 psi
  • Maximum Operating Temperature: 100 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F)
  • Maximum Operating Pressure: 21.0 MPa, 3045 psi
  • Application: Material Handling, Small Bending Radii Hydraulic Applications, Flexibility, Ozone, Applications requiring Abrasion and Shock Resistance Ideal for over-the-sheave or reel applications
  • Hose Reinforcement Material: 1 or 2 Braids of High Tensile Steel Wire
  • Minimum Bend Radius: 2.362 inch, 60 mm
  • Outside Diameter: 1.917 inch, 48.7 mm
  • Division: Polymer Hose Division Europe
  • Media: Air (General Industrial Air), Coolants (Glycol), Coolants (Water-Glycol), Water
  • Weight: 0.91 lb/ft, 1.35 kg/m
Safety Warning

Item Information

Parker's Medium Pressure No-Skive Compact hoses 692, 692Twin, 692PU, 692PU Twin and 692TC are mainly developed to meet the requirements of general small bending radii hydraulic applications. The hoses are designed for a constant working pressure of 21,0 MPa and are the preferred product solution for lifting and materials handling applications where tight bending radii, flexibility, ozone, abrasion and shock resistance are required. 692PU and 692PU Twin have been specially developed to meet the challenges of over -the-sheave applications. This is why their main applications are forklift masts, telehandlers and materials handling equipment. In addition to that the range includes also the hose type 692TC with a  highly abrasion resistant MSHA approved Tough Cover.

Tough Cover (TC) offers 80 x greater abrasion resistance than standard cover.



Markets:

•  Lifting and Materials Handling Equipment

•  General small bending radii hydraulic applications



Features/Benefits:

• Matched hose and fitting system guarantees an approved and safe combination and the highest quality and safety combined with the longest service life of the final product to the  end-users

• Very tight bend radii allowing compact machine design

• Nitrile (NBR) inner tube for extended fluid compatibility

• 692PU/692PU Twin are very flexible and manufactured with  premium-quality polyurethane cover

• 692TC has a highly abrasion resistant and MSHA approved Tough Cover (TC).

• Complete No-Skive fitting technology across the full range of medium pressure hoses providing simpler, quicker and safer hose assembly

• The Parker medium pressure hose range is complemented by a full selection of compatible No-Skive fittings in steel and stainless steel



Applications:

•  General small bending radii hydraulic applications

•  Lifting and materials handling equipment

•  Over the sheave or reel applications



Parker's Medium Pressures Hoses 692, 692Twin, 692PU, 692PU Twin and 692TC are compatible with the Parker Parkrimp medium pressure fitting series 46 and partly with series 48.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687513