Medium Pressure Suction and Return Line Hoses - SAE 100R4 - 811S | #811S-40


LOADING IMAGES
811S-40

Medium Pressure Suction and Return Line Hoses - SAE 100R4 - 811S | #811S-40

No-Skive Suction and Return Line Hose with small bend radii and helical wire to prevent collapse under vacuum. Isobaric 1.0 Mpa for all sizes.


Technical Specifications

  • Hose I.D. (mm): 63.5
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Brand: Parker
  • Specifications Met: SAE 100R4
  • Compatible Fitting: IF Series
  • Inside Diameter: 2-1/2 inch, 63.5 mm
  • Maximum Operating Temperature: 100 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F)
  • Product Type: Suction Hose, Hydraulic Hose
  • Hose Reinforcement Material: Wire Helix, 2 Spirals of Fiber
  • Outside Diameter: 2.953 inch, 75 mm
  • Division: Polymer Hose Division Europe
  • Media: Air (General Industrial Air), Coolants (Glycol), Fuels - Check fuel type with our catalogue chart., Lubricants (Oils), Petroleum Hydraulic Fluids (Petroleum & Water-Glycol Base), Water
  • Industry: Industrial Manufacturing Equipment, Off-road Machinery, Transportation
  • Application: Suction & Return Line Applications
  • Technology: Fluid & Gas Handling
  • Product Style: No-Skive Suction and Return Line
  • Maximum Operating Pressure: 145 psi, 1 MPa, 10 bar
  • Vacuum Pressure Rating: 0.84 bar, 630.05 mm-Hg, 24.80 inch-Hg
  • Minimum Bend Radius: 240 mm, 9.449 inch
  • Design Factor: 4:1
  • Cover Material: Synthetic Rubber Oil & Weather Resistant
  • Hose Inner Tube Material: Synthetic Rubber
  • Weight: 2.50 kg/m, 1.68 lb/ft
Safety Warning

Item Information

Parker's Medium Pressure No-Skive Hose 811S has been designed with a very robust No-Skive construction and an Isobaric working pressure of 1.0 MPa . The helical wire reinforcement prevents collapse under vacuum and the small bend radii guarantees and excellent handling in tight environments. 811S is approved by DNV and ABS.

Markets:
• Industrial
• Wind Energy
• Natural Resources

Features/Benefits:
• The hose cover is made of an oil and weather resistant synthetic rubber for long service life even in tough environments.
• Small bend radii for excellent flexibility and ease of installation.
• Constant pressure of 1.0 MPa across all sizes.
• Resistance to low temperatures of -40 °C.

Applications:
• Suction and return line applications in all markets.
• The special fitting series for 811S is on request.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687513