Automotive Air Braking Hose - Airbrake DIN 74310 | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Automotive Air Braking Hose - Airbrake DIN 74310

Automotive Air Braking Hose - Airbrake DIN 74310

Airbrake DIN 74310 is designed for air brake circuits according to DIN 74310 specs.

Technical Specifications

  • Weight: 0.19 to 0.49 kg/m, 0.13 to 0.329 lb/ft
  • Industry: Automotive, Transportation
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Nitrosamine Free, Smooth
  • Brand: Parker
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Length: 40 m
  • Maximum Operating Pressure: 10 bar, 150 psi
  • Application: Boat, Automotive (Air brake systems)
  • Technology: Fluid & Gas Handling
  • Product Type: Air Hose, Specialty Hose, Transfer Hose
  • Product Style: Delivery
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 2.559 to 3.937 inch, 65 to 100 mm
  • Design Factor: 4:1
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM), Nitrosamine Free
  • Cover Structure: Smooth
  • Materials of Construction: Rubber
  • Specifications Met: DIN 74310
  • Compatible Fitting: DIN 3017 Clamps, DIN 74304 Fittings, DIN 74325 Fittings
  • Inside Diameter: 0.354 to 0.512 inch, 9 to 13 mm
  • Hose Reinforcement Material: Synthetic Textile Yarn Stress Resistant
  • Outside Diameter: 5/8 to 0.984 inch, 16 to 25 mm
  • Media: Air (Air Brake Systems)
Safety Warning

Full Product Description

Airbrake DIN 74310 hose is specifically engineered for air braking on board of vehicles in accordance to DIN 74310 specs. Our design guarantees the efficiency and reliability for such a delicate application where high performance and compliance to standards are important issues.

Markets
• Automotive
• Transportation
• Construction

Features/Benefits
• Recommended DIN 74304 and DIN 74325 fittings and DIN 3017 clamps to offer a complete and more performing solution
• Nitrosamine free compounds to protect the natural environment and the quality of life
• Design Factor 4:1 to enhance safety for operators and equipment
• Materials resistant to mechanical and environmental stress

Applications
• Air brake system
• On-road and off-road

Related Documents

×
Products Hose I.D. (mm) Hose I.D. (inch)
IH30315103/40 9 0.354
IH30315116/40 11 0.433
IH30315115/40 13 0.512

C19159
687513