Automotive Air Braking Hose - Airbrake SAE J 1402-A | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Automotive Air Braking Hose - Airbrake SAE J 1402-A Automotive Air Braking Hose - Airbrake SAE J 1402-A

Automotive Air Braking Hose - Airbrake SAE J 1402-A

Airbrake SAE J 1402-A is designed for air brake circuits according to SAE J 1402-A specs.

Technical Specifications

  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM)
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -46 °C, -50 °F
  • Hose Reinforcement Material: Textile
  • Cover Color: Black
  • Specifications Met: SAE J1402, Class A
  • Weight: 0.3 to 0.37 kg/m
  • Inside Diameter: 3/8 to 1/2 inch, 9.5 to 12.7 mm
  • Maximum Operating Pressure: 1.6 MPa, 225 psi, 16 bar
  • Application: Automotive
  • Nominal Hose Inside Diameter: 10 to 12 mm
  • Minimum Bend Radius: 1.8 to 2 inch, 45 to 50 mm
  • Outside Diameter: 0.748 to 0.874 inch, 19 to 22.2 mm
  • Size: -6 to -8
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Tube Material: Ethylene Propylene Diene Monomer (EPDM)
  • Length: 153 m
Safety Warning

Full Product Description

Airbrake SAE J 1402-A hose is specifically engineered for air braking on board of vehicles in accordance to SAE J 1402-A specs. Our design guarantees the efficiency and reliability for such a delicate application where high performance and compliance to standards are important issues.

Markets
• Automotive
• Transportation
• Construction

Features/Benefits
• Nitrosamine free compounds to protect the natural environment and the quality of life
• Design Factor 4:1 to enhance safety for operators and equipment
• Materials resistant to mechanical and environmental stress

Applications
• Air brake system
• On-road and off-road

Related Documents

×
Products Hose I.D. (mm)
IH30315117/153 9.5
IH30315119/153 12.7

C19159
687513