Black Eagle Hose | Product Series

Filter by

    No filters selected

Maximum Working Pressure (psi)

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Black Eagle Hose

Black Eagle Hose

Black Eagle Oilfield service hose is up to 30% lighter than R13 rubber hose and 70% lighter than iron pipe.

Technical Specifications

  • Minimum Operating Temperature: -40 °F, -40 °C
  • Cover Material: Polyurethane, Extra Thick Dual Layer
  • Media: Chemicals, Petroleum Hydraulic Fluids
  • Specifications Met: DNV GL, DNV Type Approval, P 14038 according to API 7K and API 17J
  • Compatible Fitting: 5X Series, 8X Series, CX Series, TX Series, LX Series, BL Series
  • Weight: 8.5 to 27.5 kg/m, 4.37 to 18.48 lb/ft
  • Inside Diameter: 1-1/2 to 3 inch, 38.1 to 76 mm
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Maximum Operating Pressure: 345 to 1035 bar, 34.5 to 103.5 MPa, 5000 to 15000 psi
  • Application: Acidizing, Cementing, Gas Injection, General Fluid Injection, Mud Circulation, Oil & Gas
  • Design Factor: 2.25 to 4
  • Hose Reinforcement Material: Multiple Layers of High Tensile Steel Wire
  • Minimum Bend Radius: 20 to 47-1/2 inch, 500 to 1200 mm
  • Outside Diameter: 2.60 to 5.13 inch, 66 to 130.3 mm
  • Size: -24 to -48
  • Hose Inner Tube Material: Polyamide 11 Methanol Washed
Safety Warning

Full Product Description

Parker Black Eagle hoses are large bore, flexible, high pressure, thermoplastic, wire-reinforced hose assemblies designed for use in upstream oil and gas applications including, but not limited to, well injection, well stimulation, and Chiksan replacement for hydraulic fracturing applications. A Black Eagle well hose features a nylon core tube with high tensile, steel wire reinforcement and a dual layer polyurethane outer jacket incorporating ColorGard technology.


Parker is the only oil and gas hose manufacturer featuring ColorGard™ Technology. ColorGard™ acts as an “early warning” indicator which involves an additional colored sheath extruded between the jacket and the wire reinforcement and serves as a visual indicator to alert the end user of excessive external abrasion which has potentially compromised the operational integrity of the hose assembly. The ability to visually identify a compromise to the outer jacket of the hose alerts operators to replace the hose assembly, or in some cases repair the jacket, thus creating a safer operating environment for end-users.


Markets:

• Upstream Oil & Gas

• Land-based and offshore


Features/Benefits:

• Flexible and light weight fracing hose (up to 30% lighter than R13 rubber)

• Lightweight fracturing alternative to iron pipe (up to 70% lighter)

• Tighter bend radius than composite hose

• Fewer leak points, easy alignment, faster connection, less tethering

• Faster and safer connection from pump to missile

•Stands up to harsh chemicals (ie. hydrochloric acid, sulfuric acid)• Long continuous lengths without splices (up to 1,000 meters; depending on diameter/pressure)

• ColorGard™ Technology for a more reliable & safer operation


Applications:

• Well Injection/Stimulation

•Oilfield Fracing

• Mud Pumping

• Mud Suction

• Acidizing

• Cementing


Technical Specifications:

• ColorGard™ Technology

Related Documents

×
Products Maximum Working Pressure (psi) Hose I.D. (inch)
2640N-24V80-15K 15000 1-1/2
2448N-32V80 5000 2
2580N-32V80 10000 2
2648N-32V80 15000 2
2240N-48V80 5000 3
2440N-48V80-PFD 10000 3
2640N-48V80 15000 3

C19159
687513