Oil & Fuel Transfer Hose - Carburite 10 | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Length (m)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Oil & Fuel Transfer Hose - Carburite 10

Oil & Fuel Transfer Hose - Carburite 10

Carburite 10 is engineered for suction and delivery of mineral oils and refined fuels (with aromatic content not exceeding 50 %)

Technical Specifications

  • Industry: General Industrial, Transportation
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
  • Brand: Parker
  • Minimum Operating Temperature: -22 °F, -30 °C
  • Application: Oil & Fuel, Fuel Transfer
  • Product Type: Oil Hose, Suction Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Design Factor: 3:1
  • Product Style: Suction and Delivery
  • Materials of Construction: Rubber
  • Media: Fuels - Check fuel type with our catalogue chart.
  • Specifications Met: Parker Specifications
  • Compatible Fitting: Refer to www.parker.com/crimpsource-euro
  • Weight: 0.41 to 4.88 lb/ft, 0.61 to 7.27 kg/m
  • Inside Diameter: 3/4 to 5-7/8 inch, 19 to 150 mm
  • Maximum Operating Temperature: 80 °C (Up to 100°C for oil), 176 °F (Up to 212°F for oil)
  • Hose Reinforcement Material: Synthetic Textile Fabric with Embedded Steel Wire Helix
  • Outside Diameter: 1.142 to 6.693 inch, 29 to 170 mm
  • Cover Material: Nitrile Butadiene Rubber (NBR)/Styrene Butadiene Rubber (SBR)
  • Vacuum Pressure Rating: 0.8 bar, 23.62 inch-Hg, 600 mm-Hg
  • Maximum Operating Pressure: 1 MPa, 150 psi, 10 bar
  • Minimum Bend Radius: 120 to 900 mm, 4.724 to 35.433 inch
Safety Warning

Full Product Description

Carburite 10 is a lightweight suction and discharge hose designed to handle hydrocarbons, mineral oils, diesel, ethanol and gasoline in transport service and processing plants. It is a very versatile hose and can be also used for water and air in general service applications. This provides an excellent solution for warehouse control avoiding proliferation of stock.

Markets
• Transportation
• Industrial
• Mobile

Features/Benefits
• Crimped with 48 series and Large Bore series provides an integrated solution
• Suction capability and kink resistance increases the range of applications
• Design Factor 3:1 enhances safety for operators and equipment

Applications
• Road and rail tankers
• Refineries
• In-plant and storage tank transfer
• Air and water

Related Documents

×
Products Hose I.D. (mm) Length (m)
IH36530099/40 19 40
IH36531004/40 25 40
IH36530201/40 30 40
IH36531012/40 32 40
IH36530202/40 35 40
IH36531002/40 38 40
IH36530203/40 40 40
IH36530212/40 42 40
IH36530204/40 45 40
IH36530205/40 50 40
IH36530206/40 60 40
IH36531001/40 63.5 40
IH36530207/20 70 20
IH36530208/20 75 20
IH36530209/20 80 20
IH36531003/20 90 20
IH36530211/20 100 20
IH36531019/20 110 20
IH36531050/10 150 10

C19159
687513