Multipurpose Transfer Hose - Oilpress N/L 20-30 | Product Series

Filter by

    No filters selected

Maximum Working Pressure (Bar)

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Multipurpose Transfer Hose - Oilpress N/L 20-30

Multipurpose Transfer Hose - Oilpress N/L 20-30

Oilpress N/L 20 and N/L 30 are ideal for multi-purpose applications requiring transfer of many types of fluids and petroleum products with an aromatic content not exceeding 50%.

Technical Specifications

  • Weight: 0.08 to 0.56 lb/ft, 0.12 to 0.83 kg/m
  • Industry: General Industrial, Off-road Machinery, Transportation
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
  • Brand: Parker
  • Minimum Operating Temperature: -31 °F, -35 °C
  • Maximum Operating Pressure: 2.0 MPa, 20 bar, 3.0 MPa, 30 bar, 300 psi, 450 psi
  • Application: Air, Multipurpose
  • Product Type: Fuel Hose, Oil Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Nitrile Butadiene Rubber (NBR)/PVC
  • Design Factor: 3:1
  • Division: Polymer Hose Division Europe
  • Materials of Construction: Rubber
  • Product Style: Delivery
  • Minimum Bend Radius: 0.984 to 3.937 inch, 25 to 100 mm
  • Media: Fuels (Biodiesel B100v) - Check fuel type with our catalogue chart., Fuels (Diesel) - Check fuel type with our catalogue chart., Fuels - Check fuel type with our catalogue chart., Fuels (with aromatic content not exceeding 50%) - Check fuel type with our catalogue chart., Petroleum Hydraulic Fluids (with aromatic content not exceeding 50%)
  • Specifications Met: Parker Specifications
  • Compatible Fitting: Refer to www.parker.com/crimpsource-euro
  • Inside Diameter: 0.236 to 0.984 inch, 6 to 25 mm
  • Maximum Operating Temperature: 100 °C with peaks up to 120°C for oil., 212 °F with peaks up to 248°F for oil.
  • Hose Reinforcement Material: Synthetic Textile Yarn
  • Outside Diameter: 0.472 to 1.457 inch, 12 to 37 mm
Safety Warning

Full Product Description

Oilpress N/L 20 and N/L 30 are versatile multipurpose hoses that can be used nearly in all markets and in the majority of application where an NBR compounds is recommended. This makes the products the perfect choice to limit the type of hoses to keep in stock. The premium quality materials used assure a longevity of use. Available in two different WP lines to face either medium and heavy duty mission profiles.

Markets
• Agriculture
• Transportation
• Construction
• Industrial

Features / Benefits
• Compounds formulated to withstand Biodiesel B100 to fit the majority of fuels availables on the market
• Possible to couple with Parker 64+47 permanent fittings series to offer a complete reliable solution
• Wide temperature range to meet most demanding applications and climates
• Design Factor 3:1 enhances safety for operators and equipment

Application
• Air
• Oil
• Water
• Fuels

Related Documents

×
Products Maximum Working Pressure (Bar) Hose I.D. (mm)
IH30832000/40 20 6
IH30832001/40 20 8
IH30832002/40 20 10
IH30832003/40 20 13
IH30832004/40 20 16
IH30832005/40 20 19
IH30832006/40 20 25
IH30832031/40 30 6
IH30832032/40 30 8
IH30832038/40 30 9
IH30832033/40 30 10
IH30832034/40 30 13
IH30832035/40 30 16
IH30832036/40 30 19
IH30832039/40 30 25

C19159
687513