CTX9990 - Cone and Thread Fittings, 20,000 PSI - SF Series | ParkerGB

Cone and Thread Fittings, 20,000 PSI - SF Series | #CTX9990

Click to View CAD Model
CTX9990

Cone and Thread Fittings, 20,000 PSI - SF Series | #CTX9990

Parker Autoclave's medium pressure tee cone and thread fittings for use with 9/16" / 14 mm tubing rated to 20,000 psi (1379 bar).


Technical Specifications

  • Tube O.D. (inch): 9/16" (O.D.)
  • Shape: Tee
  • Materials of Construction: Stainless Steel AISI 316
  • Connection Type: SF562CX
  • Maximum Operating Pressure: 20000 psi, 1378.93 bar
  • Assembly: Special Tool Required
  • Tube Inside Diameter: 0.359 inch, 9.12 mm
  • Connection Type: SF562CX
  • Shape: Tee
  • Materials of Construction: Stainless Steel AISI 316
  • Tube Outside Diameter: 9/16 inch
  • Maximum Tube Outside Diameter: 14 mm
Safety Warning

Item Information

Parker Autoclave's SF Series medium pressure cone and thread fittings are designed for use with 20SM Series medium pressure valves and Parker Autoclave medium pressure tubing. These cone and thread fittings are rated up to 20,000 PSI (1379 BAR). One of the unique features is that these fittings incorporate connections with orifices sized to match the high-flow Parker Autoclave 20SC Series valves. The installer can obtain a higher flow rate with these matched valves, fittings and tubing  

Markets:
• Oil and Gas
• Petrochemical
• Research
• Chemical


Features/Benefits:
• Working pressures to 20,000 psi (1379 bar)
• Coned-and-threaded connection designed to permit larger bore sizes increased flow rates
• Tubing sizes are 1/4", 3/8", 9/16", 3/4", and 1-1/2"
• Connection weep holes for safety and leak detection
• Fittings manufactured from cold worked 316 stainless steel
• Operating temperatures from -423ºF (-252ºC ) to 1200ºF (649ºC)
• Available in special materials

Applications:
• High Pressure Test Panels
• Offshore Skid Panels
• Chemical Injection
• High Pressure Gas Systems

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687516