Low Pressure In-Line Duplex Filter - DF65 Series | #DF65620QIVT1KR321


LOADING IMAGES
DF65620QIVT1KR321

Low Pressure In-Line Duplex Filter - DF65 Series | #DF65620QIVT1KR321

The DF65 duplex filter has been designed especially for applications where space is limited. The unique design allows the installation of the filter in almost any position. Suitable for a max. flow 800 L/min and a max. pressure of 25 bar.


Technical Specifications

  • Flow Rate: 0 to 800 l/min
  • Bypass Valve Pressure Rating: 3.5 bar
  • Connection Type: SAE flange 2" 3000-M
  • Micron Rating: 20 µm
  • Filter Element Type: 20QI Microglass
  • Indicator Type: Electrical NO/NC
  • Options: With bypass
  • Seal Material: Fluorelastomer
  • Mounting Type: Inline
  • Pressure Rating: 25 bar
  • Housing Material: Cast iron (GSJ)
  • Operating Temperature: -20 to 120 °C
Safety Warning

Item Information

The DF65 duplex filter has been designed especially for applications where space is limited. The unique design allows the installation of the filter in almost any position. For very tight height limitations, horizontal mounting position will save on critical available space. Purpose-designed iprotect® elements contain a broad filtration area providing low pressure loss, long service life and maximum protection even in cold conditions. The duplex arrangement allows continuous operation and element service to be made when most suitable for the maintenance staff.

Parker's iprotect® family of filter elements represent the next generation of patented filter elements.
a. Thanks to the patented construction of every iprotect element, the quality of filtration is guaranteed, as no 'pirate spare parts' can be used. This ensures that the iprotect element remains the truly protective 'DNA' of hydraulic & lubrication systems.

b. In addition to the ultimate protection of the system, the iprotect family ensures that any environmental impact is minimised, by the retention and reuse of the filter element support core.

c. Finally, 'iprotect' the environment by reducing environmental waste, typically, by 50%.

Typical Applications:
• Gearbox lubrication systems
• Turbine lubrication systems
• Propulsion systems

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
DF65 - Dimensional Drawing
DF65 Series Brochure
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
C89472