Hydraulic Quick Coupling with Parker Profile - Series H | #H7510


LOADING IMAGES
H7510
Click to View CAD Model

Hydraulic Quick Coupling with Parker Profile - Series H | #H7510

Quick coupling system with body sizes 1/2" up to 1" and Parker Profile for medium pressure applications up to 320 bar.


Technical Specifications

  • Body Size (inch): 3/4
  • Version: Standard
  • Seal Material: NBR
  • Type: Coupling
  • Body Material: Brass / Steel
  • Connection Type: Female Thread
  • Connection Thread Size: 3/4 inch
  • Length: 73 mm
  • Hex Size: 38 mm
  • Outside Diameter: 52 mm
  • Minimum Operating Temperature: -30 °C
  • Maximum Operating Temperature: 100 °C
  • Operating Pressure: 300 bar
Safety Warning

Item Information

Parker's Hydraulic Quick Coupling Series H is a further development of the standard hydraulic coupling, with some new materials to stand up to heavy conditions. The body of the coupling is made of steel so that the coupling functions reliably even when subject to substantial lateral forces and high impulses. Series H is also available with pressure eliminator, i.e. connection is possible under static/residual pressure up to working pressure. An additional safety locking ring prevents unintentional disconnection.

The right plug for series H can be found under series T.

Markets:
- Agriculture
- Automotive
- Oil & Gas
- Process
- Power Generation
- Transportation
- Vocational & Municipal
- Defense
- Industrial
- Machine Tooling
- Material Handling
- Construction

Features/Benefits:
- Completely made of steel for heavy duty applications
- High flow rate – minimum pressure drop
- Twice as safe through double sealing in the plug
- Safety locking ring to prevent unintentional disconnection
- Maximum protection against corrosion
- Also available with pressure eliminator

Applications:
Easy connectiong / disconnection in hydraulic systems, both mobile and industrial applications
- Tractors
- Trucks
- Wheel loaders
- Military vehicles
- Presses
- Molding machines

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687614