High Pressure Parkrimp Hose SR / SRTC | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Hose Cover Type

Hose Inside Diameter

Maximum Operating Pressure

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure Parkrimp Hose SR / SRTC High Pressure Parkrimp Hose SR / SRTC

High Pressure Parkrimp Hose SR / SRTC

SR / SRTC hoses provide durability, reliability and safety in high pressure hydraulic applications. They are suitable for a pressure up to 45.0 Mpa and are available in a Though Cover version to guarantee high abrasion resistance in harsh environments.

Technical Specifications

  • Weight: 0.31 to 3.09 lb/ft, 0.46 to 4.60 kg/m
  • Industry: Off-road Machinery, Industrial Manufacturing Equipment
  • Hose Inner Tube Material: Synthetic Rubber
  • Brand: Parker
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Pressure: 250 to 450 bar, 3625 to 6500 psi, 25.0 to 42.0 MPa
  • Product Type: Hydraulic Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Synthetic Rubber, Synthetic Rubber High Abrasion Resistant, MSHA approved
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Materials of Construction: Rubber
  • Product Style: No-Skive Multispiral
  • Minimum Bend Radius: 7.087 to 24.803 inch, 180 to 630 mm
  • Media: Air, Coolants (Glycol, Fuels - Check fuel type with our catalogue chart., Lubricants, Water
  • Specifications Met: EN 856, Type 4SH (size -20, -24, -32), EN 856, Type 4SP (size -6, -10, -12, -16), ISO 18752, Type CC / BC (only for size -6), ISO 3862
  • Compatible Fitting: Parkrimp 70 Series, Parkrimp 77 Series, Parkrimp 73 Series
  • Inside Diameter: 3/8 to 2 inch, 9.5 to 50.8 mm
  • Maximum Operating Temperature: 120 °C (Water 85°C / Air 70 °C / 100°C only for size 6), 248 °F (Water 185°F / Air 158°F / 212°F only for size 6)
  • Application: High Pressure Hydraulics
  • Hose Reinforcement Material: 4 Spirals of High Tensile Steel Wire
  • Outside Diameter: 0.673 to 2.618 inch, 9.5 to 50.8 mm
Safety Warning

Full Product Description

Parker's High Pressure No-Skive hose SR / SRTC according to ISO 18752 and ISO 3862 - EN 856 Type 4SP/4SH with the No-Skive hose construction, is the ideal hose range for all general high pressure hydraulic applications.



Markets:


• Construction Equipment


• Injection Moulding


• Forestry and Agriculture


• Materials Handling


• Pulp and Paper



Features/Benefits:


• Reinforcement of four spirals high-tensile steel wire - according to ISO 18752 and ISO 3862 - EN 856 Type 4SP/4SH


• Matched hose and fitting system guarantees an approved and safe combination and the highest quality and safety, combined with the longest service life of the final product to the end-users


• The hose type SRTC has a tough cover (TC) and is therefore ideal for applications where high abrasion resistance is required. Tough cover 80 x greater abrasion resistance than standard rubber cover hoses


• The hose is suitable for temporary immersion in mineral oil up to 70 °C with frequent inspections


• Complete No-Skive fitting technology across the full range of medium pressure hoses providing simpler, quicker and safer hose assembly



Applications:


• General high pressure hydraulic applications



Parker's Medium Pressures Hoses SRI and SRITC are compatible with the Parker Parkrimp high pressure fitting series 70, 77 and 73.

Related Documents

×
Products Hose I.D. (size) Hose Cover Type Hose Inside Diameter Maximum Operating Pressure
SR25-32 -32 Standard 50.8 mm - 2 inch 250 bar
SR25TC-32 -32 Tough Cover 50.8 mm - 2 inch 250 bar
SR29-24 -24 Standard 38.1 mm - 1 1/2 inch 290 bar
SR29TC-24 -24 Tough Cover 38.1 mm - 1 1/2 inch 290 bar
SR35-10 -10 Standard 15.9 mm - 5/8 inch 350 bar
SR35-12 -12 Standard 19.1 mm - 3/4 inch 350 bar
SR35-16 -16 Standard 25.4 mm - 1 inch 350 bar
SR35-20 -20 Standard 31.8 mm - 1 1/4 inch 350 bar
SR35-8 -8 Standard 12.7 mm - 1/2 inch 350 bar
SR35TC-10 -10 Tough Cover 15.9 mm - 5/8 inch 350 bar
SR35TC-12 -12 Tough Cover 19.1 mm - 3/4 inch 350 bar
SR35TC-16 -16 Tough Cover 25.4 mm - 1 inch 350 bar
SR35TC-20 -20 Tough Cover 31.8 mm - 1 1/4 inch 350 bar
SR35TC-8 -8 Tough Cover 12.7 mm - 1/2 inch 350 bar
SR45-6 -6 Standard 9.5 mm - 3/8 inch 450 bar
SR45TC-6 -6 Tough Cover 9.5 mm - 3/8 inch 450 bar

C19159
687513