High Pressure Parkrimp No-Skive Fittings - 70 series | Product Series

Filter by

    No filters selected

Connection 2 Type

Shape

Port Size

Port Type

Hose Inside Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure Parkrimp No-Skive Fittings - 70 series

High Pressure Parkrimp No-Skive Fittings - 70 series

High Pressure No-Skive fitting 70 series for High Pressure No-Skive three wire braided Compact and Multispiral hydraulic hoses.

Technical Specifications

  • For Fluid Type: Air, Water, Hydraulic Fluids on Mineral-oil Basis, Lubricants (Oils), Coolants (Glycol, Water-Glycol), Air (General Industrial Air), Lubricants, Mineral Hydraulic Oil
  • Connection 2 Type: Refer to Part for Detailed Specification.
  • Industry: Off-road Machinery, Transportation
  • Connection 1 Type: Hose
  • Brand: Parker
  • Configuration: Hose to Port
  • Maximum Operating Pressure: 160 to 690 bar, 16.0 to 69.0 MPa
  • Shape: Refer to Part for Detailed Specification.
  • Application: High Pressure Hydraulics
  • Technology: Fluid & Gas Handling
  • Product Type: Crimp Fittings No-Skive
  • Body Material: Stainless Steel, Steel
  • Connection 2 Size: Refer to Part for Detailed Specification.
  • Tube Outside Diameter: 8 to 35 mm
  • Connection 1 Size: -6 to -16 (Size), 9.5 to 25.4 mm Hose I.D., 1/2 to 1 inch Hose I.D.
  • Division: Polymer Hose Division Europe
  • Specifications Met: Refer to Part for Detailed Specification.
Safety Warning

Full Product Description

Parker's Parkrimp No-Skive high pressure fittings 70 series are permanent, crimp style hydraulic fittings that allow a quick assembly with our family of Parkrimp crimpers. Assembly of No-Skive hose and fittings does not require removal of the outer cover of the hose. This eliminates premature hydraulic hose failure caused by skiving too long or short. 70 series fittings have chromium-6-free plating and are used with Parker No Skive Compact 3-wire braid hydraulic hoses and No Skive four wire multispiral hydraulic hose.
Parker Hannifin also meets the requirements of SAE J1273 and ISO 17165-2, which pay particular attention to matching the hose with the fittings and to their compatibility proven by the manufacturer.

Markets:
· Construction Equipment
· Transportation
· Forestry
· Agriculture

Features / Benefits:
· Matched hose and fitting system guarantees an approved and safe combination
and the highest quality and safety combined with the longest service life of the final product to the end-users.
· No-Skive technology offers the easiest and most efficient and safe production process to the assemblers.

Applications:
· All construction equipment machines
· Agriculture and forestry machines
· general high pressure hydraulic applications

Parker Parkrimp high pressure fittings 70 series are compatible with the following hoses:
· 371LT, 372, 372RH and 372TC
· 701

Related Documents

×
Products Connection 2 Type Shape Port Size Port Type Hose Inside Diameter
1D970-6-6 Male BSP Parallel Pipe - Rigid Straight 3/8" BSP -6
1D970-8-6 Male BSP Parallel Pipe - Rigid Straight 1/2" BSP -6
1D970-8-8 Male BSP Parallel Pipe - Rigid Straight 1/2" BSP -8
1D970-10-8 Male BSP Parallel Pipe - Rigid Straight 5/8" BSP -8
1D970-12-8 Male BSP Parallel Pipe - Rigid Straight 3/4" BSP -8
1D970-10-10 Male BSP Parallel Pipe - Rigid Straight 5/8" BSP -10
1JC70-16-12-SM Female ORFS - Swivel Straight - Short 1" ORFS -12
1JC70-12-16-SM Female ORFS - Swivel Straight - Short 3/4" ORFS -16
1JC70-16-16-SM Female ORFS - Swivel Straight - Short 1" ORFS -16
1JC70-20-16-SM Female ORFS - Swivel Straight - Short 1-1/4" ORFS -16
1JM70-6-6-SM Male ORFS Straight 3/8" ORFS -6
1JM70-8-6-SM Male ORFS Straight 1/2" ORFS -6
1JM70-8-8-SM Male ORFS Straight 1/2" ORFS -8
1J170-8-8-SM Female ORFS - Swivel Elbow 90° - Long Drop 1/2" ORFS -8
1J170-10-8-SM Female ORFS - Swivel Elbow 90° - Long Drop 1" ORFS -8
1J170-10-10-SM Female ORFS - Swivel Elbow 90° - Long Drop 1" ORFS -10
1J170-12-10-SM Female ORFS - Swivel Elbow 90° - Long Drop 3/4" ORFS -10
1J170-12-12-SM Female ORFS - Swivel Elbow 90° - Long Drop 3/4" ORFS -12
1J170-16-16-SM Female ORFS - Swivel Elbow 90° - Long Drop 1" ORFS -16
1J770-6-6-SM Female ORFS - Swivel Elbow 45° 3/8" ORFS -6
1J770-8-6-SM Female ORFS - Swivel Elbow 45° 1/2" ORFS -6
1J770-6-8-SM Female ORFS - Swivel Elbow 45° 3/8" ORFS -8
1J770-8-8-SM Female ORFS - Swivel Elbow 45° 1/2" ORFS -8
1J770-10-8-SM Female ORFS - Swivel Elbow 45° 5/8" ORFS -8
1J770-10-10-SM Female ORFS - Swivel Elbow 45° 5/8" ORFS -10
1J770-12-10-SM Female ORFS - Swivel Elbow 45° 3/4" ORFS -10
1J770-12-12-SM Female ORFS - Swivel Elbow 45° 3/4" ORFS -12
1J770-16-12-SM Female ORFS - Swivel Elbow 45° 1" ORFS -12
1J770-16-16-SM Female ORFS - Swivel Elbow 45° 1" ORFS -16
1J970-6-6-SM Female ORFS - Swivel Elbow 90° - Short Drop 3/8" ORFS -6
1J970-8-6-SM Female ORFS - Swivel Elbow 90° - Short Drop 1/2" ORFS -6
1J970-8-8-SM Female ORFS - Swivel Elbow 90° - Short Drop 1/2" ORFS -8
1J970-10-8-SM Female ORFS - Swivel Elbow 90° - Short Drop 1" ORFS -8
1J970-12-8-SM Female ORFS - Swivel Elbow 90° - Short Drop 3/4" ORFS -8
1J970-10-10-SM Female ORFS - Swivel Elbow 90° - Short Drop 1" ORFS -10
1J970-12-10-SM Female ORFS - Swivel Elbow 90° - Short Drop 3/4" ORFS -10
1J970-12-12-SM Female ORFS - Swivel Elbow 90° - Short Drop 3/4" ORFS -12
1J970-16-12-SM Female ORFS - Swivel Elbow 90° - Short Drop 1" ORFS -12
1J970-16-16-SM Female ORFS - Swivel Elbow 90° - Short Drop 1" ORFS -16
1J970-20-16-SM Female ORFS - Swivel Elbow 90° - Short Drop 1-1/4" ORFS -16
1JC70-6-6-SM Female ORFS - Swivel Straight - Short 3/8" ORFS -6
1JC70-8-6-SM Female ORFS - Swivel Straight - Short 1/2" ORFS -6
1JC70-8-8-SM Female ORFS - Swivel Straight - Short 1/2" ORFS -8
1JC70-10-8-SM Female ORFS - Swivel Straight - Short 1" ORFS -8
1JC70-12-8-SM Female ORFS - Swivel Straight - Short 3/4" ORFS -8
1JC70-8-10-SM Female ORFS - Swivel Straight - Short 1/2" ORFS -10
1JC70-10-10-SM Female ORFS - Swivel Straight - Short 1" ORFS -10
1JC70-12-10-SM Female ORFS - Swivel Straight - Short 3/4" ORFS -10
1JC70-8-12-SM Female ORFS - Swivel Straight - Short 1/2" ORFS -12
1JC70-12-12-SM Female ORFS - Swivel Straight - Short 3/4" ORFS -12
1JM70-10-8-SM Male ORFS Straight 5/8" ORFS -8
1JM70-10-10-SM Male ORFS Straight 5/8" ORFS -10
1JM70-12-10-SM Male ORFS Straight 3/4" ORFS -10
1JM70-12-12-SM Male ORFS Straight 3/4" ORFS -12
1JM70-16-12-SM Male ORFS Straight 1" ORFS -12
1JM70-16-16-SM Male ORFS Straight 1" ORFS -16
1JM70-20-16-SM Male ORFS Straight 1-1/4" ORFS -16
1JS70-6-6-SM Female ORFS - Swivel Straight - Long 3/8" ORFS -6
1B170-4-6 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 1/4" BSP -6
1B170-6-6 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 3/8" BSP -6
1B170-8-6 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 1/2" BSP -6
1B170-8-8 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 1/2" BSP -8
1B170-10-8 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 5/8" BSP -8
1CE70-18-10 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 18 mm DKOL -10
1CE70-22-12 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 22 mm DKOL -12
1CE70-28-16 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 28 mm DKOL -16
1CF70-10-6 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 10 mm DKOL -6
1CF70-12-6 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 12 mm DKOL -6
1CF70-15-8 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 15 mm DKOL -8
1CF70-18-8 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 18 mm DKOL -8
1CF70-15-10 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 15 mm DKOL -10
1CF70-18-10 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 18 mm DKOL -10
1CF70-18-12 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 18 mm DKOL -12
1CF70-22-12 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 22 mm DKOL -12
1CF70-28-16 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 28 mm DKOL -16
1CF70-35-16 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 35 mm DKOL -16
1D070-15-8 Male Metric L - Rigid (24° Cone) Straight 15 mm DKOL -8
1D070-18-10 Male Metric L - Rigid (24° Cone) Straight 18 mm DKOL -10
1D070-22-12 Male Metric L - Rigid (24° Cone) Straight 22 mm DKOL -12
1D070-28-16 Male Metric L - Rigid (24° Cone) Straight 28 mm DKOL -16
1D270-12-6 Male Metric S - Rigid (24° Cone) Straight 12 mm DKOS -6
1D270-14-6 Male Metric S - Rigid (24° Cone) Straight 14 mm DKOS -6
1D270-16-8 Male Metric S - Rigid (24° Cone) Straight 16 mm DKOS -8
1D270-20-8 Male Metric S - Rigid (24° Cone) Straight 20 mm DKOS -8
1D270-20-10 Male Metric S - Rigid (24° Cone) Straight 20 mm DKOS -10
1D270-20-12 Male Metric S - Rigid (24° Cone) Straight 20 mm DKOS -12
1D270-25-12 Male Metric S - Rigid (24° Cone) Straight 25 mm DKOS -12
1D270-25-16 Male Metric S - Rigid (24° Cone) Straight 25 mm DKOS -16
1D270-30-16 Male Metric S - Rigid (24° Cone) Straight 30 mm DKOS -16
10370-10-10-SM Male JIC 37° - Rigid Straight 5/8" JIC -10
10370-12-10-SM Male JIC 37° - Rigid Straight 3/4" JIC -10
10370-12-12-SM Male JIC 37° - Rigid Straight 3/4" JIC -12
10370-16-12-SM Male JIC 37° - Rigid Straight 1" JIC -12
10370-16-16-SM Male JIC 37° - Rigid Straight 1" JIC -16
10670-6-6-SM Female JIC 37° - Swivel Straight 3/8" JIC -6
10670-8-6-SM Female JIC 37° - Swivel Straight 1/2" JIC -6
10670-8-8-SM* Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 1/2" JIC -8
10670-12-8-SM Female JIC 37° - Swivel Straight 3/4" JIC -8
10670-10-10-SM Female JIC 37° - Swivel Straight 5/8" JIC -10
10670-12-10-SM Female JIC 37° - Swivel Straight 3/4" JIC -10
10670-12-12-SM Female JIC 37° - Swivel Straight 3/4" JIC -12
10670-14-12-SM Female JIC 37° - Swivel Straight 3/4" JIC -12
10670-16-12-SM Female JIC 37° - Swivel Straight 1" JIC -12
10670-12-16-SM Female JIC 37° - Swivel Straight 3/4" JIC -16
10670-16-16-SM Female JIC 37° - Swivel Straight 1" JIC -16
10670-20-16-SM Female JIC 37° - Swivel Straight 1-1/4" JIC -16
11570-8-8 SAE Code 61 Flange Head Straight 1/2" SFL -8
11570-10-10 SAE Code 61 Flange Head Straight 5/8" SFL -10
11570-12-10 SAE Code 61 Flange Head Straight 3/4" SFL -10
11570-12-12 SAE Code 61 Flange Head Straight 3/4" SFL -12
11570-16-12 SAE Code 61 Flange Head Straight 1" SFL -12
11570-20-12 SAE Code 61 Flange Head Straight 1-1/4" SFL -12
11570-12-16 SAE Code 61 Flange Head Straight 3/4" SFL -16
11570-16-16 SAE Code 61 Flange Head Straight 1" SFL -16
11570-20-16 SAE Code 61 Flange Head Straight 1-1/4" SFL -16
11770-8-8 SAE Code 61 Flange Head Elbow 45° 1/2" SFL -8
11770-10-10 SAE Code 61 Flange Head Elbow 45° 5/8" SFL -10
11770-12-10 SAE Code 61 Flange Head Elbow 45° 3/4" SFL -10
11770-12-12 SAE Code 61 Flange Head Elbow 45° 3/4" SFL -12
11770-16-12 SAE Code 61 Flange Head Elbow 45° 1" SFL -12
11770-16-16 SAE Code 61 Flange Head Elbow 45° 1" SFL -16
11770-20-16 SAE Code 61 Flange Head Elbow 45° 1-1/4" SFL -16
11970-8-8 SAE Code 61 Flange Head Elbow 90° 1/2" SFL -8
11970-12-8 SAE Code 61 Flange Head Elbow 90° 3/4" SFL -8
11970-10-10 SAE Code 61 Flange Head Elbow 90° 5/8" SFL -10
11970-12-10 SAE Code 61 Flange Head Elbow 90° 3/4" SFL -10
11970-12-12 SAE Code 61 Flange Head Elbow 90° 3/4" SFL -12
11970-16-12 SAE Code 61 Flange Head Elbow 90° 1" SFL -12
11970-16-16 SAE Code 61 Flange Head Elbow 90° 1" SFL -16
11970-20-16 SAE Code 61 Flange Head Elbow 90° 1-1/4" SFL -16
13770-6-6-SM Female JIC 37° - Swivel Elbow 45° - Short Drop 3/8" JIC -6
13770-8-6-SM* Female JIC 37° - Swivel Elbow 45° - Short Drop 1/2" JIC / SAE -6
13770-8-8-SM* Female JIC 37° - Swivel Elbow 45° - Short Drop 1/2" JIC / SAE -8
13770-10-8-SM* Female JIC 37° - Swivel Elbow 45° - Short Drop 5/8" JIC / SAE -8
13770-8-10-SM* Female JIC 37° - Swivel Elbow 45° - Short Drop 1/2" JIC / SAE -10
13770-10-10-SM* Female JIC 37° - Swivel Elbow 45° - Short Drop 5/8" JIC / SAE -10
13770-12-10-SM Female JIC 37° - Swivel Elbow 45° - Short Drop 3/4" JIC -10
13770-12-12-SM Female JIC 37° - Swivel Elbow 45° - Short Drop 3/4" JIC -12
13770-16-16-SM Female JIC 37° - Swivel Elbow 45° - Short Drop 1" JIC -16
13770-20-16-SM Female JIC 37° - Swivel Elbow 45° - Short Drop 1-1/4" JIC -16
13970-6-6-SM Female JIC 37° - Swivel Elbow 90° - Short Drop 3/8" JIC -6
13W70-8-6-SM Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 90° - Short Drop 1/2" JIC / SAE -6
13970-6-8-SM Female JIC 37° - Swivel Elbow 90° - Short Drop 3/8" JIC -8
13970-12-10-SM Female JIC 37° - Swivel Elbow 90° - Short Drop 3/4" JIC -10
13970-12-12-SM Female JIC 37° - Swivel Elbow 90° - Short Drop 3/4" JIC -12
13970-16-12-SM Female JIC 37° - Swivel Elbow 90° - Short Drop 1" JIC -12
13970-12-16-SM Female JIC 37° - Swivel Elbow 90° - Short Drop 3/4" JIC -16
13970-16-16-SM Female JIC 37° - Swivel Elbow 90° - Short Drop 1" JIC -16
13970-20-16-SM Female JIC 37° - Swivel Elbow 90° - Short Drop 1-1/4" JIC -16
19270-6-6 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 3/8" BSP -6
19270-8-6 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 1/2" BSP -6
19270-8-8 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 1/2" BSP -8
19270-10-8 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 5/8" BSP -8
19270-10-10 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 5/8" BSP -10
19270-12-10 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 3/4" BSP -10
19270-12-12 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 3/4" BSP -12
19270-16-12 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 1" BSP -12
19270-16-16 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 1" BSP -16
1JS70-8-6-SM Female ORFS - Swivel Straight - Long 1/2" ORFS -6
1JS70-8-8-SM Female ORFS - Swivel Straight - Long 1/2" ORFS -8
1JS70-10-8-SM Female ORFS - Swivel Straight - Long 5/8" ORFS -8
1JS70-10-10-SM Female ORFS - Swivel Straight - Long 5/8" ORFS -10
1JS70-12-12-SM Female ORFS - Swivel Straight - Long 3/4" ORFS -12
1JS70-16-12-SM Female ORFS - Swivel Straight - Long 1" ORFS -12
1JS70-16-16-SM Female ORFS - Swivel Straight - Long 1" ORFS -16
1JS70-20-16-SM Female ORFS - Swivel Straight - Long 1-1/4" ORFS -16
1XU70-10-10 Female Metric - Swivel (30° Flare) Straight 24 mm Komatsu -10
1XU70-12-12 Female Metric - Swivel (30° Flare) Straight 30 mm Komatsu -12
1XU70-16-16 Female Metric - Swivel (30° Flare) Straight 33 mm Komatsu -16
10C70-12-6 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 12 mm DKOS -6
10C70-14-6 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 14 mm DKOS -6
10C70-16-8 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 16 mm DKOS -8
10C70-16-10 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 16 mm DKOS -10
10C70-20-10 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 20 mm DKOS -10
10C70-25-10 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 25 mm DKOS -10
10C70-20-12 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 20 mm DKOS -12
10C70-25-12 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 25 mm DKOS -12
10C70-25-16 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 25 mm DKOS -16
10C70-30-16 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 30 mm DKOS -16
11C70-8-6 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 8 mm DKOS -6
11C70-12-6 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 12 mm DKOS -6
11C70-14-6 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 14 mm DKOS -6
11C70-16-8 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 16 mm DKOS -8
11C70-20-8 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 20 mm DKOS -8
11C70-16-10 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 16 mm DKOS -10
11C70-20-10 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 20 mm DKOS -10
11C70-25-10 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 25 mm DKOS -10
11C70-20-12 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 20 mm DKOS -12
11C70-25-12 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 25 mm DKOS -12
11C70-30-12 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 30 mm DKOS -12
11C70-25-16 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 25 mm DKOS -16
11C70-30-16 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 30 mm DKOS -16
16A70-8-8 SAE Code 62 Flange Head Straight 1/2" SFS -8
16A70-12-8 SAE Code 62 Flange Head Straight 3/4" SFS -8
16A70-8-10 SAE Code 62 Flange Head Straight 1/2" SFS -10
16A70-12-10 SAE Code 62 Flange Head Straight 3/4" SFS -10
16A70-8-12 SAE Code 62 Flange Head Straight 1/2" SFS -12
16A70-12-12 SAE Code 62 Flange Head Straight 3/4" SFS -12
16A70-16-12 SAE Code 62 Flange Head Straight 1" SFS -12
16A70-12-16 SAE Code 62 Flange Head Straight 3/4" SFS -16
16A70-16-16 SAE Code 62 Flange Head Straight 1" SFS -16
16A70-20-16 SAE Code 62 Flange Head Straight 1-1/4" SFS -16
16F70-8-8 SAE Code 62 Flange Head Elbow 45° 1/2" SFS -8
16F70-12-8 SAE Code 62 Flange Head Elbow 45° 3/4" SFS -8
16F70-8-10 SAE Code 62 Flange Head Elbow 45° 1/2" SFS -10
16F70-12-10 SAE Code 62 Flange Head Elbow 45° 3/4" SFS -10
16F70-8-12 SAE Code 62 Flange Head Elbow 45° 1/2" SFS -12
16F70-12-12 SAE Code 62 Flange Head Elbow 45° 3/4" SFS -12
16F70-16-12 SAE Code 62 Flange Head Elbow 45° 1" SFS -12
16F70-12-16 SAE Code 62 Flange Head Elbow 45° 3/4" SFS -16
16F70-16-16 SAE Code 62 Flange Head Elbow 45° 1" SFS -16
16F70-20-16 SAE Code 62 Flange Head Elbow 45° 1-1/4" SFS -16
16N70-8-8 SAE Code 62 Flange Head Elbow 90° 1/2" SFS -8
16N70-12-8 SAE Code 62 Flange Head Elbow 90° 3/4" SFS -8
16N70-8-10 SAE Code 62 Flange Head Elbow 90° 1/2" SFS -10
16N70-12-10 SAE Code 62 Flange Head Elbow 90° 3/4" SFS -10
16N70-16-10 SAE Code 62 Flange Head Elbow 90° 1" SFS -10
16N70-8-12 SAE Code 62 Flange Head Elbow 90° 1/2" SFS -12
16N70-12-12 SAE Code 62 Flange Head Elbow 90° 3/4" SFS -12
16N70-16-12 SAE Code 62 Flange Head Elbow 90° 1" SFS -12
16N70-12-16 SAE Code 62 Flange Head Elbow 90° 3/4" SFS -16
16N70-16-16 SAE Code 62 Flange Head Elbow 90° 1" SFS -16
16N70-20-16 SAE Code 62 Flange Head Elbow 90° 1-1/4" SFS -16
10170-6-6-SM Male NPTF Pipe - Rigid Straight 3/8" NPTF -6
10170-12-8-SM Male NPTF Pipe - Rigid Straight 3/4" NPTF -8
10170-8-10-SM Male NPTF Pipe - Rigid Straight 1/2" NPTF -10
10170-12-10-SM Male NPTF Pipe - Rigid Straight 3/4" NPTF -10
10170-12-12-SM Male NPTF Pipe - Rigid Straight 3/4" NPTF -12
10170-16-12-SM Male NPTF Pipe - Rigid Straight 1" NPTF -12
10170-16-16-SM Male NPTF Pipe - Rigid Straight 1" NPTF -16
10370-6-6-SM Male JIC 37° - Rigid Straight 3/8" JIC -6
10370-8-6-SM Male JIC 37° - Rigid Straight 3/4" JIC -6
10370-8-8-SM Male JIC 37° - Rigid Straight 3/4" JIC -8
10370-10-8-SM Male JIC 37° - Rigid Straight 5/8" JIC -8
10370-12-8-SM Male JIC 37° - Rigid Straight 3/4" JIC -8
1D970-12-10 Male BSP Parallel Pipe - Rigid Straight 3/4" BSP -10
1D970-12-12 Male BSP Parallel Pipe - Rigid Straight 3/4" BSP -12
1D970-16-12 Male BSP Parallel Pipe - Rigid Straight 1" BSP -12
1D970-16-16 Male BSP Parallel Pipe - Rigid Straight 1" BSP -16
1EA70-8-8 Female BSP - Swivel (with O-Ring) Straight 1/2" BSP -8
1EA70-12-12 Female BSP - Swivel (with O-Ring) Straight 3/4" BSP -12
1EA70-16-16 Female BSP - Swivel (with O-Ring) Straight 1" BSP -16
1EC70-8-8 Female BSP - Swivel (with O-Ring) Elbow 90° 1/2" BSP -8
1EC70-12-12 Female BSP - Swivel (with O-Ring) Elbow 90° 3/4" BSP -12
1EC70-16-16 Female BSP - Swivel (with O-Ring) Elbow 90° 1" BSP -16
1F470-27-12 Female French GAZ Series - Swivel (Ball Nose) Straight 27 mm French Standard -12
1FG70-17-8 Male French GAZ Series - Rigid (24° Cone) Straight 17 mm French Standard -8
1B170-10-10 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 5/8" BSP -10
1B170-12-10 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 3/4" BSP -10
1B170-12-12 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 3/4" BSP -12
1B170-16-12 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 1" BSP -12
1B170-16-16 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 1" BSP -16
1B270-6-6 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 3/8" BSP -6
1B270-8-6 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 1/2" BSP -6
1B270-8-8 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 1/2" BSP -8
1B270-10-8 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 5/8" BSP -8
1B270-10-10 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 5/8" BSP -10
1B270-12-10 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 3/4" BSP -10
1B270-16-10 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 1" BSP -10
1B270-12-12 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 3/4" BSP -12
1B270-16-12 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 1" BSP -12
1B270-16-16 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 1" BSP -16
1C970-8-6 Female Metric S - Swivel (24° Cone with O-Ring) Straight 8 mm DKOS -6
1C970-12-6 Female Metric S - Swivel (24° Cone with O-Ring) Straight 12 mm DKOS -6
1C970-14-6 Female Metric S - Swivel (24° Cone with O-Ring) Straight 14 mm DKOS -6
1C970-12-8 Female Metric S - Swivel (24° Cone with O-Ring) Straight 12 mm DKOS -8
1C970-16-8 Female Metric S - Swivel (24° Cone with O-Ring) Straight 16 mm DKOS -8
1C970-20-8 Female Metric S - Swivel (24° Cone with O-Ring) Straight 20 mm DKOS -8
1C970-16-10 Female Metric S - Swivel (24° Cone with O-Ring) Straight 16 mm DKOS -10
1C970-20-10 Female Metric S - Swivel (24° Cone with O-Ring) Straight 20 mm DKOS -10
1C970-25-10 Female Metric S - Swivel (24° Cone with O-Ring) Straight 25 mm DKOS -10
1C970-20-12 Female Metric S - Swivel (24° Cone with O-Ring) Straight 20 mm DKOS -12
1C970-25-12 Female Metric S - Swivel (24° Cone with O-Ring) Straight 25 mm DKOS -12
1C970-25-16 Female Metric S - Swivel (24° Cone with O-Ring) Straight 25 mm DKOS -16
1C970-30-16 Female Metric S - Swivel (24° Cone with O-Ring) Straight 30 mm DKOS -16
1CA70-10-6 Female Metric L - Swivel (24° Cone with O-Ring) Straight 10 mm DKOL -6
1CA70-12-6 Female Metric L - Swivel (24° Cone with O-Ring) Straight 12 mm DKOL -6
1CA70-15-8 Female Metric L - Swivel (24° Cone with O-Ring) Straight 15 mm DKOL -8
1CA70-18-8 Female Metric L - Swivel (24° Cone with O-Ring) Straight 18 mm DKOL -8
1CA70-15-10 Female Metric L - Swivel (24° Cone with O-Ring) Straight 15 mm DKOL -10
1CA70-18-10 Female Metric L - Swivel (24° Cone with O-Ring) Straight 18 mm DKOL -10
1CA70-22-10 Female Metric L - Swivel (24° Cone with O-Ring) Straight 22 mm DKOL -10
1CA70-18-12 Female Metric L - Swivel (24° Cone with O-Ring) Straight 18 mm DKOL -12
1CA70-22-12 Female Metric L - Swivel (24° Cone with O-Ring) Straight 22 mm DKOL -12
1CA70-28-12 Female Metric L - Swivel (24° Cone with O-Ring) Straight 28 mm DKOL -12
1CA70-28-16 Female Metric L - Swivel (24° Cone with O-Ring) Straight 28 mm DKOL -16
1CA70-35-16 Female Metric L - Swivel (24° Cone with O-Ring) Straight 35 mm DKOL -16
1CE70-12-6 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 12 mm DKOL -6
1CE70-15-8 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 15 mm DKOL -8
10170-16-16 Male NPTF Pipe - Rigid Straight 1" NPTF -16
10170-8-8-SM Male NPTF Pipe - Rigid Straight 1/2" NPTF -8
10370-20-16-SM Male JIC 37° - Rigid Straight 1-1/4" JIC -8
10670-10-8-SM Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 5/8" JIC -8
10670-10-8C-SM Female JIC 37° - Swivel Straight 5/8" JIC -8
10670-12-12C-SM Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 3/4" JIC -12
10670-16-16C-SM Female JIC 37° - Swivel Straight 1" JIC -16
10670-8-8-SM Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 1/2" JIC -8
10C70-20-10C Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 20 mm DKOS -10
11570-10-10-1P SAE Code 61 Flange Head Straight 5/8" SFL -10
11570-12-10-1P SAE Code 61 Flange Head Straight 3/4" SFL -10
11570-12-12-1P SAE Code 61 Flange Head Straight 3/4" SFL -12
11570-16-12-1P SAE Code 61 Flange Head Straight 1" SFL -12
11570-16-16-1P SAE Code 61 Flange Head Straight 1" SFL -16
11570-20-16-1P SAE Code 61 Flange Head Straight 1-1/4" SFL -16
11570-8-8-1P SAE Code 61 Flange Head Straight 1/2" SFL -8
11770-12-10-1P SAE Code 61 Flange Head Elbow 45° 3/4" SFL -10
11770-12-12-1P SAE Code 61 Flange Head Elbow 45° 3/4" SFL -12
11770-16-12-1P SAE Code 61 Flange Head Elbow 45° 1" SFL -12
11770-16-16-1P SAE Code 61 Flange Head Elbow 45° 1" SFL -8
11970-10-10-1P SAE Code 61 Flange Head Elbow 90° 5/8" SFL -10
11970-12-12-1P SAE Code 61 Flange Head Elbow 90° 3/4" SFL -12
11970-12-8-1P SAE Code 61 Flange Head Elbow 90° 3/4" SFL -8
11970-16-12-1P SAE Code 61 Flange Head Elbow 90° 1" SFL -12
11970-16-16-1P SAE Code 61 Flange Head Elbow 90° 1" SFL -16
11970-20-16-1P SAE Code 61 Flange Head Elbow 90° 1-1/4" SFL -16
11970-8-8-1P SAE Code 61 Flange Head Elbow 90° 1/2" SFL -8
11C70-12-6C Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 12 mm DKOS -6
11C70-16-8C Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 16 mm DKOS -8
11C70-20-10C Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 20 mm DKOS -10
11C70-25-12C Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 25 mm DKOS -12
11C70-25-16C Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 25 mm DKOS -16
11C70-30-16C Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 30 mm DKOS -16
13770-10-10-SM Female JIC 37° - Swivel Elbow 45° - Short Drop 5/8" JIC / SAE -10
13770-10-8-SM Female JIC 37° - Swivel Elbow 45° - Short Drop 5/8" JIC / SAE -8
13770-8-8-SM Female JIC 37° - Swivel Elbow 45° - Short Drop 1/2" JIC / SAE -8
13970-10-8-SM Female JIC 37° - Swivel Elbow 90° - Short Drop 7/8" JIC -8
13W70-8-8-SM Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 90° - Short Drop 3/4" JIC / SAE -8
16870-8-8C-SM Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 3/4" JIC / SAE -8
16A70-12-10-1P SAE Code 62 Flange Head Straight 3/4" SFS -10
16A70-12-12-1P SAE Code 62 Flange Head Straight 3/4" SFS -12
16A70-16-12-1P SAE Code 62 Flange Head Straight 1" SFS -12
16A70-16-16-1P SAE Code 62 Flange Head Straight 1" SFS -16
16A70-20-16-1P SAE Code 62 Flange Head Straight 1-1/4" SFS -16
16A70-8-10-1P SAE Code 62 Flange Head Straight 1/2" SFS -10
16F70-12-12-1P SAE Code 62 Flange Head Elbow 45° 3/4" SFS -12
16F70-16-16-1P SAE Code 62 Flange Head Elbow 45° 1" SFS -16
16F70-8-8-1P SAE Code 62 Flange Head Elbow 45° 1/2" SFS -8
16N70-12-10-1P SAE Code 62 Flange Head Elbow 90° 3/4" SFS -10
16N70-12-12-1P SAE Code 62 Flange Head Elbow 90° 3/4" SFS -12
16N70-12-8-1P SAE Code 62 Flange Head Elbow 90° 3/4" SFS -8
16N70-16-12-1P SAE Code 62 Flange Head Elbow 90° 1" SFS -12
16N70-16-16-1P SAE Code 62 Flange Head Elbow 90° 1" SFS -16
16N70-20-16-1P SAE Code 62 Flange Head Elbow 90° 1-1/4" SFS -16
16N70-8-8-1P SAE Code 62 Flange Head Elbow 90° 1/2" SFS -8
19270-12-12C Female BSP Parallel Pipe - Swivel (60° Cone) Straight 3/4" BSP -12
19270-12-8 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 3/4" BSP -8
19270-16-16C Female BSP Parallel Pipe - Swivel (60° Cone) Straight 1" BSP -16
19270-8-8C Female BSP Parallel Pipe - Swivel (60° Cone) Straight 1/2" BSP -16
1B270-12-12C Female BSP Parallel Pipe - Swivel Elbow 90° 3/4" BSP -16
1B270-16-16C Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 11 mm BSP -16
1B270-8-8C Female BSP Parallel Pipe - Swivel Elbow 90° 1/2" BSP -8
1C970-12-6C Female Metric S - Swivel (24° Cone with O-Ring) Straight 12 mm DKOS -6
1C970-12-8C Female Metric S - Swivel (24° Cone with O-Ring) Straight 12 mm DKOS -8
1C970-16-8C Female Metric S - Swivel (24° Cone with O-Ring) Straight 16 mm DKOS -8
1C970-20-10C Female Metric S - Swivel (24° Cone with O-Ring) Straight 20 mm DKOS -10
1C970-20-12C Female Metric S - Swivel (24° Cone with O-Ring) Straight 20 mm DKOS -12
1C970-25-12C Female Metric S - Swivel (24° Cone with O-Ring) Straight 25 mm DKOS -12
1C970-25-16C Female Metric S - Swivel (24° Cone with O-Ring) Straight 25 mm DKOS -16
1C970-30-16C Female Metric S - Swivel (24° Cone with O-Ring) Straight 30 mm DKOS -16
1CA70-10-6C Female Metric L - Swivel (24° Cone with O-Ring) Straight 10 mm DKOL -6
1CA70-18-10C Female Metric L - Swivel (24° Cone with O-Ring) Straight 18 mm DKOL -10
1CA70-22-12C Female Metric L - Swivel (24° Cone with O-Ring) Straight 22 mm DKOL -8
1CA70-28-16C Female Metric L - Swivel (24° Cone with O-Ring) Straight 28 mm DKOL -16
1CF70-10-6C Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 10 mm DKOL -6
1CF70-12-6C Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 12 mm DKOL -6
1CF70-12-8 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 12 mm DKOL -12
1CF70-18-10C Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 18 mm DKOL -10
1CF70-22-10 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 22 mm DKOL -10
1CF70-28-16C Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 28 mm DKOL -16
1D070-12-6C Male Metric L - Rigid (24° Cone) Straight 12 mm DKOL -6
1D270-25-16C Male Metric S - Rigid (24° Cone) Straight 25 mm DKOS -16
1D270-30-16C Male Metric S - Rigid (24° Cone) Straight 30 mm DKOS -16
1J970-16-12 Female ORFS - Swivel Elbow 90° - Short Drop 1" ORFS -12
1VP70-16-8 Female EO-3 - Swivel Elbow 45° 16 mm EO3 -8
1VR70-16-8 Female EO-3 - Swivel Elbow 45° 16 mm EO3 -8
1VZ70-16-8 Female EO-3 - Swivel Straight 16 mm EO3 -8

C19159
687513