High Pressure ParLock Skive Fittings - V4 - V5 - V6 Series | Product Series

Filter by

    No filters selected

Product Style

Product Series

Shape

Connection Type

Hose Inside Diameter

Materials of Construction

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure ParLock Skive Fittings - V4 - V5 - V6 Series High Pressure ParLock Skive Fittings - V4 - V5 - V6 Series

High Pressure ParLock Skive Fittings - V4 - V5 - V6 Series

The ParLock multispiral hydraulic hose and fittings range features Interlock technology with external and internal skive.

Technical Specifications

  • Materials of Construction: Steel, Stainless Steel
  • Application: Hydraulics
  • Maximum Operating Temperature: Refer to Part for Detailed Specification., Refer to Part for Detailed Specification.
  • Minimum Operating Temperature: Refer to Part for Detailed Specification., Refer to Part for Detailed Specification.
  • Maximum Operating Pressure: Refer to Part for Detailed Specification., Refer to Part for Detailed Specification., Refer to Part for Detailed Specification.
  • Hose Inside Diameter: 15.9 to 76.2 mm, 3/8 to 3 inch
  • Banjo Port Diameter: n/a
  • Connection Type: Shell, Female, Male, Flange
  • Port Size: See Part Technical Specs.
  • Shape: See Part Technical Specs.
  • Connection Size: View Part Details.
  • Nominal Inside Diameter: DN 10 to 76
Safety Warning

Full Product Description

Parker's ParLock skive fittings feature internal and external skives for applications requiring multispiral hose assemblies.
The ParLock design is approved by the German Accident Prevention & Insurance Association (Berufsgenossenschaft) conforming to EN 201 (approved for injection-moulding machine applications).

Markets:
· Construction Equipment
· Injection Moulding
· Mining and Tunneling
· Forestry and Agriculture
· Materials Handling
· Oil & Gas

Features/Benefits:
·  Matched hose und fitting system guarantees an approved and safe combination  for extremely dynamic pressure
   applications.
· Skive technology offers superb mechanical grip for safety and impulse life .

Applications:
· Hydrostatic transmissions (combine harvesters, large tractors, excavators etc.)
· Vibratory hammers
· Large injection moulding machines
· Tunneling and forestry machines
· Container handling machines
· Blow-out preventer in oil and gas
· Cementing hose applications


Parker ParLock V4 series high pressure fittings are compatible with the following hoses:
· H31, H31TC, H31ST, R42, R42TC, R42ST (Size -10 to -16)
· R35, R35TC (Size -12 to -20)
· H29, H29TC, H29ST, H29RH (all Sizes)

Parker ParLock V6 series high pressure fittings are compatible with the following hoses:
· R35, R35TC (Size -24 to -32)
· R42, R42TC, R42ST (Size -20 to -32)
· CEM69TC

Parker ParLock V5 series high pressure fittings are compatible with the following hoses:
· R56TC

Related Documents

×
Products Product Style Product Series Shape Connection Type Hose Inside Diameter Materials of Construction
100V4-10 Shell V4 Straight -10 Steel
100V4-12 Shell V4 Straight -12 Steel
100V4-16 Shell V4 Straight -16 Steel
100V4-20 Shell V4 Straight -20 Steel
100V4-24 Shell V4 Straight -24 Steel
100V4-32 Shell V4 Straight -32 Steel
100V6-20 Shell V6 Straight -20 Steel
100V6-24 Shell V6 Straight -24 Steel
KCAV4-42-24 Female Metric L - Swivel (24° Cone with O-Ring) V4 Straight DKOL -24
KCAV6-42-24 Female Metric L - Swivel (24° Cone with O-Ring) V6 Straight DKOL -24
KCEV4-22-12 Female Metric L - Swivel (24° Cone with O-Ring) V4 Elbow 45° DKOL -12
KCEV4-35-20 Female Metric L - Swivel (24° Cone with O-Ring) V4 Elbow 45° DKOL -20
K06V6-24-24 Female JIC 37° - Swivel V6 Straight JIC -24
K06V4-24-24 Female JIC 37° - Swivel V4 Straight JIC -24
K06V4-32-32 Female JIC 37° - Swivel V4 Straight JIC -32
K06V6-32-32 Female JIC 37° - Swivel V6 Straight JIC -32
K37V4-12-12 Female JIC 37° - Swivel V4 Elbow 45° - Short Drop JIC -12
K37V4-16-16 Female JIC 37° - Swivel V4 Elbow 45° - Short Drop JIC -16
K37V6-20-20 Female JIC 37° - Swivel V6 Elbow 45° - Short Drop JIC -20
K37V4-20-20 Female JIC 37° - Swivel V4 Elbow 45° - Short Drop JIC -20
K37V6-24-24 Female JIC 37° - Swivel V6 Elbow 45° - Short Drop JIC -24
K37V4-24-24 Female JIC 37° - Swivel V4 Elbow 45° - Short Drop JIC -24
K37V6-32-32 Female JIC 37° - Swivel V6 Elbow 45° - Short Drop JIC -32
K37V4-32-32 Female JIC 37° - Swivel V4 Elbow 45° - Short Drop JIC -32
K39V4-12-12 Female JIC 37° - Swivel V4 Elbow 90° JIC -12
K39V4-16-12 Female JIC 37° - Swivel V4 Elbow 90° JIC -12
K39V4-16-16 Female JIC 37° - Swivel V4 Elbow 90° JIC -16
K39V4-20-16 Female JIC 37° - Swivel V4 Elbow 90° JIC -16
K39V6-20-20 Female JIC 37° - Swivel V6 Elbow 90° JIC -20
K39V4-20-20 Female JIC 37° - Swivel V4 Elbow 90° JIC -20
K39V6-24-24 Female JIC 37° - Swivel V6 Elbow 90° JIC -24
K39V4-24-24 Female JIC 37° - Swivel V4 Elbow 90° JIC -24
K39V6-32-32 Female JIC 37° - Swivel V6 Elbow 90° JIC -32
K15V4-12-12 SAE Code 61 Flange Head V4 Straight SFL -12
K15V4-16-12 SAE Code 61 Flange Head V4 Straight SFL -12
K15V4-12-16 SAE Code 61 Flange Head V4 Straight SFL -16
K15V4-16-16 SAE Code 61 Flange Head V4 Straight SFL -16
K4AV4-20-16 SAE Code 61 Flange Head V4 Straight SFL -16
100V6-32 Shell V6 Straight -32 Steel
100V6-40 Shell V6 Straight -40 Steel
100V6-48 Shell V6 Straight -48 Steel
KCAV4-22-12 Female Metric L - Swivel (24° Cone with O-Ring) V4 Straight DKOL -12
KCAV4-28-16 Female Metric L - Swivel (24° Cone with O-Ring) V4 Straight DKOL -16
KCAV4-35-20 Female Metric L - Swivel (24° Cone with O-Ring) V4 Straight DKOL -20
KCFV4-35-20 Female Metric L - Swivel (24° Cone with O-Ring) V4 Elbow 90° DKOL -20
KCFV6-42-24 Female Metric L - Swivel (24° Cone with O-Ring) V6 Elbow 90° DKOL -24
KC9V4-20-10 Female Metric S - Swivel (24° Cone with O-Ring) V4 Straight DKOS -10
KC9V4-20-12 Female Metric S - Swivel (24° Cone with O-Ring) V4 Straight DKOS -12
KC9V4-25-12 Female Metric S - Swivel (24° Cone with O-Ring) V4 Straight DKOS -12
KC9V4-30-12 Female Metric S - Swivel (24° Cone with O-Ring) V4 Straight DKOS -12
KC9V4-25-16 Female Metric S - Swivel (24° Cone with O-Ring) V4 Straight DKOS -16
KC9V4-30-16 Female Metric S - Swivel (24° Cone with O-Ring) V4 Straight DKOS -16
KC9V4-38-16 Female Metric S - Swivel (24° Cone with O-Ring) V4 Straight DKOS -16
KC9V6-30-20 Female Metric S - Swivel (24° Cone with O-Ring) V6 Straight DKOS -20
KC9V4-30-20 Female Metric S - Swivel (24° Cone with O-Ring) V4 Straight DKOS -20
KC9V6-38-20 Female Metric S - Swivel (24° Cone with O-Ring) V6 Straight DKOS -20
KC9V4-38-20 Female Metric S - Swivel (24° Cone with O-Ring) V4 Straight DKOS -20
KC9V6-38-24 Female Metric S - Swivel (24° Cone with O-Ring) V6 Straight DKOS -24
KC9V4-38-24 Female Metric S - Swivel (24° Cone with O-Ring) V4 Straight DKOS -24
KC9V6-54-32 Female Metric S - Swivel (24° Cone with O-Ring) V6 Straight DKOS -32
KB1V4-20-20 Female BSP Parallel Pipe - Swivel 45° Elbow (60° Cone) V4 Elbow 45° BSP -20
KB1V6-24-24 Female BSP Parallel Pipe - Swivel 45° Elbow (60° Cone) V6 Elbow 45° BSP -24
KB1V6-32-32 Female BSP Parallel Pipe - Swivel 45° Elbow (60° Cone) V6 Elbow 45° BSP -32
KB1V4-32-32 Female BSP Parallel Pipe - Swivel 45° Elbow (60° Cone) V4 Elbow 45° BSP -32
KB2V4-12-12 Female BSP Parallel Pipe - Swivel 90° Elbow (60° Cone) V4 Elbow 90° BSP -12
KB2V4-16-16 Female BSP Parallel Pipe - Swivel 90° Elbow (60° Cone) V4 Elbow 90° BSP -16
KB2V4-20-20 Female BSP Parallel Pipe - Swivel 90° Elbow (60° Cone) V4 Elbow 90° BSP -20
KB2V6-24-24 Female BSP Parallel Pipe - Swivel 90° Elbow (60° Cone) V6 Elbow 90° BSP -24
KB2V4-24-24 Female BSP Parallel Pipe - Swivel 90° Elbow (60° Cone) V4 Elbow 90° BSP -24
KB2V4-32-32 Female BSP Parallel Pipe - Swivel 90° Elbow (60° Cone) V4 Elbow 90° BSP -32
KD9V4-12-12 Male BSP Parallel Pipe - Rigid (60° Cone) V4 Straight BSP -12
KD9V4-16-16 Male BSP Parallel Pipe - Rigid (60° Cone) V4 Straight BSP -16
KD9V6-20-20 Male BSP Parallel Pipe - Rigid (60° Cone) V6 Straight BSP -20
KD9V4-20-20 Male BSP Parallel Pipe - Rigid (60° Cone) V4 Straight BSP -20
KD9V6-24-24 Male BSP Parallel Pipe - Rigid (60° Cone) V6 Straight BSP -24
KD9V4-24-24 Male BSP Parallel Pipe - Rigid (60° Cone) V4 Straight BSP -24
KD9V6-32-32 Male BSP Parallel Pipe - Rigid (60° Cone) V6 Straight BSP -32
KD9V4-32-32 Male BSP Parallel Pipe - Rigid (60° Cone) V4 Straight BSP -32
K01V4-12-12 Male NPTF Pipe - Rigid - Straight V4 Straight AGN -12
K01V4-16-16 Male NPTF Pipe - Rigid - Straight V4 Straight AGN -16
K01V6-20-20 Male NPTF Pipe - Rigid - Straight V6 Straight AGN -20
K01V4-20-20 Male NPTF Pipe - Rigid - Straight V4 Straight AGN -20
K01V6-24-24 Male NPTF Pipe - Rigid - Straight V6 Straight AGN -24
K01V4-24-24 Male NPTF Pipe - Rigid - Straight V4 Straight AGN -24
K01V6-32-32 Male NPTF Pipe - Rigid - Straight V6 Straight AGN -32
K01V4-32-32 Male NPTF Pipe - Rigid - Straight V4 Straight AGN -32
K03V4-12-12 Male JIC 37° - Rigid V4 Straight JIC -12
K03V4-16-12 Male JIC 37° - Rigid V4 Straight JIC -12
K03V4-16-16 Male JIC 37° - Rigid V4 Straight JIC -16
K03V6-20-20 Male JIC 37° - Rigid V6 Straight JIC -20
K06V4-12-12 Female JIC 37° - Swivel V4 Straight JIC -12
K06V4-16-12 Female JIC 37° - Swivel V4 Straight JIC -12
K06V4-16-16 Female JIC 37° - Swivel V4 Straight JIC -16
K06V4-20-16 Female JIC 37° - Swivel V4 Straight JIC -16
K06V4-20-20 Female JIC 37° - Swivel V4 Straight JIC -20
K06V6-20-20 Female JIC 37° - Swivel V6 Straight JIC -20
K06V6-24-20 Female JIC 37° - Swivel V6 Straight JIC -20
K06V4-24-20 Female JIC 37° - Swivel V4 Straight JIC -20
K15V6-16-20 SAE Code 61 Flange Head V6 Straight SFL -20
K15V4-16-20 SAE Code 61 Flange Head V4 Straight SFL -20
K4AV4-20-20 SAE Code 61 Flange Head V4 Straight SFL -20
K4AV6-20-20 SAE Code 61 Flange Head V6 Straight SFL -20
K4AV6-24-20 SAE Code 61 Flange Head V6 Straight SFL -20
K4AV4-24-20 SAE Code 61 Flange Head V4 Straight SFL -20
K4AV4-20-24 SAE Code 61 Flange Head V4 Straight SFL -24
K4AV6-24-24 SAE Code 61 Flange Head V6 Straight SFL -24
K4AV4-24-24 SAE Code 61 Flange Head V4 Straight SFL -24
K4AV6-32-24 SAE Code 61 Flange Head V6 Straight SFL -24
K4AV4-32-24 SAE Code 61 Flange Head V4 Straight SFL -24
K4AV6-32-32 SAE Code 61 Flange Head V6 Straight SFL -32
K4AV4-32-32 SAE Code 61 Flange Head V4 Straight SFL -32
K17V4-12-12 SAE Code 61 Flange Head V4 Elbow 45° SFL -12
K17V4-16-12 SAE Code 61 Flange Head V4 Elbow 45° SFL -12
K4FV4-20-12 SAE Code 61 Flange Head V4 Elbow 45° SFL -12
K17V4-16-16 SAE Code 61 Flange Head V4 Elbow 45° SFL -16
K4FV4-20-16 SAE Code 61 Flange Head V4 Elbow 45° SFL -16
K17V6-16-20 SAE Code 61 Flange Head V6 Elbow 45° SFL -20
K17V4-16-20 SAE Code 61 Flange Head V4 Elbow 45° SFL -20
K4FV6-20-20 SAE Code 61 Flange Head V6 Elbow 45° SFL -20
K4FV4-20-20 SAE Code 61 Flange Head V4 Elbow 45° SFL -20
K4FV6-24-20 SAE Code 61 Flange Head V6 Elbow 45° SFL -20
K4FV4-24-20 SAE Code 61 Flange Head V4 Elbow 45° SFL -20
K4FV6-20-24 SAE Code 61 Flange Head V6 Elbow 45° SFL -24
K4FV6-24-24 SAE Code 61 Flange Head V6 Elbow 45° SFL -24
K4FV4-24-24 SAE Code 61 Flange Head V4 Elbow 45° SFL -24
K4FV4-32-32 SAE Code 61 Flange Head V4 Elbow 45° SFL -32
K4FV6-32-24 SAE Code 61 Flange Head V6 Elbow 45° SFL -24
K4FV6-32-32 SAE Code 61 Flange Head V6 Elbow 45° SFL -32
K19V4-12-12 SAE Code 61 Flange Head V4 Elbow 90° SFL -12
K19V4-16-12 SAE Code 61 Flange Head V4 Elbow 90° SFL -12
K19V4-16-16 SAE Code 61 Flange Head V4 Elbow 90° SFL -16
K4NV4-20-16 SAE Code 61 Flange Head V4 Elbow 90° SFL -16
K19V6-16-20 SAE Code 61 Flange Head V6 Elbow 90° SFL -20
K19V4-16-20 SAE Code 61 Flange Head V4 Elbow 90° SFL -20
K4NV4-20-20 SAE Code 61 Flange Head V4 Elbow 90° SFL -20
K4NV6-20-20 SAE Code 61 Flange Head V6 Elbow 90° SFL -20
K4NV6-24-20 SAE Code 61 Flange Head V6 Elbow 90° SFL -20
K4NV4-24-20 SAE Code 61 Flange Head V4 Elbow 90° SFL -20
K4NV4-20-24 SAE Code 61 Flange Head V4 Elbow 90° SFL -24
K4NV4-24-24-SL150 SAE Code 61 Flange Head V4 Elbow 90° - Drop 150 SFL -24
K4NV4-24-24 SAE Code 61 Flange Head V4 Elbow 90° SFL -24
K4NV6-24-24 SAE Code 61 Flange Head V6 Elbow 90° SFL -24
K4NV4-24-32 SAE Code 61 Flange Head V4 Elbow 90° SFL -32
K4NV4-32-32 SAE Code 61 Flange Head V4 Elbow 90° SFL -32
K4NV6-32-32 SAE Code 61 Flange Head V6 Elbow 90° SFL -32
K6AV4-8-10 SAE Code 62 Flange Head V4 Straight SFS -10
K6AV4-12-10 SAE Code 62 Flange Head V4 Straight SFS -10
K6AV4-12-12 SAE Code 62 Flange Head V4 Straight SFS -12
K6AV4-16-12 SAE Code 62 Flange Head V4 Straight SFS -12
K6AV4-12-16 SAE Code 62 Flange Head V4 Straight SFS -16
K6AV4-16-16 SAE Code 62 Flange Head V4 Straight SFS -16
K6AV4-20-16 SAE Code 62 Flange Head V4 Straight SFS -16
K6AV4-24-16 SAE Code 62 Flange Head V4 Straight SFS -16
K6AV4-16-20 SAE Code 62 Flange Head V4 Straight SFS -20
K6AV6-16-20 SAE Code 62 Flange Head V6 Straight SFS -20
K6AV4-20-20 SAE Code 62 Flange Head V4 Straight SFS -20
K6AV6-20-20 SAE Code 62 Flange Head V6 Straight SFS -20
K6AV6-24-20 SAE Code 62 Flange Head V6 Straight SFS -20
K6AV4-24-20 SAE Code 62 Flange Head V4 Straight SFS -20
K6AV4-20-24 SAE Code 62 Flange Head V4 Straight SFS -24
K6AV6-20-24 SAE Code 62 Flange Head V6 Straight SFS -24
K6AV6-24-24 SAE Code 62 Flange Head V6 Straight SFS -24
K6AV4-32-24 SAE Code 62 Flange Head V4 Straight SFS -24
K6AV6-32-24 SAE Code 62 Flange Head V6 Straight SFS -24
K6AV4-24-32 SAE Code 62 Flange Head V4 Straight SFS -32
K6AV6-24-32 SAE Code 62 Flange Head V6 Straight SFS -32
K6AV4-32-32 SAE Code 62 Flange Head V4 Straight SFS -32
K6AV6-32-32 SAE Code 62 Flange Head V6 Straight SFS -32
K6AV6-32-40 SAE Code 62 Flange Head V6 Straight SFS -40
K6AV6-40-40 SAE Code 62 Flange Head V6 Straight SFS -40
K6AV6-48-40 SAE Code 62 Flange Head V6 Straight SFS -40
K6AV6-48-48 SAE Code 62 Flange Head V6 Straight SFS -48
K6FV4-8-10 SAE Code 62 Flange Head V4 Elbow 45° SFS -10
K6FV4-12-12 SAE Code 62 Flange Head V4 Elbow 45° SFS -12
K6FV4-12-12-SL55 SAE Code 62 Flange Head V4 Elbow 45° - Drop 55 SFS -12
K6FV4-16-12-SL55 SAE Code 62 Flange Head V4 Elbow 45° - Drop 55 SFS -12
K6FV4-16-12 SAE Code 62 Flange Head V4 Elbow 45° SFS -12
K6FV4-12-16 SAE Code 62 Flange Head V4 Elbow 45° SFS -16
K6FV4-16-16 SAE Code 62 Flange Head V4 Elbow 45° SFS -16
K6FV4-16-16-SL55 SAE Code 62 Flange Head V4 Elbow 45° - Drop 55 SFS -16
K6FV4-20-16 SAE Code 62 Flange Head V4 Elbow 45° SFS -16
K6FV4-20-16-SL55 SAE Code 62 Flange Head V4 Elbow 45° - Drop 55 SFS -16
K6FV4-16-20 SAE Code 62 Flange Head V4 Elbow 45° SFS -20
K6FV6-16-20 SAE Code 62 Flange Head V6 Elbow 45° SFS -20
K6FV4-20-20 SAE Code 62 Flange Head V4 Elbow 45° SFS -20
K6FV6-20-20-SL60 SAE Code 62 Flange Head V6 Elbow 45° - Drop 60 SFS -20
K6FV6-20-20 SAE Code 62 Flange Head V6 Elbow 45° SFS -20
K6FV4-20-20-SL60 SAE Code 62 Flange Head V4 Elbow 45° - Drop 60 SFS -20
K6FV4-24-20 SAE Code 62 Flange Head V4 Elbow 45° SFS -20
K6FV4-24-20-SL60 SAE Code 62 Flange Head V4 Elbow 45° - Drop 60 SFS -20
K6FV6-24-20 SAE Code 62 Flange Head V6 Elbow 45° SFS -20
K6FV6-20-24 SAE Code 62 Flange Head V6 Elbow 45° SFS -24
K6FV6-24-24-SL70 SAE Code 62 Flange Head V6 Elbow 45° - Drop 70 SFS -24
K6FV4-24-24 SAE Code 62 Flange Head V4 Elbow 45° SFS -24
K6FV4-24-24-SL70 SAE Code 62 Flange Head V4 Elbow 45° - Drop 70 SFS -24
K6FV6-24-24 SAE Code 62 Flange Head V6 Elbow 45° SFS -24
K6FV4-32-24 SAE Code 62 Flange Head V4 Elbow 45° SFS -24
K6FV6-32-24 SAE Code 62 Flange Head V6 Elbow 45° SFS -24
K6FV6-24-32 SAE Code 62 Flange Head V6 Elbow 45° SFS -32
K6FV4-32-32-SL70 SAE Code 62 Flange Head V4 Elbow 45° - Drop 70 SFS -32
K6FV4-32-32 SAE Code 62 Flange Head V4 Elbow 45° SFS -32
K6FV6-32-32 SAE Code 62 Flange Head V6 Elbow 45° SFS -32
K6NV4-8-10 SAE Code 62 Flange Head V4 Elbow 90° SFS -10
K6NV4-12-10 SAE Code 62 Flange Head V4 Elbow 90° SFS -10
K6NV4-12-12 SAE Code 62 Flange Head V4 Elbow 90° SFS -12
K6NV4-12-12-SL100 SAE Code 62 Flange Head V4 Elbow 90° - Drop 100 SFS -12
K6NV4-16-12 SAE Code 62 Flange Head V4 Elbow 90° SFS -12
K6NV4-16-12-SL100 SAE Code 62 Flange Head V4 Elbow 90° - Drop 100 SFS -12
K6NV4-12-16 SAE Code 62 Flange Head V4 Elbow 90° SFS -16
K6NV4-12-16-SL55 SAE Code 62 Flange Head V4 Elbow 90° - Drop 55 SFS -16
K6NV4-16-16-SL100 SAE Code 62 Flange Head V4 Elbow 90° - Drop 100 SFS -16
K6NV4-16-16 SAE Code 62 Flange Head V4 Elbow 90° SFS -16
K6NV4-20-16 SAE Code 62 Flange Head V4 Elbow 90° SFS -16
K6NV4-20-16-SL115 SAE Code 62 Flange Head V4 Elbow 90° - Drop 115 SFS -16
K6NV4-16-20 SAE Code 62 Flange Head V4 Elbow 90° SFS -20
K6NV6-16-20 SAE Code 62 Flange Head V6 Elbow 90° SFS -20
K6NV4-20-20 SAE Code 62 Flange Head V4 Elbow 90° SFS -20
K6NV6-20-20 SAE Code 62 Flange Head V6 Elbow 90° SFS -20
K6NV4-20-20-SL120 SAE Code 62 Flange Head V4 Elbow 90° - Drop 120 SFS -20
K6NV6-20-20-SL120 SAE Code 62 Flange Head V6 Elbow 90° - Drop 120 SFS -20
K6NV6-24-20 SAE Code 62 Flange Head V6 Elbow 90° SFS -20
K6NV4-24-20 SAE Code 62 Flange Head V4 Elbow 90° SFS -20
K6NV4-20-24 SAE Code 62 Flange Head V4 Elbow 90° SFS -24
K6NV6-20-24 SAE Code 62 Flange Head V6 Elbow 90° SFS -24
K6NV4-24-24 SAE Code 62 Flange Head V4 Elbow 90° SFS -24
K6NV6-24-24 SAE Code 62 Flange Head V6 Elbow 90° SFS -24
K6NV4-24-24-SL140 SAE Code 62 Flange Head V4 Elbow 90° - Drop 140 SFS -24
K6NV4-24-24-SL200 SAE Code 62 Flange Head V4 Elbow 90° - Drop 200 SFS -24
K6NV6-32-24 SAE Code 62 Flange Head V6 Elbow 90° SFS -24
K6NV4-32-24 SAE Code 62 Flange Head V4 Elbow 90° SFS -24
K6NV6-24-32 SAE Code 62 Flange Head V6 Elbow 90° SFS -32
K6NV6-32-32 SAE Code 62 Flange Head V6 Elbow 90° SFS -32
K8AV4-12-10 SAE Code 62 Flange Head, 8000 psi V4 Straight SFS, 8000 psi -10
K8AV4-12-12 SAE Code 62 Flange Head, 8000 psi V4 Straight SFS, 8000 psi -12
K8AV4-16-12 SAE Code 62 Flange Head, 8000 psi V4 Straight SFS, 8000 psi -12
K8AV4-16-16 SAE Code 62 Flange Head, 8000 psi V4 Straight SFS, 8000 psi -16
K8AV4-20-16 SAE Code 62 Flange Head, 8000 psi V4 Straight SFS, 8000 psi -16
K8AV6-20-20 SAE Code 62 Flange Head, 8000 psi V6 Straight SFS, 8000 psi -20
K8FV4-12-10 SAE Code 62 Flange Head, 8000 psi V4 Elbow 45° SFS, 8000 psi -10
K8FV4-12-12 SAE Code 62 Flange Head, 8000 psi V4 Elbow 45° SFS, 8000 psi -12
K8FV4-16-12 SAE Code 62 Flange Head, 8000 psi V4 Elbow 45° SFS, 8000 psi -12
K8FV4-16-16 SAE Code 62 Flange Head, 8000 psi V4 Elbow 45° SFS, 8000 psi -16
K8FV4-20-16 SAE Code 62 Flange Head, 8000 psi V4 Elbow 45° SFS, 8000 psi -16
K8FV6-20-20 SAE Code 62 Flange Head, 8000 psi V6 Elbow 45° SFS, 8000 psi -20
K8NV4-12-10 SAE Code 62 Flange Head, 8000 psi V4 Elbow 90° SFS, 8000 psi -10
K8NV4-12-12 SAE Code 62 Flange Head, 8000 psi V4 Elbow 90° SFS, 8000 psi -12
K8NV4-16-12 SAE Code 62 Flange Head, 8000 psi V4 Elbow 90° SFS, 8000 psi -12
K8NV4-16-16 SAE Code 62 Flange Head, 8000 psi V4 Elbow 90° SFS, 8000 psi -16
K8NV4-20-16 SAE Code 62 Flange Head, 8000 psi V4 Elbow 90° SFS, 8000 psi -16
K8NV6-20-20 SAE Code 62 Flange Head, 8000 psi V6 Elbow 90° SFS, 8000 psi -20
KX5V6-24-24 Full Flange System, ISO 6162-1 or 6162-2 V6 Straight SFL /SFS -24
KX5V6-32-32 Full Flange System, ISO 6162-1 or 6162-2 V6 Straight SFL /SFS -32
KX5V6-40-40 Full Flange System, ISO 6162-1 or 6162-2 V6 Straight SFL /SFS -40
KX5V6-48-48 Full Flange System, ISO 6162-1 or 6162-2 V6 Straight SFL /SFS -48
KX9V6-24-24 Full Flange System, ISO 6162-1 or 6162-2 V6 Elbow 90° SFL /SFS -24
KX9V6-32-32 Full Flange System, ISO 6162-1 or 6162-2 V6 Elbow 90° SFL /SFS -32
KXAV4-12-12 Flange Caterpillar V4 Straight Flange Caterpillar -12
KXAV4-16-16 Flange Caterpillar V4 Straight Flange Caterpillar -16
KXAV4-20-16 Flange Caterpillar V4 Straight Flange Caterpillar -16
KXAV6-20-20 Flange Caterpillar V6 Straight Flange Caterpillar -20
KXAV6-24-20 Flange Caterpillar V6 Straight Flange Caterpillar -20
KXAV6-24-24 Flange Caterpillar V6 Straight Flange Caterpillar -24
KXFV4-12-12 Flange Caterpillar V4 Elbow 45° Flange Caterpillar -12
KXFV4-16-16 Flange Caterpillar V4 Elbow 45° Flange Caterpillar -16
KXFV4-20-16 Flange Caterpillar V4 Elbow 45° Flange Caterpillar -16
KXFV6-20-20 Flange Caterpillar V6 Elbow 45° Flange Caterpillar -20
KXFV6-24-20 Flange Caterpillar V6 Elbow 45° Flange Caterpillar -20
KXGV4-16-12 Flange Caterpillar V4 Elbow 60° Flange Caterpillar -12
KXGV4-16-16 Flange Caterpillar V4 Elbow 60° Flange Caterpillar -16
KXGV4-20-16 Flange Caterpillar V4 Elbow 60° Flange Caterpillar -16
KXGV6-20-20 Flange Caterpillar V6 Elbow 60° Flange Caterpillar -20
KXGV6-24-20 Flange Caterpillar V6 Elbow 60° Flange Caterpillar -20
KXGV6-24-24 Flange Caterpillar V6 Elbow 60° Flange Caterpillar -24
KXNV4-12-12 Flange Caterpillar V4 Elbow 90° Flange Caterpillar -12
KXNV4-16-12 Flange Caterpillar V4 Elbow 90° Flange Caterpillar -12
KXNV4-16-16 Flange Caterpillar V4 Elbow 90° Flange Caterpillar -16
KXNV4-20-16 Flange Caterpillar V4 Elbow 90° Flange Caterpillar -16
KXNV6-20-20 Flange Caterpillar V6 Elbow 90° Flange Caterpillar -20
KXNV6-24-20 Flange Caterpillar V6 Elbow 90° Flange Caterpillar -20
KXNV6-24-24 Flange Caterpillar V6 Elbow 90° Flange Caterpillar -24
KJCV4-12-12 Female ORFS Swivel V4 Straight - Short ORFS -12
KJCV4-12-16 Female ORFS Swivel V4 Straight - Short ORFS -16
KJCV4-16-16 Female ORFS Swivel V4 Straight - Short ORFS -16
KJCV4-20-16 Female ORFS Swivel V4 Straight - Short ORFS -16
KJCV4-20-20 Female ORFS Swivel V4 Straight - Short ORFS -20
KJCV6-20-20 Female ORFS Swivel V6 Straight - Short ORFS -20
KJCV6-24-20 Female ORFS Swivel V6 Straight - Short ORFS -20
KJCV6-24-24 Female ORFS Swivel V6 Straight - Short ORFS -24
KJCV4-24-24 Female ORFS Swivel V4 Straight - Short ORFS -24
KJSV4-16-16 Female ORFS Swivel - Long V4 Straight - Long ORFS -16
KJSV4-20-16 Female ORFS Swivel - Long V4 Straight - Long ORFS -16
KJSV4-20-20 Female ORFS Swivel - Long V4 Straight - Long ORFS -20
KJ7V4-12-12 Female ORFS Swivel V4 Elbow 45° ORFS -12
KJ7V4-16-12 Female ORFS Swivel V4 Elbow 45° ORFS -12
KJ7V4-16-16 Female ORFS Swivel V4 Elbow 45° ORFS -16
KJ7V4-20-16 Female ORFS Swivel V4 Elbow 45° ORFS -16
KJ7V6-20-20 Female ORFS Swivel V6 Elbow 45° ORFS -20
KJ7V4-20-20 Female ORFS Swivel V4 Elbow 45° ORFS -20
KJ7V6-24-20 Female ORFS Swivel V6 Elbow 45° ORFS -20
KJ7V6-24-24 Female ORFS Swivel V6 Elbow 45° ORFS -24
KJ7V4-24-24 Female ORFS Swivel V4 Elbow 45° ORFS -24
KJ9V4-12-12 Female ORFS Swivel V4 Elbow 90° - Short Drop ORFS -12
KJ9V4-16-12 Female ORFS Swivel V4 Elbow 90° - Short Drop ORFS -12
KJ9V4-16-16 Female ORFS Swivel V4 Elbow 90° - Short Drop ORFS -16
KJ9V4-20-16 Female ORFS Swivel V4 Elbow 90° - Short Drop ORFS -16
KJ9V6-20-20 Female ORFS Swivel V6 Elbow 90° - Short Drop ORFS -20
KJ9V4-20-20 Female ORFS Swivel V4 Elbow 90° - Short Drop ORFS -20
KJ9V6-24-20 Female ORFS Swivel V6 Elbow 90° - Short Drop ORFS -20
KJ9V6-24-24 Female ORFS Swivel V6 Elbow 90° - Short Drop ORFS -24
KJ9V4-24-24 Female ORFS Swivel V4 Elbow 90° - Short Drop ORFS -24
KJMV4-12-12 ORFS Male V4 Straight ORFS -12
KJMV4-16-12 ORFS Male V4 Straight ORFS -12
100V5-6 Shell V5 Straight -6 Steel
100V5-8 Shell V5 Straight -8 Steel
KC9V5-14-6 Female Metric S - Swivel (24° Cone with O-Ring) V5 Straight DKOS -6
KC9V5-16-8 Female Metric S - Swivel (24° Cone with O-Ring) V5 Straight DKOS -8
K0CV5-14-6 Female Metric S - Swivel (24° Cone with O-Ring) V5 Elbow 45° DKOS -6
K0CV5-16-8 Female Metric S - Swivel (24° Cone with O-Ring) V5 Elbow 45° DKOS -8
K1CV5-14-6 Female Metric S - Swivel (24° Cone with O-Ring) V5 Elbow 90° DKOS -6
K1CV5-16-8 Female Metric S - Swivel (24° Cone with O-Ring) V5 Elbow 90° DKOS -8
K0CV4-20-10 Female Metric S - Swivel (24° Cone with O-Ring) V4 Elbow 45° DKOS -10
K0CV4-20-12 Female Metric S - Swivel (24° Cone with O-Ring) V4 Elbow 45° DKOS -12
K0CV4-25-12 Female Metric S - Swivel (24° Cone with O-Ring) V4 Elbow 45° DKOS -12
K0CV4-25-16 Female Metric S - Swivel (24° Cone with O-Ring) V4 Elbow 45° DKOS -16
K0CV4-30-16 Female Metric S - Swivel (24° Cone with O-Ring) V4 Elbow 45° DKOS -16
K0CV6-30-20 Female Metric S - Swivel (24° Cone with O-Ring) V6 Elbow 45° DKOS -20
K0CV4-30-20 Female Metric S - Swivel (24° Cone with O-Ring) V4 Elbow 45° DKOS -20
K0CV6-38-20 Female Metric S - Swivel (24° Cone with O-Ring) V6 Elbow 45° DKOS -20
K0CV4-38-20 Female Metric S - Swivel (24° Cone with O-Ring) V4 Elbow 45° DKOS -20
K0CV6-38-24 Female Metric S - Swivel (24° Cone with O-Ring) V6 Elbow 45° DKOS -24
K0CV4-38-24 Female Metric S - Swivel (24° Cone with O-Ring) V4 Elbow 45° DKOS -24
K1CV4-20-10 Female Metric S - Swivel (24° Cone with O-Ring) V4 Elbow 90° DKOS -10
K1CV4-20-12 Female Metric S - Swivel (24° Cone with O-Ring) V4 Elbow 90° DKOS -12
K1CV4-25-12 Female Metric S - Swivel (24° Cone with O-Ring) V4 Elbow 90° DKOS -12
K1CV4-25-16 Female Metric S - Swivel (24° Cone with O-Ring) V4 Elbow 90° DKOS -16
K1CV4-30-16 Female Metric S - Swivel (24° Cone with O-Ring) V4 Elbow 90° DKOS -16
K1CV4-38-16 Female Metric S - Swivel (24° Cone with O-Ring) V4 Elbow 90° DKOS -16
K1CV6-30-20 Female Metric S - Swivel (24° Cone with O-Ring) V6 Elbow 90° DKOS -20
K1CV4-30-20 Female Metric S - Swivel (24° Cone with O-Ring) V4 Elbow 90° DKOS -20
K1CV6-38-20 Female Metric S - Swivel (24° Cone with O-Ring) V6 Elbow 90° DKOS -20
K1CV4-38-20 Female Metric S - Swivel (24° Cone with O-Ring) V4 Elbow 90° DKOS -20
K1CV6-38-24 Female Metric S - Swivel (24° Cone with O-Ring) V6 Elbow 90° DKOS -24
K1CV4-38-24 Female Metric S - Swivel (24° Cone with O-Ring) V4 Elbow 90° DKOS -24
KD2V4-20-12 Male Metric S - Rigid (24° Cone) V4 Straight DKOS -12
KD2V4-25-12 Male Metric S - Rigid (24° Cone) V4 Straight DKOS -12
KD2V4-25-16 Male Metric S - Rigid (24° Cone) V4 Straight DKOS -16
KD2V4-30-16 Male Metric S - Rigid (24° Cone) V4 Straight DKOS -16
KD2V6-30-20 Male Metric S - Rigid (24° Cone) V6 Straight DKOS -20
KD2V6-38-20 Male Metric S - Rigid (24° Cone) V6 Straight DKOS -20
KD2V4-38-20 Male Metric S - Rigid (24° Cone) V4 Straight DKOS -20
KD2V6-38-24 Male Metric S - Rigid (24° Cone) V6 Straight DKOS -24
K92V6-24-24 Female BSP Parallel Pipe - Swivel (60° Cone) V6 Straight BSP -24
K92V4-24-24 Female BSP Parallel Pipe - Swivel (60° Cone) V4 Straight BSP -24
K92V6-32-32 Female BSP Parallel Pipe - Swivel (60° Cone) V6 Straight BSP -32
K92V4-32-32 Female BSP Parallel Pipe - Swivel (60° Cone) V4 Straight BSP -32
KB1V4-12-12 Female BSP Parallel Pipe - Swivel 45° Elbow (60° Cone) V4 Elbow 45° BSP -12
KB1V4-16-16 Female BSP Parallel Pipe - Swivel 45° Elbow (60° Cone) V4 Elbow 45° BSP -16
KB1V6-20-20 Female BSP Parallel Pipe - Swivel 45° Elbow (60° Cone) V6 Elbow 45° BSP -20
KD2V4-38-24 Male Metric S - Rigid (24° Cone) V4 Straight DKOS -24
K92V4-10-10 Female BSP Parallel Pipe - Swivel (60° Cone) V4 Straight BSP -10
K92V4-12-12 Female BSP Parallel Pipe - Swivel (60° Cone) V4 Straight BSP -12
K92V4-16-12 Female BSP Parallel Pipe - Swivel (60° Cone) V4 Straight BSP -12
K92V4-16-16 Female BSP Parallel Pipe - Swivel (60° Cone) V4 Straight BSP -16
K92V6-20-20 Female BSP Parallel Pipe - Swivel (60° Cone) V6 Straight BSP -20
K92V4-20-20 Female BSP Parallel Pipe - Swivel (60° Cone) V4 Straight BSP -20
KHEV6-32-32-FLAT Hammer Union Female Incl. Nut V6 Straight -32
KHNV6-32-32 Hammer Union Male V6 Straight -32
KHEV6-32-32N-FLAT Hammer Union Female w/o Nut V6 Straight -32
100V4-12C Shell V4 Straight -12 Stainless Steel
100V4-16C Shell V4 Straight -16 Stainless Steel
100V4-20C Shell V4 Straight -20 Stainless Steel
100V4-24C Shell V4 Straight -24 Stainless Steel
100V4-32C Shell V4 Straight -32 Stainless Steel
100V6-24C Shell V6 Straight -24 Stainless Steel
100V6-32C Shell V6 Straight -32 Stainless Steel
K01V4-16-16C Male NPTF Pipe - Rigid - Straight V4 Straight AGN -16
K01V6-24-24C Male NPTF Pipe - Rigid - Straight V6 Straight AGN -24
K06V4-12-12C Female JIC 37° - Swivel V4 Straight JIC -12
K06V4-16-16C Female JIC 37° - Swivel V4 Straight JIC -16
K06V4-20-20C Female JIC 37° - Swivel V4 Straight JIC -20
K06V6-20-20C Female JIC 37° - Swivel V6 Straight JIC -20
K06V6-24-24C Female JIC 37° - Swivel V6 Straight JIC -24
K0CV4-25-12C Female Metric S - Swivel (24° Cone with O-Ring) V4 Elbow 45° DKOS -12
K0CV6-38-20C Female Metric S - Swivel (24° Cone with O-Ring) V6 Elbow 45° DKOS -20
K0CV6-38-24C Female Metric S - Swivel (24° Cone with O-Ring) V6 Elbow 45° DKOS -24
K15V4-16-16C SAE Code 61 Flange Head V4 Straight SFL -16
K17V4-16-16C SAE Code 61 Flange Head V4 Elbow 45° SFL -16
K1CV4-20-12C SAE Code 61 Flange Head V4 Elbow 45° DKOS -12
K1CV6-30-20C Female Metric S - Swivel (24° Cone with O-Ring) V6 Elbow 90° DKOS -20
K1CV6-38-20C Female Metric S - Swivel (24° Cone with O-Ring) V6 Elbow 90° DKOS -20
K1CV6-38-24C Female Metric S - Swivel (24° Cone with O-Ring) V6 Elbow 90° DKOS -24
K4AV6-32-32C SAE Code 61 Flange Head V6 Straight SFL -32
K4NV4-32-32C SAE Code 61 Flange Head V4 Elbow 90° SFL -32
K6AV4-12-12C SAE Code 62 Flange Head V4 Straight SFS -12
K6AV4-16-16C SAE Code 62 Flange Head V4 Straight SFS -16
K6AV4-20-20C SAE Code 62 Flange Head V4 Straight SFS -20
K6AV4-24-24 SAE Code 62 Flange Head V4 Straight SFS -24
K6AV4-24-24C SAE Code 62 Flange Head V4 Straight SFS -24
K6AV4-32-32C SAE Code 62 Flange Head V4 Straight SFS -32
K6AV6-20-20C SAE Code 62 Flange Head V6 Straight SFS -20
K6AV6-20-24C SAE Code 62 Flange Head V6 Straight SFS -24
K6AV6-24-20C SAE Code 62 Flange Head V6 Straight SFS -20
K6AV6-24-24C SAE Code 62 Flange Head V6 Straight SFS -24
K6AV6-32-24C SAE Code 62 Flange Head V6 Straight SFS -24
K6AV6-32-32C SAE Code 62 Flange Head V6 Straight SFS -32
K6FV6-20-20C SAE Code 62 Flange Head V6 Elbow 45° SFS -20
K6FV6-20-24C SAE Code 62 Flange Head V6 Elbow 45° SFS -24
K6FV6-24-20C SAE Code 62 Flange Head V6 Elbow 45° SFS -20
K6FV6-24-24C SAE Code 62 Flange Head V6 Elbow 45° SFS -24
K6FV6-32-24C SAE Code 62 Flange Head V6 Elbow 45° SFS -24
K6NV4-16-16C SAE Code 62 Flange Head V4 Elbow 90° SFS -16
K6NV4-20-20C SAE Code 62 Flange Head V4 Elbow 90° SFS -20
K6NV4-32-32 SAE Code 62 Flange Head V4 Elbow 90° SFS -32
K6NV6-20-20C SAE Code 62 Flange Head V6 Elbow 90° SFS -20
K6NV6-20-24C SAE Code 62 Flange Head V6 Elbow 90° SFS -24
K6NV6-24-20C SAE Code 62 Flange Head V6 Elbow 90° SFS -20
K6NV6-24-24C SAE Code 62 Flange Head V6 Elbow 90° SFS -24
K6NV6-32-24C SAE Code 62 Flange Head V6 Elbow 90° SFS -24
K6NV6-32-32C SAE Code 62 Flange Head V6 Elbow 90° SFS -32
KC9V4-20-12C Female Metric S - Swivel (24° Cone with O-Ring) V4 Straight DKOS -12
KC9V4-25-16C Female Metric S - Swivel (24° Cone with O-Ring) V4 Straight DKOS -16
KC9V4-38-20C Female Metric S - Swivel (24° Cone with O-Ring) V4 Straight DKOS -20
KC9V6-30-20C Female Metric S - Swivel (24° Cone with O-Ring) V6 Straight DKOS -20
KC9V6-38-20C Female Metric S - Swivel (24° Cone with O-Ring) V6 Straight DKOS -20
KC9V6-38-24C Female Metric S - Swivel (24° Cone with O-Ring) V6 Straight DKOS -24
KC9V6-38-32 Female Metric S - Swivel (24° Cone with O-Ring) V6 Straight DKOS -32
KCFV4-18-10 Female Metric L - Swivel (24° Cone with O-Ring) V4 Elbow 90° DKOL -10
KD2V4-20-10 Male Metric S - Rigid (24° Cone) V4 Straight DKOL -10
KD2V6-30-20C Male Metric S - Rigid (24° Cone) V6 Straight DKOS -20
KD2V6-38-20C Male Metric S - Rigid (24° Cone) V6 Straight DKOS -20
KD2V6-38-24C Male Metric S - Rigid (24° Cone) V6 Straight DKOS -24
KEAV4-16-16 Female BSP Swivel with O-ring (60° Cone) V4 Straight BSP -16
KEAV4-16-16C Female BSP Swivel with O-ring (60° Cone) V4 Straight BSP -16
KEAV4-20-20 Female BSP Swivel with O-ring (60° Cone) V4 Straight BSP -20
KEAV4-32-32 Female BSP Swivel with O-ring (60° Cone) V4 Straight BSP -32
KEAV6-20-20C Female BSP Swivel with O-ring (60° Cone) V6 Straight BSP -20
KEAV6-24-24 Female BSP Swivel with O-ring (60° Cone) V6 Straight BSP -24
KEAV6-24-24C Female BSP Swivel with O-ring (60° Cone) V6 Straight BSP -24
KEAV6-32-32C Female BSP Swivel with O-ring (60° Cone) V6 Straight BSP -32
KEBV4-10-10 Female BSP Swivel with O-ring (60° Cone) V4 Elbow 45° BSP -10
KEBV4-12-12 Female BSP Swivel with O-ring (60° Cone) V4 Elbow 45° BSP -12
KECV6-20-20C Female BSP Swivel with O-ring (60° Cone) V6 Elbow 90° BSP -20
KECV6-24-24C Female BSP Swivel with O-ring (60° Cone) V6 Elbow 90° BSP -24
KECV6-32-32C Female BSP Swivel with O-ring (60° Cone) V6 Elbow 90° BSP -32
KJ7V4-10-10 Female ORFS Swivel V4 Elbow 45° ORFS -10
KJ7V4-12-10 Female ORFS Swivel V4 Elbow 45° ORFS -10
KJ7V6-20-20C Female Seal-Lok® - Swivel V6 Elbow 45° ORFS -20
KJ9V4-10-10 Female ORFS Swivel V4 Elbow 90° - Short Drop ORFS -10
KJ9V4-12-10 Female ORFS Swivel V4 Elbow 90° - Short Drop ORFS -10
KJCV4-12-10 Female ORFS Swivel V4 Straight - Short ORFS -10
KJCV6-20-20C Female Seal-Lok® - Swivel V6 Straight ORFS -20

C19159
687513