Parker Production Crimper - TH8-380 | Product Series

Filter by

    No filters selected

Controller Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker Production Crimper - TH8-380

Parker Production Crimper - TH8-380

Parker’s TH8-380 production crimper is designed to withstand the rigors of high volume production hose assembly manufacturing.

Technical Specifications

  • Size: 47 (L) x 24.5 (W) x 67 (H) inch
  • Force: 1961 to 4413 kN
  • Weight: 1653 lb
Safety Warning

Full Product Description

Parker’s TH8-380 production crimper is designed to withstand the rigors of high volume production hose assembly manufacturing. The electronic controls come preloaded with Parker hose part numbers and crimp specifications to make hose selection quickly and easily. The greaseless die design of the TH8-380 requires less maintenance and provides a cleaner work environment due to the revolutionary slide bearing technology. The TH8-380 sets a new standard for high quality and cost effective production crimpers. This production crimper is user friendly and built with a solid construction in order to provide a long service life.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive
• Aftermarket

Features/Benefits:
• Comes preloaded with Parker hose part numbers and crimp specifications
• Adjustable heavy duty crimper for crimping all Parker hose types up to 4 or 6 spiral steel wire layers, up to size -32
• Crimps all Parker industrial hose types up to 4”
• Greaseless dies provide less maintenance and 20% less friction

Applications:
• High volume hose assembly production

For technical information, please see the Production Crimper bulletin.

Related Documents

×
Products Controller Type
TH8-380 Micrometer

C19159
687583