Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Robust and reliable 187 hose expands the unified GlobalCore series of ISO 18752 hoses as the first and only 1,000 PSI constant working pressure hydraulic hose offered in sizes -8 through -48.
The newest member of the GlobalCore hose product family, 187 high pressure hydraulic hose is engineered to meet and exceed ISO 18752 performance specifications. A product that’s unmatched in today’s marketplace, GlobalCore 187 hose is the first and only 1,000 PSI constant working pressure hydraulic hose offered in sizes from -8 through -48 (1/2” through 3” inner diameter). Tested to twice the requirements of the ISO 18752 standard, GlobalCore 187 hose is designed to excel in rugged environments and high impulse applications. Like other GlobalCore hoses, high performance 187 hose offers low force to flex and a superior bend radius. Constructed with a synthetic rubber inner tube for a wider range of fluid compatibilities, and reinforced with one- or two-braid steel wire, 187 hose is designed to be a robust and reliable hydraulic hose solution. Choose from three cover options — Standard, Tough, and SuperTough — to match the level of abrasion resistance needed for each application.
Markets:
• Transportation
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Waste & Refuse
• Material Handling
• Forestry
• Railroad
• Utility Equipment
• Personnel Lift Equipment
• Machine Tool
• Aftermarket
• Industrial
• Mining
Features/Benefits:
• Standard, ToughCover or SuperTough cover options to prevent abrasion
• Half SAE bend radius for ease of installation and low force to flex (up to -32)
• 1000 PSI constant working pressure in all sizes
• Exceeds ISO 18752 performance specification (AC and AS)
• Synthetic rubber inner tube provides a wider range of fluid compatibility
Applications:
• Petroleum base hydraulic fluids and lubricating oils
Compatible Fittings:
• 43 series fittings
| Compliance, Certifications & Safety |
|---|
| ABS Type Approval Cert 187 Hose |
| Selector Guides |
|---|
| GlobalCore Hose Assembly E-Configurator |
| Communities, Blogs & Industry Links |
|---|
| GlobalCore Website |
| SAE vs ISO Specification for Hydraulic Hoses |
| Top 5 Reasons Customers Choose GlobalCore Hose |
| Products | Hose I.D. (size) | Hose Cover Type |
|---|---|---|
| 187-8 | -8 | Standard |
| 187TC-8 | -8 | ToughCover |
| 187ST-8 | -8 | SuperTough |
| 187-10 | -10 | Standard |
| 187TC-10 | -10 | ToughCover |
| 187ST-10 | -10 | SuperTough |
| 187-12 | -12 | Standard |
| 187TC-12 | -12 | ToughCover |
| 187ST-12 | -12 | SuperTough |
| 187ST-48 | -48 | SuperTough |
| 187-24 | -24 | Standard |
| 187-32 | -32 | Standard |
| 187-40 | -40 | Standard |
| 187TC-16 | -16 | ToughCover |
| 187TC-20 | -20 | ToughCover |
| 187TC-24 | -24 | ToughCover |
| 187TC-32 | -32 | ToughCover |
| 187TC-40 | -40 | ToughCover |
| 187ST-16 | -16 | SuperTough |
| 187ST-20 | -20 | SuperTough |
| 187ST-24 | -24 | SuperTough |
| 187ST-32 | -32 | SuperTough |
| 187ST-40 | -40 | SuperTough |
| 187-48 | -48 | Standard |
| 187TC-48 | -48 | ToughCover |