High Pressure ParLock Skive Fittings - VS Series | Product Series

Filter by

    No filters selected

Product Style

Shape

Port Size

Port Type

Hose Inside Diameter

Materials of Construction

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure ParLock Skive Fittings - VS Series

High Pressure ParLock Skive Fittings - VS Series

High Pressure ParLock hydraulic hoses fittings with Interlock technology; external skive

Technical Specifications

  • Materials of Construction: Steel, Stainless Steel
  • Application: Hydraulics
  • Maximum Operating Temperature: Refer to Part for Detailed Specification., Refer to Part for Detailed Specification.
  • Minimum Operating Temperature: Refer to Part for Detailed Specification., Refer to Part for Detailed Specification.
  • Maximum Operating Pressure: Refer to Part for Detailed Specification., Refer to Part for Detailed Specification., Refer to Part for Detailed Specification.
  • Hose Inside Diameter: 6.4 to 12.7 mm, 1/4 to 1/2 inch
  • Banjo Port Diameter: n/a
  • Connection Type: Shell, Female, Male, Flange
  • Port Size: See Part Technical Specs.
  • Shape: See Part Technical Specs.
  • Connection Size: View Part Details.
  • Nominal Inside Diameter: DN 6 to 12
Safety Warning

Full Product Description

Parker's ParLock skive fitting series VS is part of the ParLock fitting range. ParLock hose and fittings is the system for extremely dynamic pressure applications and is locking the metal reinforcement directy between the metal shell and the nipple. This system is generally called "Interlock". Some applications are requiring the ParLock system. The ParLock sive fitting series VS has a chromium-6-free plating and is available in steel and stainless steel for Parker ParLock skive hoses.

Markets:
· Mobile
· Industrial
· Materials Handling
· Oil and Gas

Features/Benefits:
· Matched hose und fitting system guarantees an approved and safe combination  for extremely dynamic pressure applications.
· Skive technology offers superb mechanical grip for safety and impulse life .

Applications:
· All construction equipment machines
· Agriculture and forestry machines  
· Injection Moulding machines
· Materials handling applications (excavator booms)
· Vibratory hammers
· Blow-out prevendors in oil and gas
· General high pressure hydraulic applications

Parker ParLock VS series high pressure fittings are compatible with the following hoses:
· H31, H31TC, H31ST (all in sizes -4, -6, -8)

Related Documents

×
Products Product Style Shape Port Size Port Type Hose Inside Diameter Materials of Construction
100VS-4 Shell Straight n/a n/a -4 Steel
100VS-6 Shell Straight n/a n/a -6 Steel
100VS-8 Shell Straight n/a n/a -8 Steel
K0CVS-8-4 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 8 mm DKOS -4
K0CVS-12-6 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 12 mm DKOS -6
K0CVS-16-8 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 16 mm DKOS -8
K01VS-6-6 Male NPTF Pipe - Rigid Straight 3/8" NPTF -6
K01VS-8-8 Male NPTF Pipe - Rigid Straight 1/2" NPTF -8
K1CVS-8-4 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 8 mm DKOS -4
K1CVS-10-4 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 10 mm DKOS -4
K1CVS-12-6 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 12 mm DKOS -6
K17VS-8-8 SAE Code 61 Flange Head Elbow 45° 1/2" SFL -8
K17VS-12-8 SAE Code 61 Flange Head Elbow 45° 3/4" SFL -8
K19VS-8-8 SAE Code 61 Flange Head Elbow 90° 1/2" SFL -8
K19VS-12-8 SAE Code 61 Flange Head Elbow 90° 3/4" SFL -8
K37VS-6-6 Female JIC 37° - Swivel Elbow 45° - Short Drop 9/16" JIC -6
K3VVS-8-6 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 45° - Short Drop 3/4" JIC / SAE -6
K3VVS-8-8 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 45° - Short Drop 3/4" JIC / SAE -8
K92VS-8-6 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 1/2" BSP -6
K92VS-8-8 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 1/2" BSP -8
K92VS-10-8 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 5/8" BSP -8
KCFVS-12-6 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 12 mm DKOL -6
KD2VS-12-6 Male Metric S - Rigid (24° Cone) Straight 12 mm DKOS -6
KJCVS-8-6 Female ORFS - Swivel Straight - Short 13/16" ORFS -6
KJCVS-8-8 Female ORFS - Swivel Straight - Short 13/16" ORFS -8
KJCVS-10-8 Female ORFS - Swivel Straight - Short 1" ORFS -8
KJ9VS-6-6 Female ORFS - Swivel Elbow 90° - Short Drop 11/16" ORFS -6
KJ9VS-8-6 Female ORFS - Swivel Elbow 90° - Short Drop 13/16" ORFS -6
KJ9VS-8-8 Female ORFS - Swivel Elbow 90° - Short Drop 13/16" ORFS -8
KJ9VS-10-8 Female ORFS - Swivel Elbow 90° - Short Drop 1" ORFS -8
K3VVS-10-8 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 45° - Short Drop 7/8" JIC / SAE -8
K37VS-12-8 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 45° 1-1/16" JIC / SAE -8
K39VS-6-6 Female JIC 37° - Swivel Elbow 90° - Short Drop 9/16" JIC -6
K3WVS-8-6 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 90° - Short Drop 3/4" JIC / SAE -6
K3WVS-8-8 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 90° - Short Drop 3/4" JIC / SAE -8
K3WVS-10-8 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 90° - Short Drop 7/8" JIC / SAE -8
K68VS-4-4 Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 7/16" JIC / SAE -4
K1CVS-14-6 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 14 mm DKOS -6
K1CVS-16-8 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 16 mm DKOS -8
K6AVS-8-8 SAE Code 62 Flange Head Straight 1/2" SFS -8
K06VS-6-6 Female JIC 37° - Swivel Straight 9/16" JIC -6
K68VS-8-6 Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 3/4" JIC / SAE -6
K68VS-8-8 Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 3/4" JIC / SAE -8
K68VS-10-8 Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 7/8" JIC / SAE -8
K06VS-12-8 Female JIC 37° - Swivel Straight 1-1/16" JIC -8
K92VS-6-6 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 3/8" BSP -6
KB2VS-6-6 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 3/8" BSP -6
KB2VS-8-6 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 1/2" BSP -6
KB2VS-8-8 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 1/2" BSP -8
KB2VS-10-8 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 5/8" BSP -8
KC9VS-8-4 Female Metric S - Swivel (24° Cone with O-Ring) Straight 8 mm DKOS -4
KC9VS-10-4 Female Metric S - Swivel (24° Cone with O-Ring) Straight 10 mm DKOS -4
KC9VS-8-6 Female Metric S - Swivel (24° Cone with O-Ring) Straight 8 mm DKOS -6
KC9VS-12-6 Female Metric S - Swivel (24° Cone with O-Ring) Straight 12 mm DKOS -6
KC9VS-14-6 Female Metric S - Swivel (24° Cone with O-Ring) Straight 14 mm DKOS -6
KC9VS-16-8 Female Metric S - Swivel (24° Cone with O-Ring) Straight 16 mm DKOS -8
KC9VS-20-8 Female Metric S - Swivel (24° Cone with O-Ring) Straight 20 mm DKOS -8
KCAVS-12-6 Female Metric L - Swivel (24° Cone with O-Ring) Straight 12 mm DKOL -6
KCAVS-15-8 Female Metric L - Swivel (24° Cone with O-Ring) Straight 15 mm DKOL -8
KD2VS-14-6 Male Metric S - Rigid (24° Cone) Straight 14 mm DKOS -6
KD2VS-16-8 Male Metric S - Rigid (24° Cone) Straight 16 mm DKOS -8
KD9VS-4-4 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 1/4" BSP -4
KD9VS-6-6 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 3/8" BSP -6
KD9VS-8-8 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 1/2" BSP -8
KJCVS-6-6 Female ORFS - Swivel Straight - Short 11/16" ORFS -6
K6AVS-12-8 SAE Code 62 Flange Head Straight 3/4" SFS -8
K6FVS-8-8 SAE Code 62 Flange Head Elbow 45° 1/2" SFS -8
K6FVS-12-8 SAE Code 62 Flange Head Elbow 45° 3/4" SFS -8
K15VS-8-8 SAE Code 61 Flange Head Straight 1/2" SFL -8
K15VS-12-8 SAE Code 61 Flange Head Straight 3/4" SFL -8
100VS-6C Shell Straight n/a n/a -6 Stainless Steel
100VS-8C Shell Straight n/a n/a -8 Stainless Steel
K01VS-8-8C Male NPTF Pipe - Rigid Straight 1/2" NPTF -8
K1CVS-16-8C Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 16 mm DKOS -8
K68VS-8-8C Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 3/4" JIC / SAE -8
KC9VS-12-6C Female Metric S - Swivel (24° Cone with O-Ring) Straight 12 mm DKOS -6
KC9VS-16-8C Female Metric S - Swivel (24° Cone with O-Ring) Straight 16 mm DKOS -8

C19159
687513