Multi purpose hose - 2040N | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Compatible Fitting

Hose Type

Color

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Multi purpose hose - 2040N Multi purpose hose - 2040N

Multi purpose hose - 2040N

Parker 2040N Hoses are designed to match high demands in hydraulics or media transfer applications. Reliability, versatility and a high degree of customization recommend them ideal for production environments. For working pressure up to 35 MPa.

Technical Specifications

  • Weight: 0.05 to 0.40 lb/ft, 0.07 to 0.60 kg/m
  • Industry: General Industrial, Off-road Machinery
  • Hose Inner Tube Material: Polyamide (PA)
  • Brand: Parker
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Pressure: 100 to 350 bar, 1450 to 5075 psi, 10.0 to 35.0 MPa
  • Product Type: High Pressure Hose, Hydraulic Hose, Transfer Hose, Water Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyurethane
  • Design Factor: 4:1
  • Materials of Construction: Thermoplastic
  • Minimum Bend Radius: 1.181 to 9.055 inch, 30 to 230 mm
  • Division: Polymer Hose Division Europe
  • Product Style: Multipurpose Hose
  • Media: Chemicals - Check your fluid compatibility with our catalogue chart., Petroleum Hydraulic Fluids
  • Specifications Met: Parker Specifications
  • Compatible Fitting: 56 Series
  • Inside Diameter: 1/8 to 1 inch, 3.2 to 25.0 mm
  • Application: Industrial Hydraulics, Mobile Hydraulics
  • Hose Reinforcement Material: 1 Braid of High Tensile Steel Wire
  • Outside Diameter: 0.275 to 1.319 inch, 7.0 to 33.5 mm
Safety Warning

Full Product Description

Parker 2040N Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are therefore offer the developing engineer a rich choice of solutions, always assured that the long service life and easy installation are ideal for todays demanding production environments. Additionally, long available lengths reduce waste for distribution and assembly production.


Markets:

• Industrial hydraulics

• Mobile


Features/Benefits:

• Excellent chemical resistance due to polyamide core tube and polyamide cover with V30

• Excellent abrasion resistance

• Small bend radii

• Steel wire pressure reinforcement


Applications:

• High pressure service for general industrial and mobile hydraulic applications

• For improved chemical resistance is required with some hydraulic and chemical fluids

• Flexible connections between CO2 gas cylinder regulators and manifolds in CO2 fire extinguishing systems and for mobile or fixed CO2 fire extinguishers

• For working pressure up to 35 MPa (5.075 psi)


Technical Specifications:

• Core tube: Polyamide

• Pressure reinforcement: One braided layer of high tensile steel wire

• Cover: V00: polyurethane / V30: polyamide

• Colour: black

• Temperature range: -40°C up to +100°C for petroleum or synthetic hydraulic fluids, Pinpricked –40 °C up to +80 °C


Notes:

• For pinpricked hose please add “-P”, e.g. 2040N-02V00-P

• In version V00 also available as twinline or multiline hose

Related Documents

×
Products Maximum Working Pressure (MPa) Compatible Fitting Hose Type Color
2040N-02V00 35 56 Series black
2040N-03V00 34 57 Series black
2040N-04V00 31 60 Series black
2040N-05V00 25 65 Series black
2040N-06V00 24 68 Series black
2040N-08V00 18.5 71 Series black
2040N-10V00 14 74 Series black
2040N-12V00 12.5 76 Series black
2040N-16V00 10 78 Series black
2040N-03V30 37.5 59 Series black
2040N-04V30 31 62 Series black
2040N-05V30 25 67 Series black
2040N-06V30 24 70 Series black
2040N-08V30 19.5 73 Series black
2040N-03V00-P 34 58 Series Pinpricked black
2040N-04V00-P 31 61 Series Pinpricked black
2040N-05V00-P 25 66 Series Pinpricked black
2040N-06V00-P 24 69 Series Pinpricked black
2040N-08V00-P 18.5 72 Series Pinpricked black
2040N-10V00-P 14 75 Series Pinpricked black
2040N-12V00-P 12.5 77 Series Pinpricked black
2040N-16V00-P 10 79 Series Pinpricked black
2040N-04V74-P 25 63 Series Pinpricked black
2040N-04V78-P 25 64 Series Pinpricked grey
2040N-03V02 34 83 Series blue
2040N-03V22 34 80 Series blue
2040N-04V02 31 82 Series blue
2040N-04V22 31 81 Series blue
2040N-04V80 10 84 Series black
2040N-06V02 24 85 Series blue

C19159
687513