Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker PX Fittings are always designed to match the respective Parker hoses, assuring an ideal combination and hose assemblies serving our customers needs reliably and efficient. Suitable for hose types 2033T, 2040H and 2040N.
| Literature and Reference Materials |
|---|
| Parker Thermoplastic Hoses for Hydraulic and Industry Catalog_4460_UK--(English) |
| Selector Guides |
|---|
| Crimpsource Online --(English) |
| Products | Maximum Working Pressure (MPa) | Hose I.D. (mm) | Fitting Type | Tube O.D. (mm) | Connection Thread Size | Materials of Construction |
|---|---|---|---|---|---|---|
| 1C9PX-25-12 | 42.0 MPa | 19 mm | C9 | 25 (O.D.) | M36x2.0 | |
| 1C9PX-30-16 | 42.0 MPa | 25.4 mm | C9 | 30 (O.D.) | M42x2.0 | |
| 1CAPX-6-03 | 31.5 MPa | 4.8 mm | CA | 6 (O.D.) | M12x1.5 | |
| 1CAPX-6-04 | 31.5 MPa | 6.4 mm | CA | 6 (O.D.) | M12x1.5 | |
| 1CAPX-8-04 | 42.5 MPa | 6.4 mm | CA | 8 (O.D.) | M14x1.5 | |
| 1CAPX-10-04 | 40.0 MPa | 6.4 mm | CA | 10 (O.D.) | M16x1.5 | |
| 1CAPX-10-05 | 40.0 MPa | 7.9 mm | CA | 10 (O.D.) | M16x1.5 | |
| 1CAPX-12-05 | 35.0 MPa | 7.9 mm | CA | 12 (O.D.) | M18x1.5 | |
| 1CAPX-10-06 | 40.0 MPa | 9.5 mm | CA | 10 (O.D.) | M16x1.5 | |
| 1CAPX-12-06 | 35.0 MPa | 9.5 mm | CA | 12 (O.D.) | M18x1.5 | |
| 1CAPX-15-08 | 31.5 MPa | 12.7 mm | CA | 15 (O.D.) | M22x1.5 | |
| 1CAPX-18-10 | 31.5 MPa | 15.9 mm | CA | 18 (O.D.) | M26x1.5 | |
| 1CAPX-22-12 | 28.0 MPa | 19 mm | CA | 22 (O.D.) | M30x2.0 | |
| 1CAPX-28-16 | 21.0 MPa | 25.4 mm | CA | 28 (O.D.) | M36x2.0 | |
| 1CEPX-6-03 | 31.5 MPa | 4.8 mm | CE | 6 (O.D.) | M12x1.5 | |
| 1CEPX-6-04 | 31.5 MPa | 6.4 mm | CE | 6 (O.D.) | M12x1.5 | |
| 1CEPX-8-04 | 42.5 MPa | 6.4 mm | CE | 8 (O.D.) | M14x1.5 | |
| 1CEPX-10-05 | 40.0 MPa | 7.9 mm | CE | 10 (O.D.) | M16x1.5 | |
| 1CEPX-10-06 | 40.0 MPa | 9.5 mm | CE | 10 (O.D.) | M16x1.5 | |
| 1D9PX-4-04 | 63.0 MPa | 6.4 mm | D9 | n/a | 1/4" | |
| 1D9PX-6-06 | 55.0 MPa | 9.5 mm | D9 | n/a | 3/8" | |
| 1D9PX-8-08 | 43.0 MPa | 12.7 mm | D9 | n/a | 1/2" | |
| 1D9PX-12-10 | 35.0 MPa | 15.9 mm | D9 | n/a | 3/4" | |
| 1GAPX-8-04BF | 27.0 MPa | 6.4 mm | GA | 8 (O.D.) | W21.8 x 1/14 | |
| 1GAPX-12-04BF | 27.0 MPa | 6.4 mm | GA | 12 (O.D.) | W24.32 x 1/14 | |
| 1U0PX-4-04 | 63.0 MPa | 6.4 mm | U0 | n/a | 1/4" | |
| 101PX-8-08 | 24.0 MPa | 12.7 mm | 1 | n/a | 1/2"-14 | Galvanised Steel |
| 103PX-4-03 | 41.0 MPa | 4.8 mm | 3 | n/a | 7/16"-20 | Galvanised Steel |
| 11DPX-12-06 | 25.0 MPa | 9.5 mm | 1D | 12 (O.D.) | ||
| 1CEPX-12-06 | 35.0 MPa | 9.5 mm | CE | 12 (O.D.) | M18x1.5 | |
| 1CEPX-15-08 | 31.5 MPa | 12.7 mm | CE | 15 (O.D.) | M22x1.5 | |
| 1CEPX-18-10 | 31.5 MPa | 15.9 mm | CE | 18 (O.D.) | M26x1.5 | |
| 1CEPX-22-12 | 28.0 MPa | 19 mm | CE | 22 (O.D.) | M30x2.0 | |
| 1CEPX-28-16 | 21.0 MPa | 25.4 mm | CE | 28 (O.D.) | M36x2.0 | |
| 1CFPX-6-03 | 31.5 MPa | 4.8 mm | CF | 6 (O.D.) | M12x1.5 | |
| 1CFPX-6-04 | 31.5 MPa | 6.4 mm | CF | 6 (O.D.) | M12x1.5 | |
| 1CFPX-8-04 | 42.5 MPa | 6.4 mm | CF | 8 (O.D.) | M14x1.5 | |
| 1CFPX-10-05 | 40.0 MPa | 7.9 mm | CF | 10 (O.D.) | M16x1.5 | |
| 1CFPX-10-06 | 40.0 MPa | 9.5 mm | CF | 10 (O.D.) | M16x1.5 | |
| 1B2PX-4-03 | 63.0 MPa | 4.8 mm | B2 | n/a | 1/4" | |
| 1B2PX-4-04 | 63.0 MPa | 6.4 mm | B2 | n/a | 1/4" | |
| 1B2PX-6-06 | 55.0 MPa | 9.5 mm | B2 | n/a | 3/8" | |
| 1B2PX-8-06 | 43.0 MPa | 9.5 mm | B2 | n/a | 1/2" | |
| 1B2PX-8-08 | 43.0 MPa | 12.7 mm | B2 | n/a | 1/2" | |
| 1B2PX-12-12 | 35.0 MPa | 19 mm | B2 | n/a | 3/4" | |
| 106PX-4-02 | 41.0 MPa | 3.2 mm | 6 | n/a | 7/16"-20 | |
| 106PX-4-03 | 41.0 MPa | 4.8 mm | 6 | n/a | 7/16"-20 | |
| 106PX-4-04 | 41.0 MPa | 6.4 mm | 6 | n/a | 7/16"-20 | |
| 106PX-5-04 | 41.0 MPa | 6.4 mm | 6 | n/a | 1/2"-20 | |
| 106PX-6-05 | 34.5 MPa | 7.9 mm | 6 | n/a | 9/16"-18 | |
| 106PX-6-06 | 34.5 MPa | 9.5 mm | 6 | n/a | 9/16"-18 | |
| 1CFPX-12-06 | 35.0 MPa | 9.5 mm | CF | 12 (O.D.) | M18x1.5 | |
| 1CFPX-15-08 | 31.5 MPa | 12.7 mm | CF | 15 (O.D.) | M22x1.5 | |
| 1CFPX-18-10 | 31.5 MPa | 15.9 mm | CF | 18 (O.D.) | M26x1.5 | |
| 1CFPX-22-12 | 28.0 MPa | 19 mm | CF | 22 (O.D.) | M30x2.0 | |
| 1D0PX-6-03 | 25.0 MPa | 4.8 mm | D0 | 6 (O.D.) | M12x1.5 | |
| 1D0PX-8-04 | 42.5 MPa | 6.4 mm | D0 | 8 (O.D.) | M14x1.5 | |
| 1D0PX-10-05 | 40.0 MPa | 7.9 mm | D0 | 10 (O.D.) | M16x1.5 | |
| 1J9PX-4-03 | 41.0 MPa | 4.8 mm | J9 | n/a | 9/16"-18 | |
| 1J9PX-4-04 | 41.0 MPa | 6.4 mm | J9 | n/a | 9/16"-18 | |
| 1J9PX-6-06 | 41.0 MPa | 9.5 mm | J9 | n/a | 11/16"-16 | |
| 1J9PX-8-06 | 41.0 MPa | 9.5 mm | J9 | n/a | 13/16"-16 | |
| 1J9PX-8-08 | 41.0 MPa | 12.7 mm | J9 | n/a | 13/16"-16 | |
| 139PX-6-05 | 34.5 MPa | 7.9 mm | 39 | n/a | 9/16"-18 | |
| 13BPX-4-03 | 63.0 MPa | 4.8 mm | 3B | n/a | 1/4" | |
| 1B4PX-2-03 | 55.0 MPa | 4.8 mm | B4 | n/a | 1/8" | |
| 1C3PX-6-02 | 25.0 MPa | 3.2 mm | C3 | 6 (O.D.) | M12x1.5 | |
| 1C3PX-6-03 | 25.0 MPa | 4.8 mm | C3 | 6 (O.D.) | M12x1.5 | |
| 1C3PX-8-03 | 25.0 MPa | 4.8 mm | C3 | 8 (O.D.) | M14x1.5 | |
| 1C3PX-10-03 | 25.0 MPa | 4.8 mm | C3 | 10 (O.D.) | M16x1.5 | |
| 1C3PX-8-04 | 25.0 MPa | 6.4 mm | C3 | 8 (O.D.) | M14x1.5 | |
| 1C3PX-10-04 | 25.0 MPa | 6.4 mm | C3 | 10 (O.D.) | M16x1.5 | |
| 1C3PX-10-05 | 25.0 MPa | 7.9 mm | C3 | 10 (O.D.) | M16x1.5 | |
| 106PX-8-06 | 34.5 MPa | 9.5 mm | 6 | n/a | 3/4"-16 | |
| 106PX-10-08 | 34.5 MPa | 12.7 mm | 6 | n/a | 7/8"-14 | |
| 107PX-4-02 | 34.5 MPa | 3.2 mm | 7 | n/a | 1/4"-18 | |
| 107PX-4-03 | 34.5 MPa | 4.8 mm | 7 | n/a | 1/4"-18 | |
| 107PX-4-04 | 34.5 MPa | 6.4 mm | 7 | n/a | 1/4"-18 | |
| 107PX-6-06 | 27.5 MPa | 9.5 mm | 7 | n/a | 3/8"-18 | |
| 192PX-4-03 | 63.0 MPa | 4.8 mm | 92 | n/a | 1/4" | |
| 192PX-4-04 | 63.0 MPa | 6.4 mm | 92 | n/a | 1/4" | |
| 192PX-6-05 | 55.0 MPa | 7.9 mm | 92 | n/a | 3/8" | |
| 192PX-6-06 | 55.0 MPa | 9.5 mm | 92 | n/a | 3/8" | |
| 192PX-8-06 | 43.0 MPa | 9.5 mm | 92 | n/a | 1/2" | |
| 192PX-8-08 | 43.0 MPa | 12.7 mm | 92 | n/a | 1/2" | |
| 192PX-12-12 | 35.0 MPa | 19 mm | 92 | n/a | 3/4" | |
| 192PX-16-16 | 28.0 MPa | 25.4 mm | 92 | n/a | 1" | |
| 1D0PX-12-06 | 40.0 MPa | 9.5 mm | D0 | 12 (O.D.) | M18x1.5 | |
| 1D0PX-15-08 | 31.0 MPa | 12.7 mm | D0 | 15 (O.D.) | M22x1.5 | |
| 1JCPX-4-03 | 41.0 MPa | 4.8 mm | JC | n/a | 9/16"-18 | |
| 1JCPX-4-04 | 41.0 MPa | 6.4 mm | JC | n/a | 9/16"-18 | |
| 1JCPX-6-06 | 41.0 MPa | 9.5 mm | JC | n/a | 11/16"-16 | |
| 1JCPX-8-06 | 41.0 MPa | 9.5 mm | JC | n/a | 13/16"-16 | |
| 1JCPX-8-08 | 41.0 MPa | 12.7 mm | JC | n/a | 13/16"-16 | |
| 192PX-2-02 | 55.0 MPa | 3.2 mm | 92 | n/a | 1/8" | |
| 192PX-2-03 | 55.0 MPa | 4.8 mm | 92 | n/a | 1/8" | |
| 1D2PX-12-05 | 63.0 MPa | 7.9 mm | D2 | 12 (O.D.) | M20x1.5 | |
| 1D9PX-2-02 | 55.0 MPa | 3.2 mm | D9 | n/a | 1/8" | |
| 1D9PX-2-03 | 55.0 MPa | 4.8 mm | D9 | n/a | 1/8" | |
| 1D9PX-4-03 | 63.0 MPa | 4.8 mm | D9 | n/a | 1/4" | |
| 1C3PX-10-06 | 25.0 MPa | 9.5 mm | C3 | 10 (O.D.) | M16x1.5 | |
| 1C3PX-12-06 | 25.0 MPa | 9.5 mm | C3 | 12 (O.D.) | M18x1.5 | |
| 1C3PX-15-08 | 25.0 MPa | 12.7 mm | C3 | 15 (O.D.) | M22x1.5 | |
| 1C9PX-6-03 | 63.0 MPa | 4.8 mm | C9 | 6 (O.D.) | M14x1.5 | |
| 1C9PX-8-03 | 63.0 MPa | 4.8 mm | C9 | 8 (O.D.) | M16x1.5 | |
| 1C9PX-10-04 | 63.0 MPa | 6.4 mm | C9 | 10 (O.D.) | M18x1.5 | |
| 1C9PX-12-05 | 63.0 MPa | 7.9 mm | C9 | 12 (O.D.) | M20x1.5 | |
| 1C9PX-12-06 | 63.0 MPa | 9.5 mm | C9 | 12 (O.D.) | M20x1.5 | |
| 1C9PX-14-06 | 63.0 MPa | 9.5 mm | C9 | 14 (O.D.) | M22x1.5 | |
| 107PX-8-08 | 24.0 MPa | 12.7 mm | 7 | n/a | 1/2"-14 | |
| 10CPX-16-08 | 42.0 MPa | 12.7 mm | 0C | 16 (O.D.) | M24x1.5 | |
| 10CPX-20-10 | 42.0 MPa | 15.9 mm | 0C | 20 (O.D.) | M30x2.0 | |
| 11CPX-8-03 | 63.0 MPa | 4.8 mm | 1C | 8 (O.D.) | M16x1.5 | |
| 1C9PX-16-08 | 42.0 MPa | 12.7 mm | C9 | 16 (O.D.) | M24x1.5 | |
| 1C9PX-20-10 | 42.0 MPa | 15.9 mm | C9 | 20 (O.D.) | M30x2.0 | |
| 101PX-2-03 | 34.5 MPa | 4.8 mm | 1 | n/a | 1/8"-27 | Galvanised Steel |
| 101PX-4-03 | 34.5 MPa | 4.8 mm | 1 | n/a | 1/4"-18 | Galvanised Steel |
| 101PX-4-04 | 34.5 MPa | 6.4 mm | 1 | n/a | 1/4"-18 | Galvanised Steel |
| 101PX-6-06 | 27.5 MPa | 9.5 mm | 1 | n/a | 3/8"-18 | Galvanised Steel |
| 11CPX-6-04 | 63.0 MPa | 6.4 mm | 1C | 6 (O.D.) | M14x1.5 | |
| 11CPX-10-04 | 63.0 MPa | 6.4 mm | 1C | 10 (O.D.) | M18x1.5 | |
| 11CPX-12-05 | 63.0 MPa | 7.9 mm | 1C | 12 (O.D.) | M20x1.5 | |
| 11CPX-16-08 | 42.0 MPa | 12.7 mm | 1C | 16 (O.D.) | M24x1.5 | |
| 11DPX-6-03 | 25.0 MPa | 4.8 mm | 1D | 6 (O.D.) | ||
| 11DPX-8-04 | 25.0 MPa | 6.4 mm | 1D | 8 (O.D.) | ||
| 11DPX-10-05 | 25.0 MPa | 7.9 mm | 1D | 10 (O.D.) | ||
| 11DPX-10-06 | 25.0 MPa | 9.5 mm | 1D | 10 (O.D.) |