PTFE Hose - 2030T | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Hose I.D. (mm)

Weight (kg/m)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PTFE Hose - 2030T

PTFE Hose - 2030T

Parker 2030T Hoses are designed to match high demands for hydraulics or media transfer. They offer reliability, versatility and a high degree of customization and are ideal for production environments. For working pressure up to 27.5 MPa.

Technical Specifications

  • Weight: 0.09 to 0.69 kg/m, 0.06 to 0.46 lb/ft
  • Industry: General Industrial
  • Hose Inner Tube Material: Polytetrafluoroethylene (PTFE)
  • Brand: Parker
  • Maximum Operating Temperature: 230 °C, 446 °F
  • Minimum Operating Temperature: -50 °C, -58 °F
  • Maximum Operating Pressure: 3.4 to 27.5 MPa, 34 to 275 bar, 490 to 3985 psi
  • Product Type: Hydraulic Hose, PTFE Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: n/a
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Materials of Construction: Thermoplastic
  • Minimum Bend Radius: 0.709 to 9.843 inch, 18 to 250 mm
  • Media: Chemicals - Check your fluid compatibility with our catalogue chart., Petroleum Hydraulic Fluids
  • Specifications Met: Parker Specifications
  • Compatible Fitting: F6 Series, PC Series
  • Inside Diameter: 3/16 to 1-1/4 inch, 4.7 to 32 mm
  • Application: Aggresive Media, High Temperature Hydraulics
  • Hose Reinforcement Material: 1 Braid of Stainless Steel Wire
  • Outside Diameter: 0.307 to 1.268 inch, 7.8 to 32.2 mm
Safety Warning

Full Product Description

Parker 2030T Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are therefore offer the developing engineer a rich choice of solutions, always assured that the long service life and easy installation are ideal for today's demanding production environments. Additionally, long available lengths reduce waste for distribution and assembly production.

Markets:
• Transportation
• Mobile
• Industrial hydraulics

Feature/Benefits:
• Excellent chemical resistance
• Suitable for high temperatures
• Non-stick and easy to clean
• Convoluted versions can be used in very tight installation areas or critical applications to avoid hose kinking

Applications:
• Medium pressure service for use with hydraulic fluids at high temperatures and aggressive chemicals in the chemical industry, surface engineering, 2-component systems.
• The core tube material conforms to FDA 21 CFR177.1550.
• Working pressures up to 27.5 MPa (3.985 psi)

Construction:
• Core Tube: Polytetrafluoroethylene
• Pressure reinforcement: One braided layer of steel wire
• Temperature range: -50°C up to +150°C continuous temperature +230°C at working pressures up to 2 MPa

Notes:
• Not recommended for dynamic applications.

Related Documents

×
Products Maximum Working Pressure (MPa) Hose I.D. (mm) Weight (kg/m)
2030T-03V70 27.5 4.7 0.09
2030T-04V70 24 6.3 0.13
2030T-05V70 20 8.2 0.17
2030T-06V70 17.5 9.7 0.19
2030T-08V70 15 12.8 0.29
2030T-10V70 12.5 16 0.34
2030T-12V70 10 19.4 0.41
2030T-16V70 8 25 0.51
2030T-04CON 17.2 6.4 0.11
2030T-05CON 15.5 8.2 0.16
2030T-06CON 13.8 9.9 0.21
2030T-08CON 10.3 12.8 0.25
2030T-10CON 8.3 16 0.3
2030T-12CON 6.9 19.3 0.37
2030T-16CON 4.6 25.5 0.54
2030T-20CON 3.4 32.2 0.69
2030TB-04CON 17.2 6.4 0.18
2030TB-05CON 15.5 7.9 0.2
2030TB-06CON 13.8 9.5 0.21
2030TB-08CON 10.3 12.7 0.3
2030TB-10CON 8.3 15.9 0.36
2030TB-12CON 6.9 19.1 0.43
2030TB-16CON 4.6 25.4 0.65
2030TB-20CON 3.4 32.2 0.75

C19159
687513