PTFE hose - 2033T | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PTFE hose - 2033T

PTFE hose - 2033T

Parker 2033T Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are ideal for production environments. For working pressure up to 27.5 MPa.

Technical Specifications

  • Weight: 0.15 to 0.54 lb/ft, 0.23 to 0.81 kg/m
  • Industry: General Industrial
  • Hose Inner Tube Material: Polytetrafluoroethylene (PTFE)
  • Brand: Parker
  • Minimum Operating Temperature: -50 °C, -58 °F
  • Maximum Operating Pressure: 11.0 to 27.5 MPa, 110 to 275 bar, 1595 to 3985 psi
  • Application: 2-component Systems, Surface Engineering, Chemical Transfer
  • Product Type: Hydraulic Hose, PTFE Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: n/a
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 2.953 to 9.843 inch, 75 to 250 mm
  • Materials of Construction: Thermoplastic
  • Media: Chemicals - Check your fluid compatibility with our catalogue chart., Petroleum Hydraulic Fluids
  • Specifications Met: FDA 21 CFR 177.1550 (Tube)
  • Compatible Fitting: F6, 56 Series
  • Inside Diameter: 1/4 to 1 inch, 6.3 to 25.0 mm
  • Maximum Operating Temperature: 150 °C (230°C at 2 MPa), 302 °F (446°F at 2 MPa)
  • Hose Reinforcement Material: 2 Braids of Stainless Steel Wire
  • Outside Diameter: 0.433 to 1.220 inch, 11.0 to 31.0 mm
Safety Warning

Full Product Description

Parker 2033T Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are therefore offer the developing engineer a rich choice of solutions, always assured that the long service life and easy installation are ideal for today's demanding production environments. Additionally, long available lengths reduce waste for distribution and assembly production.

Markets:
• Industrial hydraulics

Feature/Benefits:
• Increased working pressure due to two braided layers of stainless steel wire
• Suitable for high temperatures
• Inert to virtually all hydraulic and chemical fluids

Applications:
• Medium pressure service for use with hydraulic fluids at high temperatures and aggressive chemicals in the chemical industry, surface engineering, 2-component systems.
• The core tube material conforms to FDA 21 CFR177.1550.
• For working pressure up to 27.5 MPa (3.985 psi)

Construction:
• Core Tube: Polytetrafluoroethylene
• Pressure reinforcement: Two braided layers of stainless steel wire
• Temperature range: -50°C up to +150°C permanent temperature +230°C at working pressures up to 2 MPa

Notes:
• Not recommended for dynamic applications.

Related Documents

×
Products Hose I.D. (mm)
2033T-04V70 6.3
2033T-05V70 8.2
2033T-06V70 9.7
2033T-08V70 12.8
2033T-10V70 16
2033T-12V70 19.4
2033T-16V70 25

C19159
687513