Pilot Operated Proportional Directional Control Valve - Series D31FC / D41FC / D91FC / D111FC | Product Series

Filter by

    No filters selected

Port Connection

Spool Code

Flow Rate

Pilot Inlet / Drain Locations

Seal Material

Signal Input

Flow Direction

Connection Type

Valve Option

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pilot Operated Proportional Directional Control Valve - Series D31FC / D41FC / D91FC / D111FC

Pilot Operated Proportional Directional Control Valve - Series D31FC / D41FC / D91FC / D111FC

With a high-definition position feedback system and an excellent price-performance ratio, Parker's pilot operated proportional directional control valves series D*1FC offer numerous competitive advantages for users - optionally with EtherCAT® interface.

Technical Specifications

  • Mounting Type: Subplate Mounting
  • Operation Type: Pilot
  • Actuation Type: Proportional Solenoid
  • Function: 3-way
  • Weight: Depending on Size: 9 to 68.5 kg, depending on size kg
  • Maximum Flow Rate: n/a
  • Product Series: Proportional DC Valve
  • Maximum Operating Pressure: 350 bar
  • For Fluid Type: Hydraulic Oil according to DIN 51524 ... 535, Water Glycol
  • Seal Material: NBR, FPM
  • Body Material: Cast Iron
  • Maximum Ambient Temperature: 60 °C
  • Minimum Ambient Temperature: -25 °C
  • Filter Efficiency Rating: ISO 4406; 18/16/13
  • Leak Rate: depending on size ml/min
  • Mounting Style: DIN 24340 / ISO 4401 / CETOP RP121 / NFPA
  • Hysteresis: ≤ 0.1 %
  • Application: Industrial Hydraulic
  • Brand: Parker
  • Technology: Hydraulics
  • Division: Hydraulic Valve Systems Division Europe
  • Valve Type: Proportional DC Valve
  • Media: Hydraulic Oil
  • Maximum Fluid Temperature: 60 °C
  • Minimum Fluid Temperature: -25 NBR, -20 FPM °C
  • Electronics Type: Onboard
  • Flow Rate: 90 up to 1000 L/min
  • Maximum Kinematic Viscosity: 400 cSt
  • Minimum Kinematic Viscosity: 20 cSt
  • Vibration Resistance: 10 Sinus 5...2000 Hz acc. IEC 68-2-6 10 (RMS) Random noise 20...2000 Hz acc. IEC 68-2-36 15 Shock acc. IEC 68-2-27 g
  • Mounting Position: Unrestricted
  • Variation of Opening Point: set to 10 % command signal
  • Response Time: D31FC: 2.9 / D41FC: 4.1 / D91FC: 6.7 / D111FC: 15 ms
  • Ingress Protection Rating: IP65 in accordance with EN 60529
  • Power Supply Voltage: 18 to 30 VDC electric shut-off at < 17, ripple < 5 % eff., surge free
  • Maximum Pilot Pressure: 350 bar
  • Minimum Pilot Pressure: 20 bar
  • Pressure Differential: 5 bar
Safety Warning

Full Product Description

The pilot operated proportional directional control valves series D*1FC is characterized by a high-precision position feedback system for improved process accuracy and and simple parametrization .

The D*1FC series is equipped with a modern, high-definition position feedback system. The parameters of the valve electronics can be accessed where required via the free, user-friendly ProPxD software. The integrated diagnostics function also makes optimal configuration easier.

D*1FC with EtherCAT
These valves are actuated and monitored by the EtherCAT® interface. Actual value (spool position), temperature, operating hours and different error messages are available as diagnostic signals. The valve parameters are factory set and can be adapted with the Parker ProPxD software via the parametrizing interface.

In addition to the fieldbus communication, the valves provide the range of functions of the standard version including  E2analogue  command signal and diagnostic spare stroke. Thus they can be operated independent of the fieldbus control, particularly during commissioning and maintenance.

Markets:
• Industrial
• Power generation
• Machine tools
• Rubber & tire processing

Features/Benefits:
• High-quality mechanical design - pilot valve is based on the tried and tested D1FB control valve with spool/sleeve design and guarantees pilot control with high precision
• Progressive flow characteristics - allows sensitive adjustment of flow rate
• Low hysteresis - ensures high repeatability and thus improved process and product accuracy
• High dynamics - suitable for demanding open loop applications
• High flow capacity - optimum efficiency in relation to valve size
• Parametrizable via Parker ProPxD soft - quick and easy adjustment of parameters
• Excellent price-performance ratio - fast return of investment
• Short delivery time - no storage necessary
• Centre position monitoring optional
• A-regeneration optional - for new energy saving circuits with differential cylinders
• Switchable hybrid version optional - can switch between regenerative mode and standard mode at any time
• Version with EtherCAT® interface, 2x M12x1 connector 4-Pin (EtherCAT® In and EtherCAT® Out)

Applications:
• General presses
• Tire presses
• Machine tool
• Injection molding

Related Documents

×
Products Port Connection Spool Code Flow Rate Pilot Inlet / Drain Locations Seal Material Signal Input Flow Direction Connection Type Valve Option
D111FCB31LC2NK70 NG32 / CETOP 10 B31 1000 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Standard
D111FCB32LC1NE70 NG32 / CETOP 10 B32 1000 L/Min Internal/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D111FCB32LC2NB00 NG32 / CETOP 10 B32 1000 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D111FCE01LC1NE00 NG32 / CETOP 10 E01 1000 L/Min Internal/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE Standard
D111FCE01LC1NS00 NG32 / CETOP 10 E01 1000 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D111FCE01LC2VK00 NG32 / CETOP 10 E01 1000 L/Min External/external FPM 0-±10 V 0-10 V = P-A 6 + PE Standard
D111FCE01LC4NB70 NG32 / CETOP 10 E01 1000 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D111FCE01LC4NS70 NG32 / CETOP 10 E01 1000 L/Min Internal/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D111FCE01LC5NS70 NG32 / CETOP 10 E01 1000 L/Min External/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D111FCE02LC1NS00 NG32 / CETOP 10 E02 1000 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D111FCE02LC2NS00 NG32 / CETOP 10 E02 1000 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D111FCR32LC2NS00 NG32 / CETOP 10 R32 1000 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D31FCB31DC1NE10 NG10 / CETOP 05 B31 90 L/Min Internal/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable with solenoid disable Standard
D31FCB31DC1NE70 NG10 / CETOP 05 B31 90 L/Min Internal/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D31FCB31DC4VB70 NG10 / CETOP 05 B31 90 L/Min Internal/internal FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D31FCB32DC1NB70 NG10 / CETOP 05 B32 90 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D31FCB32DC1NS70 NG10 / CETOP 05 B32 90 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D31FCB32EC2NS00 NG10 / CETOP 05 B32 120 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D31FCE01DC1VB00 NG10 / CETOP 05 E01 90 L/Min Internal/external FPM 0-±10 V 0-10 V = P-B 6 + PE Standard
D31FCE01DC4VE70 NG10 / CETOP 05 E01 90 L/Min Internal/internal FPM 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D31FCE01DC5NS70 NG10 / CETOP 05 E01 90 L/Min External/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D31FCE01EC4VB00 NG10 / CETOP 05 E01 120 L/Min Internal/internal FPM 0-±10 V 0-10 V = P-B 6 + PE Standard
D31FCE02DC1NB00 NG10 / CETOP 05 E02 90 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D31FCE02DC2NB70 NG10 / CETOP 05 E02 90 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D31FCE02DC2NK00 NG10 / CETOP 05 E02 90 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE Standard
D31FCE02DC2NS00 NG10 / CETOP 05 E02 90 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D31FCE02DC2VB70 NG10 / CETOP 05 E02 90 L/Min External/external FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D31FCE02DC2VS70 NG10 / CETOP 05 E02 90 L/Min External/external FPM 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D31FCE02DC4VE70 NG10 / CETOP 05 E02 90 L/Min Internal/internal FPM 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D31FCE02DC5NB70 NG10 / CETOP 05 E02 90 L/Min External/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D31FCE02DC5NS00 NG10 / CETOP 05 E02 90 L/Min External/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D31FCE02EC2NS00 NG10 / CETOP 05 E02 120 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D31FCE02EC4NS00 NG10 / CETOP 05 E02 120 L/Min Internal/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D31FCR31DC4NB00 NG10 / CETOP 05 R31 90 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D41FCB31FC2VK00 NG16 / CETOP 07 B31 200 L/Min External/external FPM 0-±10 V 0-10 V = P-A 6 + PE Standard
D41FCB32FC1NS00 NG16 / CETOP 07 B32 200 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D41FCE01FC1NK00 NG16 / CETOP 07 E01 200 L/Min Internal/external NBR 0-±10 V 0-10 V = P-A 6 + PE Standard
D41FCE01FC1NS70 NG16 / CETOP 07 E01 200 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D41FCE01FC1VB70 NG16 / CETOP 07 E01 200 L/Min Internal/external FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D41FCE01FC2VB70 NG16 / CETOP 07 E01 200 L/Min External/external FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D41FCE01FC5NS00 NG16 / CETOP 07 E01 200 L/Min External/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D41FCE02FC1NB08 NG16 / CETOP 07 E02 200 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE Monitor switch
D41FCE02FC1NB10 NG16 / CETOP 07 E02 200 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable with solenoid disable Standard
D41FCE02FC2NE70 NG16 / CETOP 07 E02 200 L/Min External/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D41FCE02FC2VS00 NG16 / CETOP 07 E02 200 L/Min External/external FPM 4-20 mA 12-20 mA = P-A 6 + PE Standard
D41FCE02FC4NB78 NG16 / CETOP 07 E02 200 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Monitor switch
D41FCZ31FC2NB08 NG16 / CETOP 07 Z31 200 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE Monitor switch
D41FCE02FC4NK00 NG16 / CETOP 07 E02 200 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-A 6 + PE Standard
D41FCE02FC4NK70 NG16 / CETOP 07 E02 200 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Standard
D41FCE02FC5NS70 NG16 / CETOP 07 E02 200 L/Min External/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D41FCR31FC4NB70 NG16 / CETOP 07 R31 200 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCB31HC1NE70 NG25 / CETOP 08 B31 450 L/Min Internal/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D91FCB31HC4NB70 NG25 / CETOP 08 B31 450 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCB31HC4NE70 NG25 / CETOP 08 B31 450 L/Min Internal/internal NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D91FCB32HC1NS00 NG25 / CETOP 08 B32 450 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D91FCB32HC2NB00 NG25 / CETOP 08 B32 450 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D91FCB32HC4NS70 NG25 / CETOP 08 B32 450 L/Min Internal/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D91FCE01HC1VE70 NG25 / CETOP 08 E01 450 L/Min Internal/external FPM 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D91FCE02HC1NB10 NG25 / CETOP 08 E02 450 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable with solenoid disable Standard
D91FCR31HC2NB70 NG25 / CETOP 08 R31 450 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCR32HC2NB10 NG25 / CETOP 08 R32 450 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable with solenoid disable Standard
D91FCR32HC2NB70 NG25 / CETOP 08 R32 450 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCZ31HC2NB08 NG25 / CETOP 08 Z31 450 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE Monitor switch
D41FCB31FC4NB70 NG16 / CETOP 07 B31 200 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCE01HC2NN00 NG25 / CETOP 08 E01 450 L/Min External/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D91FCE01HC1NB70 NG25 / CETOP 08 E01 450 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCE01HC4NB08 NG25 / CETOP 08 E01 450 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Monitor switch
D91FCZ32HC2NB0L NG25 / CETOP 08 Z32 450 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE Hybrid valve
D31FCB32DC5NS70 NG10 / CETOP 05 B32 90 L/Min External/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D31FCE01DC2NB78 NG10 / CETOP 05 E01 90 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Monitor switch
D31FCE01DC4VB70 NG10 / CETOP 05 E01 90 L/Min Internal/internal FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCE01HC5NB70 NG25 / CETOP 08 E01 450 L/Min External/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCE02HC1NB78 NG25 / CETOP 08 E02 450 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Monitor switch
D91FCE02HC4VB00 NG25 / CETOP 08 E02 450 L/Min Internal/internal FPM 0-±10 V 0-10 V = P-B 6 + PE Standard
D91FCE02HC4VB70 NG25 / CETOP 08 E02 450 L/Min Internal/internal FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D31FCE01EC4NB70 NG10 / CETOP 05 E01 120 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D31FCE02DC4VB70 NG10 / CETOP 05 E02 90 L/Min Internal/internal FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D111FCB31LC1NN00 NG32 / CETOP 10 B31 1000 L/Min Internal/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D111FCB31LC2VB70 NG32 / CETOP 10 B31 1000 L/Min External/external FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D41FCE02FC4VB70 NG16 / CETOP 07 E02 200 L/Min Internal/internal FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D41FCB32FC2VS00 NG16 / CETOP 07 B32 200 L/Min External/external FPM 4-20 mA 12-20 mA = P-A 6 + PE Standard
D41FCE01FC2NK08 NG16 / CETOP 07 E01 200 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE Monitor switch
D41FCE01FC5NB70 NG16 / CETOP 07 E01 200 L/Min External/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D41FCE02FC2NS70 NG16 / CETOP 07 E02 200 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D111FCB32LC2VB70 NG32 / CETOP 10 B32 1000 L/Min External/external FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D111FCE01LC4NE00 NG32 / CETOP 10 E01 1000 L/Min Internal/internal NBR 0-±20 mA 0-20 mA = P-B 6 + PE Standard
D111FCE02LC2NN00 NG32 / CETOP 10 E02 1000 L/Min External/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D31FCB32DC4NS70 NG10 / CETOP 05 B32 90 L/Min Internal/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D41FCB32FC1VB70 NG16 / CETOP 07 B32 200 L/Min Internal/external FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D41FCE01FC4NS70 NG16 / CETOP 07 E01 200 L/Min Internal/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D41FCE01FC4VB70 NG16 / CETOP 07 E01 200 L/Min Internal/internal FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D41FCE02FC2VB70 NG16 / CETOP 07 E02 200 L/Min External/external FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D111FCE01LC1NN00 NG32 / CETOP 10 E01 1000 L/Min Internal/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D111FCE01LC2NE70 NG32 / CETOP 10 E01 1000 L/Min External/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D111FCZ32LC2NS0L NG32 / CETOP 10 Z32 1000 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Hybrid valve
D31FCB31EC4NB70 NG10 / CETOP 05 B31 120 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCB32HC2NE70 NG25 / CETOP 08 B32 450 L/Min External/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D91FCB32HC2VS00 NG25 / CETOP 08 B32 450 L/Min External/external FPM 4-20 mA 12-20 mA = P-A 6 + PE Standard
D91FCE01HC1NS70 NG25 / CETOP 08 E01 450 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D91FCE01HC2VB70 NG25 / CETOP 08 E01 450 L/Min External/external FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCZ31HC1NS08 NG25 / CETOP 08 Z31 450 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Monitor switch
D31FCB32EC2VS00 NG10 / CETOP 05 B32 120 L/Min External/external FPM 4-20 mA 12-20 mA = P-A 6 + PE Standard
D31FCE01DC1NB70 NG10 / CETOP 05 E01 90 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D31FCE01EC2NS70 NG10 / CETOP 05 E01 120 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D91FCE01HC4VK78 NG25 / CETOP 08 E01 450 L/Min Internal/internal FPM 0-±10 V 0-10 V = P-A 6 + PE + enable Monitor switch
D91FCE02HC2NB00 NG25 / CETOP 08 E02 450 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D91FCE02HC2VS00 NG25 / CETOP 08 E02 450 L/Min External/external FPM 4-20 mA 12-20 mA = P-A 6 + PE Standard
D91FCR32HC2NS70 NG25 / CETOP 08 R32 450 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D31FCE02DC1NS70 NG10 / CETOP 05 E02 90 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D31FCE02DC2NE70 NG10 / CETOP 05 E02 90 L/Min External/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D111FCB31LC2NN00 NG32 / CETOP 10 B31 1000 L/Min External/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D111FCB31LC2NS00 NG32 / CETOP 10 B31 1000 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D91FCB31HC2NN00 NG25 / CETOP 08 B31 450 L/Min External/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D91FCB31HC2NE78 NG25 / CETOP 08 B31 450 L/Min External/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Monitor switch
D111FCE01LC2NN00 NG32 / CETOP 10 E01 1000 L/Min External/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D111FCE01LC2NE00 NG32 / CETOP 10 E01 1000 L/Min External/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE Standard
D111FCZ32LC1NB7L NG32 / CETOP 10 Z32 1000 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Hybrid valve
D31FCB32DC2NB70 NG10 / CETOP 05 B32 90 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D41FCB32FC2NS00 NG16 / CETOP 07 B32 200 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D41FCE01FC2VS00 NG16 / CETOP 07 E01 200 L/Min External/external FPM 4-20 mA 12-20 mA = P-A 6 + PE Standard
D41FCE01FC4VB00 NG16 / CETOP 07 E01 200 L/Min Internal/internal FPM 0-±10 V 0-10 V = P-B 6 + PE Standard
D41FCE02FC4NE70 NG16 / CETOP 07 E02 200 L/Min Internal/internal NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D91FCE01HC4VB70 NG25 / CETOP 08 E01 450 L/Min Internal/internal FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCE02HC2NE70 NG25 / CETOP 08 E02 450 L/Min External/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D91FCE02HC4NB70 NG25 / CETOP 08 E02 450 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCR31HC4NB70 NG25 / CETOP 08 R31 450 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D31FCE02DC1NS08 NG10 / CETOP 05 E02 90 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Monitor switch
D31FCE02DC2NS70 NG10 / CETOP 05 E02 90 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D111FCB31LC1NK00 NG32 / CETOP 10 B31 1000 L/Min Internal/external NBR 0-±10 V 0-10 V = P-A 6 + PE Standard
D111FCB31LC2NB00 NG32 / CETOP 10 B31 1000 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D91FCB31HC1NN00 NG25 / CETOP 08 B31 450 L/Min Internal/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D91FCB32HC1NN00 NG25 / CETOP 08 B32 450 L/Min Internal/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D91FCB32HC2NB70 NG25 / CETOP 08 B32 450 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCB32HC4NB70 NG25 / CETOP 08 B32 450 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCE01HC2NE70 NG25 / CETOP 08 E01 450 L/Min External/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D91FCE01HC2NK08 NG25 / CETOP 08 E01 450 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE Monitor switch
D91FCR32HC2VB00 NG25 / CETOP 08 R32 450 L/Min External/external FPM 0-±10 V 0-10 V = P-B 6 + PE Standard
D31FCB32EC4VS70 NG10 / CETOP 05 B32 120 L/Min Internal/internal FPM 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D31FCE01DC1NB78 NG10 / CETOP 05 E01 90 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Monitor switch
D31FCE01DC5NB00 NG10 / CETOP 05 E01 90 L/Min External/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D91FCE02HC1NN00 NG25 / CETOP 08 E02 450 L/Min Internal/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D91FCE02HC2NN00 NG25 / CETOP 08 E02 450 L/Min External/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D91FCE02HC4NS70 NG25 / CETOP 08 E02 450 L/Min Internal/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D91FCR31HC1NS00 NG25 / CETOP 08 R31 450 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D31FCE02DC1NS00 NG10 / CETOP 05 E02 90 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D31FCE02DC4VB00 NG10 / CETOP 05 E02 90 L/Min Internal/internal FPM 0-±10 V 0-10 V = P-B 6 + PE Standard
D41FCB31FC1NB00 NG16 / CETOP 07 B31 200 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D111FCB32LC1NN00 NG32 / CETOP 10 B32 1000 L/Min Internal/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D41FCR31FC4NB00 NG16 / CETOP 07 R31 200 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D91FCB32HC2NN00 NG25 / CETOP 08 B32 450 L/Min External/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D91FCB32HC1NB08 NG25 / CETOP 08 B32 450 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE Monitor switch
D91FCE01HC1NN00 NG25 / CETOP 08 E01 450 L/Min Internal/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D91FCE01HC1NB08 NG25 / CETOP 08 E01 450 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE Monitor switch
D91FCE01HC4NS00 NG25 / CETOP 08 E01 450 L/Min Internal/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D91FCZ32HC2VB0L NG25 / CETOP 08 Z32 450 L/Min External/external FPM 0-±10 V 0-10 V = P-B 6 + PE Hybrid valve
D91FCZ32HC2VB7L NG25 / CETOP 08 Z32 450 L/Min External/external FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Hybrid valve
D31FCE01DC2NB70 NG10 / CETOP 05 E01 90 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D31FCE01DC4VE00 NG10 / CETOP 05 E01 90 L/Min Internal/internal FPM 0-±20 mA 0-20 mA = P-B 6 + PE Standard
D111FCB32LC2NN00 NG32 / CETOP 10 B32 1000 L/Min External/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D111FCE02LC1NN00 NG32 / CETOP 10 E02 1000 L/Min Internal/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D111FCR31LC4NS70 NG32 / CETOP 10 R31 1000 L/Min Internal/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D31FCB32DC4NB70 NG10 / CETOP 05 B32 90 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D41FCB32FC2NS70 NG16 / CETOP 07 B32 200 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D41FCE01FC2NS70 NG16 / CETOP 07 E01 200 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D41FCE02FC1NS00 NG16 / CETOP 07 E02 200 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D41FCE02FC1VE70 NG16 / CETOP 07 E02 200 L/Min Internal/external FPM 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D31FCB31DC4NB00 NG10 / CETOP 05 B31 90 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D31FCB31DC4NB70 NG10 / CETOP 05 B31 90 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D31FCB31DC5NB70 NG10 / CETOP 05 B31 90 L/Min External/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D31FCB31EC1NK00 NG10 / CETOP 05 B31 120 L/Min Internal/external NBR 0-±10 V 0-10 V = P-A 6 + PE Standard
D31FCB31EC4NK70 NG10 / CETOP 05 B31 120 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Standard
D31FCE01DC1NE70 NG10 / CETOP 05 E01 90 L/Min Internal/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D31FCE01DC1VE70 NG10 / CETOP 05 E01 90 L/Min Internal/external FPM 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D31FCE01DC4NB00 NG10 / CETOP 05 E01 90 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D31FCE01DC4NB70 NG10 / CETOP 05 E01 90 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D31FCE01DC5NB70 NG10 / CETOP 05 E01 90 L/Min External/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D31FCE01EC2NB00 NG10 / CETOP 05 E01 120 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D31FCE01EC2NK00 NG10 / CETOP 05 E01 120 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE Standard
D31FCE01EC2NS00 NG10 / CETOP 05 E01 120 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D31FCE01EC4NB00 NG10 / CETOP 05 E01 120 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D31FCE02DC4NB00 NG10 / CETOP 05 E02 90 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D31FCE02DC4NB70 NG10 / CETOP 05 E02 90 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D31FCE02DC4NK00 NG10 / CETOP 05 E02 90 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-A 6 + PE Standard
D31FCE02DC5NB00 NG10 / CETOP 05 E02 90 L/Min External/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D31FCE02EC2NB00 NG10 / CETOP 05 E02 120 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D31FCE02EC4NK00 NG10 / CETOP 05 E02 120 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-A 6 + PE Standard
D41FCB31FC2NB70 NG16 / CETOP 07 B31 200 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D41FCB31FC4NK70 NG16 / CETOP 07 B31 200 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Standard
D41FCB32FC1NB00 NG16 / CETOP 07 B32 200 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D41FCB32FC1NB70 NG16 / CETOP 07 B32 200 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D41FCE01FC1NB00 NG16 / CETOP 07 E01 200 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D41FCE01FC1VB00 NG16 / CETOP 07 E01 200 L/Min Internal/external FPM 0-±10 V 0-10 V = P-B 6 + PE Standard
D41FCE01FC2NB00 NG16 / CETOP 07 E01 200 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D41FCE01FC2NB08 NG16 / CETOP 07 E01 200 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE Monitor switch
D41FCE01FC2NB70 NG16 / CETOP 07 E01 200 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D41FCE01FC2NE70 NG16 / CETOP 07 E01 200 L/Min External/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D41FCE01FC2NK00 NG16 / CETOP 07 E01 200 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE Standard
D41FCE01FC2NK70 NG16 / CETOP 07 E01 200 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Standard
D41FCE01FC2NS00 NG16 / CETOP 07 E01 200 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D41FCE01FC4NB00 NG16 / CETOP 07 E01 200 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D41FCE01FC4NB70 NG16 / CETOP 07 E01 200 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D41FCE02FC1NB00 NG16 / CETOP 07 E02 200 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D41FCE02FC1NB70 NG16 / CETOP 07 E02 200 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D41FCE02FC2NB00 NG16 / CETOP 07 E02 200 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D41FCE02FC2NB70 NG16 / CETOP 07 E02 200 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D41FCE02FC2NS00 NG16 / CETOP 07 E02 200 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D41FCE02FC4NS00 NG16 / CETOP 07 E02 200 L/Min Internal/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D41FCE02FC5NK00 NG16 / CETOP 07 E02 200 L/Min External/internal NBR 0-±10 V 0-10 V = P-A 6 + PE Standard
D41FCR31FC2NK70 NG16 / CETOP 07 R31 200 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Standard
D41FCR32FC4NB00 NG16 / CETOP 07 R32 200 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D41FCZ31FC1NB0L NG16 / CETOP 07 Z31 200 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE Hybrid valve
D41FCZ31FC2NK0L NG16 / CETOP 07 Z31 200 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE Hybrid valve
D41FCZ32FC2NB7L NG16 / CETOP 07 Z32 200 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Hybrid valve
D91FCB31HC1NB70 NG25 / CETOP 08 B31 450 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCB31HC2NB70 NG25 / CETOP 08 B31 450 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCB32HC2NS00 NG25 / CETOP 08 B32 450 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D91FCE01HC1NB00 NG25 / CETOP 08 E01 450 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D91FCE01HC2NB00 NG25 / CETOP 08 E01 450 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D91FCE01HC2NK00 NG25 / CETOP 08 E01 450 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE Standard
D91FCE01HC2NS00 NG25 / CETOP 08 E01 450 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D91FCE01HC2NS70 NG25 / CETOP 08 E01 450 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D91FCE01HC4NS78 NG25 / CETOP 08 E01 450 L/Min Internal/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Monitor switch
D91FCE02HC1NB00 NG25 / CETOP 08 E02 450 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D91FCE02HC1NS70 NG25 / CETOP 08 E02 450 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D91FCE02HC2NB70 NG25 / CETOP 08 E02 450 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCE02HC2NS00 NG25 / CETOP 08 E02 450 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D91FCE02HC2NS70 NG25 / CETOP 08 E02 450 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D91FCE02HC5NE00 NG25 / CETOP 08 E02 450 L/Min External/internal NBR 0-±20 mA 0-20 mA = P-B 6 + PE Standard
D91FCR32HC2NS00 NG25 / CETOP 08 R32 450 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D91FCZ32HC4NB7L NG25 / CETOP 08 Z32 450 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Hybrid valve
D111FCE01LC2NB00 NG32 / CETOP 10 E01 1000 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D111FCE01LC2NK00 NG32 / CETOP 10 E01 1000 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE Standard
D111FCE01LC2NS00 NG32 / CETOP 10 E01 1000 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D111FCB32LC4NB70 NG32 / CETOP 10 B32 1000 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D111FCE02LC4NB70 NG32 / CETOP 10 E02 1000 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D31FCE01EC1NN00 NG10 / CETOP 05 E01 120 L/Min Internal/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D31FCE02EC1NN00 NG10 / CETOP 05 E02 120 L/Min Internal/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D31FCB31EC1NN00 NG10 / CETOP 05 B31 120 L/Min Internal/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D31FCB32EC1NN00 NG10 / CETOP 05 B32 120 L/Min Internal/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D31FCE01EC2NN00 NG10 / CETOP 05 E01 120 L/Min External/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D31FCE02EC2NN00 NG10 / CETOP 05 E02 120 L/Min External/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D31FCB31EC2NN00 NG10 / CETOP 05 B31 120 L/Min External/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D31FCB32EC2NN00 NG10 / CETOP 05 B32 120 L/Min External/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D41FCE01FC1NN00 NG16 / CETOP 07 E01 200 L/Min Internal/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D41FCE02FC1NN00 NG16 / CETOP 07 E02 200 L/Min Internal/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D41FCB31FC1NN00 NG16 / CETOP 07 B31 200 L/Min Internal/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D41FCB32FC1NN00 NG16 / CETOP 07 B32 200 L/Min Internal/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D41FCE01FC2NN00 NG16 / CETOP 07 E01 200 L/Min External/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D41FCE02FC2NN00 NG16 / CETOP 07 E02 200 L/Min External/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D41FCB31FC2NN00 NG16 / CETOP 07 B31 200 L/Min External/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D41FCB32FC2NN00 NG16 / CETOP 07 B32 200 L/Min External/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D91FCE01FC1NN00 NG25 / CETOP 08 E01 450 L/Min Internal/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D91FCE02FC1NN00 NG25 / CETOP 08 E02 450 L/Min Internal/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D91FCB31FC1NN00 NG25 / CETOP 08 B31 450 L/Min Internal/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D91FCB32FC1NN00 NG25 / CETOP 08 B32 450 L/Min Internal/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D91FCE01FC2NN00 NG25 / CETOP 08 E01 450 L/Min External/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D91FCE02FC2NN00 NG25 / CETOP 08 E02 450 L/Min External/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D91FCB31FC2NN00 NG25 / CETOP 08 B31 450 L/Min External/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D91FCB32FC2NN00 NG25 / CETOP 08 B32 450 L/Min External/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D111FCE01FC1NN00 NG32 / CETOP 10 E01 1000 L/Min Internal/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D111FCE02FC1NN00 NG32 / CETOP 10 E02 1000 L/Min Internal/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D111FCB31FC1NN00 NG32 / CETOP 10 B31 1000 L/Min Internal/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D111FCB32FC1NN00 NG32 / CETOP 10 B32 1000 L/Min Internal/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D111FCE01FC2NN00 NG32 / CETOP 10 E01 1000 L/Min External/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D111FCE02FC2NN00 NG32 / CETOP 10 E02 1000 L/Min External/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D111FCB31FC2NN00 NG32 / CETOP 10 B31 1000 L/Min External/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D111FCB32FC2NN00 NG32 / CETOP 10 B32 1000 L/Min External/external NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D111FCB31LC2NB70 NG32 / CETOP 10 B31 1000 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCE02HC1NK00 NG25 / CETOP 08 E02 450 L/Min Internal/external NBR 0-±10 V 0-10 V = P-A 6 + PE Standard
D91FCE02HC2NK00 NG25 / CETOP 08 E02 450 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE Standard
D91FCE01HC4VE70 NG25 / CETOP 08 E01 450 L/Min Internal/internal FPM 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D91FCB32HC4VB70 NG25 / CETOP 08 B32 450 L/Min Internal/internal FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCB32HC1NK00 NG25 / CETOP 08 B32 450 L/Min Internal/external NBR 0-±10 V 0-10 V = P-A 6 + PE Standard
D41FCZ32FC4NB0L NG16 / CETOP 07 Z32 200 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Hybrid valve
D41FCE01FC4VK00 NG16 / CETOP 07 E01 200 L/Min Internal/internal FPM 0-±10 V 0-10 V = P-A 6 + PE Standard
D41FCE01FC1VE70 NG16 / CETOP 07 E01 200 L/Min Internal/external FPM 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D41FCB31FC4NK00 NG16 / CETOP 07 B31 200 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-A 6 + PE Standard
D41FCR31FC1NK78 NG16 / CETOP 07 R31 200 L/Min Internal/external NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Monitor switch
D41FCR31FC1NB70 NG16 / CETOP 07 R31 200 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D31FCB31DC5NB00 NG10 / CETOP 05 B31 90 L/Min External/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D31FCB32EC1NE00 NG10 / CETOP 05 B32 120 L/Min Internal/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE Standard
D31FCE02DC1NK00 NG10 / CETOP 05 E02 90 L/Min Internal/external NBR 0-±10 V 0-10 V = P-A 6 + PE Standard
D111FCE02LC2NB00 NG32 / CETOP 10 E02 1000 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D91FCR31HC1NB00 NG25 / CETOP 08 R31 450 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D91FCE02HC1VB70 NG25 / CETOP 08 E02 450 L/Min Internal/external FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D41FCR31FC4NB78 NG16 / CETOP 07 R31 200 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Monitor switch
D41FCE02FC1VB00 NG16 / CETOP 07 E02 200 L/Min Internal/external FPM 0-±10 V 0-10 V = P-B 6 + PE Standard
D111FCB31LC1VK70 NG32 / CETOP 10 B31 1000 L/Min Internal/external FPM 0-±10 V 0-10 V = P-A 6 + PE + enable Standard
D111FCE01LC2NK70 NG32 / CETOP 10 E01 1000 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Standard
D31FCE02EC4NB00 NG10 / CETOP 05 E02 120 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D41FCB32FC2VK70 NG16 / CETOP 07 B32 200 L/Min External/external FPM 0-±10 V 0-10 V = P-A 6 + PE + enable Standard
D31FCB31EC1VK70 NG10 / CETOP 05 B31 120 L/Min Internal/external FPM 0-±10 V 0-10 V = P-A 6 + PE + enable Standard
D91FCE01HC4VS00 NG25 / CETOP 08 E01 450 L/Min Internal/internal FPM 4-20 mA 12-20 mA = P-A 6 + PE Standard
D31FCB32DC4VB00 NG10 / CETOP 05 B32 90 L/Min Internal/internal FPM 0-±10 V 0-10 V = P-B 6 + PE Standard
D41FCE02FC4VS70 NG16 / CETOP 07 E02 200 L/Min Internal/internal FPM 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D111FCB31LC5NE70 NG32 / CETOP 10 B31 1000 L/Min External/internal NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D111FCB32HC2NE70 NG32 / CETOP 10 B32 450 L/Min External/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D111FCB32HC5NK70 NG32 / CETOP 10 B32 450 L/Min External/internal NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Standard
D111FCB32LC1NB70 NG32 / CETOP 10 B32 1000 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D111FCE01LC5NB78 NG32 / CETOP 10 E01 1000 L/Min External/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Monitor switch
D31FCE01EC1NK00 NG10 / CETOP 05 E01 120 L/Min Internal/external NBR 0-±10 V 0-10 V = P-A 6 + PE Standard
D41FCB31FC4NS70 NG16 / CETOP 07 B31 200 L/Min Internal/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D41FCB32FC1VE70 NG16 / CETOP 07 B32 200 L/Min Internal/external FPM 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D111FCE01LC2VB70 NG32 / CETOP 10 E01 1000 L/Min External/external FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D111FCE02LC2NK70 NG32 / CETOP 10 E02 1000 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Standard
D31FCB31EC2NK70 NG10 / CETOP 05 B31 120 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Standard
D31FCB32EC1NS70 NG10 / CETOP 05 B32 120 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D31FCB32EC2NS70 NG10 / CETOP 05 B32 120 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D31FCE01DC4NS70 NG10 / CETOP 05 E01 90 L/Min Internal/internal NBR 4-20 mA 0-20 mA = P-B 6 + PE + enable Standard
D31FCE02DC1NE70 NG10 / CETOP 05 E02 90 L/Min Internal/external NBR 0-±20 mA 12-20 mA = P-A 6 + PE + enable Standard
D31FCE02EC2NS70 NG10 / CETOP 05 E02 120 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D41FCB32FC2VS70 NG16 / CETOP 07 B32 200 L/Min External/external FPM 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D41FCB32FC4NE78 NG16 / CETOP 07 B32 200 L/Min Internal/internal NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Monitor switch
D41FCE01EC2NB70 NG16 / CETOP 07 E01 120 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D41FCR31FC2NK78 NG16 / CETOP 07 R31 200 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Monitor switch
D91FCE01HC1NK70 NG25 / CETOP 08 E01 450 L/Min Internal/external NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Standard
D91FCE01HC4VK00 NG25 / CETOP 08 E01 450 L/Min Internal/internal FPM 0-±10 V 0-10 V = P-A 6 + PE Standard
D31FCE01DC4NE00 NG10 / CETOP 05 E01 90 L/Min Internal/internal NBR 0-±20 mA 0-20 mA = P-B 6 + PE Standard
D31FCE01DC4NE70 NG10 / CETOP 05 E01 90 L/Min Internal/internal NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D31FCE01DC4NS08 NG10 / CETOP 05 E01 90 L/Min Internal/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE Monitor switch
D31FCE01EC2NB70 NG10 / CETOP 05 E01 120 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D31FCE01EC2NK78 NG10 / CETOP 05 E01 120 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Monitor switch
D31FCE01EC2VB00 NG10 / CETOP 05 E01 120 L/Min External/external FPM 0-±10 V 0-10 V = P-B 6 + PE Standard
D31FCE01EC2VS00 NG10 / CETOP 05 E01 120 L/Min External/external FPM 4-20 mA 12-20 mA = P-A 6 + PE Standard
D31FCE01EC4NK00 NG10 / CETOP 05 E01 120 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-A 6 + PE Standard
D31FCE01EC4NS00 NG10 / CETOP 05 E01 120 L/Min Internal/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D31FCE01EC4NS70 NG10 / CETOP 05 E01 120 L/Min Internal/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D31FCE02DC1NB70 NG10 / CETOP 05 E02 90 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D31FCE02DC4NE70 NG10 / CETOP 05 E02 90 L/Min Internal/internal NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D31FCE02EC1NB00 NG10 / CETOP 05 E02 120 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D111FCB32LC2NB70 NG32 / CETOP 10 B32 1000 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D41FCB31FC2VS70 NG16 / CETOP 07 B31 200 L/Min External/external FPM 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D41FCB31FC4NE70 NG16 / CETOP 07 B31 200 L/Min Internal/internal NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D41FCB32EC1NS70 NG16 / CETOP 07 B32 120 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D41FCB32FC1NE00 NG16 / CETOP 07 B32 200 L/Min Internal/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE Standard
D41FCB32FC1NE70 NG16 / CETOP 07 B32 200 L/Min Internal/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D41FCB32FC1NS70 NG16 / CETOP 07 B32 200 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D41FCB32FC1VB00 NG16 / CETOP 07 B32 200 L/Min Internal/external FPM 0-±10 V 0-10 V = P-B 6 + PE Standard
D41FCB32FC2NB70 NG16 / CETOP 07 B32 200 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D31FCE02EC2NK00 NG10 / CETOP 05 E02 120 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE Standard
D31FCE02EC2VS00 NG10 / CETOP 05 E02 120 L/Min External/external FPM 4-20 mA 12-20 mA = P-A 6 + PE Standard
D31FCE02EC4NE00 NG10 / CETOP 05 E02 120 L/Min Internal/internal NBR 0-±20 mA 0-20 mA = P-B 6 + PE Standard
D31FCE02EC4VB00 NG10 / CETOP 05 E02 120 L/Min Internal/internal FPM 0-±10 V 0-10 V = P-B 6 + PE Standard
D41FCB31EC1NE70 NG16 / CETOP 07 B31 120 L/Min Internal/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D41FCB31FC1NB70 NG16 / CETOP 07 B31 200 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D41FCB31FC1NE00 NG16 / CETOP 07 B31 200 L/Min Internal/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE Standard
D41FCB31FC1NE70 NG16 / CETOP 07 B31 200 L/Min Internal/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D41FCB31FC1VB70 NG16 / CETOP 07 B31 200 L/Min Internal/external FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D41FCB32FC2NE70 NG16 / CETOP 07 B32 200 L/Min External/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D41FCB32FC4NB00 NG16 / CETOP 07 B32 200 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D41FCB32FC4NB70 NG16 / CETOP 07 B32 200 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D41FCB32FC4NS00 NG16 / CETOP 07 B32 200 L/Min Internal/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D41FCB32FC4NS70 NG16 / CETOP 07 B32 200 L/Min Internal/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D41FCE01EC1NE70 NG16 / CETOP 07 E01 120 L/Min Internal/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D41FCE01EC5NB70 NG16 / CETOP 07 E01 120 L/Min External/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D41FCE01FC1NB70 NG16 / CETOP 07 E01 200 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D41FCE01FC1NE00 NG16 / CETOP 07 E01 200 L/Min Internal/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE Standard
D41FCE01FC1NE70 NG16 / CETOP 07 E01 200 L/Min Internal/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D41FCE01FC2NB78 NG16 / CETOP 07 E01 200 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Monitor switch
D41FCE01FC2NE00 NG16 / CETOP 07 E01 200 L/Min External/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE Standard
D111FCB31LC1NS00 NG32 / CETOP 10 B31 1000 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D111FCB31LC2NE70 NG32 / CETOP 10 B31 1000 L/Min External/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D111FCB31LC2NK00 NG32 / CETOP 10 B31 1000 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE Standard
D111FCB31LC2NS70 NG32 / CETOP 10 B31 1000 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D111FCB32LC2NE70 NG32 / CETOP 10 B32 1000 L/Min External/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D111FCB32LC2NS00 NG32 / CETOP 10 B32 1000 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D111FCB32LC2NS70 NG32 / CETOP 10 B32 1000 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D111FCE01LC1NB00 NG32 / CETOP 10 E01 1000 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D111FCE01LC1NB70 NG32 / CETOP 10 E01 1000 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D111FCE01LC1VB70 NG32 / CETOP 10 E01 1000 L/Min Internal/external FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D111FCE01LC2NB08 NG32 / CETOP 10 E01 1000 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE Monitor switch
D111FCE01LC2NB70 NG32 / CETOP 10 E01 1000 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D111FCE01LC2NB78 NG32 / CETOP 10 E01 1000 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Monitor switch
D111FCE01LC2NS70 NG32 / CETOP 10 E01 1000 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D111FCE01LC2VB00 NG32 / CETOP 10 E01 1000 L/Min External/external FPM 0-±10 V 0-10 V = P-B 6 + PE Standard
D111FCE01LC4NB00 NG32 / CETOP 10 E01 1000 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D111FCE01LC5NB70 NG32 / CETOP 10 E01 1000 L/Min External/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D111FCE02LC1NB10 NG32 / CETOP 10 E02 1000 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable with solenoid disable Standard
D111FCE02LC1NB70 NG32 / CETOP 10 E02 1000 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D111FCE02LC1NS70 NG32 / CETOP 10 E02 1000 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D111FCE02LC2NB08 NG32 / CETOP 10 E02 1000 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE Monitor switch
D111FCE02LC2NB70 NG32 / CETOP 10 E02 1000 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D111FCE02LC2NS70 NG32 / CETOP 10 E02 1000 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D111FCE02LC4NB00 NG32 / CETOP 10 E02 1000 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D111FCE02LC4NE00 NG32 / CETOP 10 E02 1000 L/Min Internal/internal NBR 0-±20 mA 0-20 mA = P-B 6 + PE Standard
D111FCR32LC2NK00 NG32 / CETOP 10 R32 1000 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE Standard
D111FCZ32LC4VB0L NG32 / CETOP 10 Z32 1000 L/Min Internal/internal FPM 0-±10 V 0-10 V = P-B 6 + PE Hybrid valve
D31FCB31DC2NB08 NG10 / CETOP 05 B31 90 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE Monitor switch
D31FCB31EC2NB00 NG10 / CETOP 05 B31 120 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D31FCB32DC1NS00 NG10 / CETOP 05 B32 90 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D31FCB32DC4NB08 NG10 / CETOP 05 B32 90 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Monitor switch
D31FCB32DC4NE00 NG10 / CETOP 05 B32 90 L/Min Internal/internal NBR 0-±20 mA 0-20 mA = P-B 6 + PE Standard
D31FCB32DC4NE70 NG10 / CETOP 05 B32 90 L/Min Internal/internal NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D31FCB32EC4NB00 NG10 / CETOP 05 B32 120 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D31FCE01DC1NB00 NG10 / CETOP 05 E01 90 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D31FCE01DC1NS00 NG10 / CETOP 05 E01 90 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D31FCE01DC1VB70 NG10 / CETOP 05 E01 90 L/Min Internal/external FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D31FCE01DC2NB00 NG10 / CETOP 05 E01 90 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D31FCE01DC2NK70 NG10 / CETOP 05 E01 90 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Standard
D31FCE01DC2VB00 NG10 / CETOP 05 E01 90 L/Min External/external FPM 0-±10 V 0-10 V = P-B 6 + PE Standard
D31FCE01DC4NB08 NG10 / CETOP 05 E01 90 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Monitor switch
D31FCE01DC4NB78 NG10 / CETOP 05 E01 90 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Monitor switch
D91FCE01HC2VB00 NG25 / CETOP 08 E01 450 L/Min External/external FPM 0-±10 V 0-10 V = P-B 6 + PE Standard
D91FCE01HC2VS00 NG25 / CETOP 08 E01 450 L/Min External/external FPM 4-20 mA 12-20 mA = P-A 6 + PE Standard
D91FCE01HC4NB00 NG25 / CETOP 08 E01 450 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D91FCE01HC4NB70 NG25 / CETOP 08 E01 450 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCE01HC4VB00 NG25 / CETOP 08 E01 450 L/Min Internal/internal FPM 0-±10 V 0-10 V = P-B 6 + PE Standard
D91FCE02HC1NB70 NG25 / CETOP 08 E02 450 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCE02HC1NK70 NG25 / CETOP 08 E02 450 L/Min Internal/external NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Standard
D91FCE02HC1NS00 NG25 / CETOP 08 E02 450 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D91FCE02HC2NE00 NG25 / CETOP 08 E02 450 L/Min External/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE Standard
D91FCE02HC4NS78 NG25 / CETOP 08 E02 450 L/Min Internal/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Monitor switch
D91FCR31HC2NB00 NG25 / CETOP 08 R31 450 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D91FCZ31HC2NK08 NG25 / CETOP 08 Z31 450 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE Monitor switch
D91FCZ31HC2NK78 NG25 / CETOP 08 Z31 450 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Monitor switch
D91FCZ32HC1NK0L NG25 / CETOP 08 Z32 450 L/Min Internal/external NBR 0-±10 V 0-10 V = P-A 6 + PE Hybrid valve
D41FCE01FC2NK78 NG16 / CETOP 07 E01 200 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Monitor switch
D41FCE01FC2VB00 NG16 / CETOP 07 E01 200 L/Min External/external FPM 0-±10 V 0-10 V = P-B 6 + PE Standard
D41FCE01FC2VB08 NG16 / CETOP 07 E01 200 L/Min External/external FPM 0-±10 V 0-10 V = P-B 6 + PE Monitor switch
D41FCE01FC2VK00 NG16 / CETOP 07 E01 200 L/Min External/external FPM 0-±10 V 0-10 V = P-A 6 + PE Standard
D41FCE01FC2VS50 NG16 / CETOP 07 E01 200 L/Min External/external FPM 4-20 mA 12-20 mA = P-A 11 + PE Standard
D41FCE01FC4NK00 NG16 / CETOP 07 E01 200 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-A 6 + PE Standard
D41FCE01FC4NS00 NG16 / CETOP 07 E01 200 L/Min Internal/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D41FCE01FC5NB08 NG16 / CETOP 07 E01 200 L/Min External/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Monitor switch
D41FCE02FC1NB78 NG16 / CETOP 07 E02 200 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Monitor switch
D41FCE02FC1NE00 NG16 / CETOP 07 E02 200 L/Min Internal/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE Standard
D41FCE02FC1NE70 NG16 / CETOP 07 E02 200 L/Min Internal/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D41FCE02FC1NS70 NG16 / CETOP 07 E02 200 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D41FCE02FC1VB70 NG16 / CETOP 07 E02 200 L/Min Internal/external FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D41FCE02FC2NK00 NG16 / CETOP 07 E02 200 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE Standard
D41FCE02FC2VB00 NG16 / CETOP 07 E02 200 L/Min External/external FPM 0-±10 V 0-10 V = P-B 6 + PE Standard
D41FCE02FC4NB00 NG16 / CETOP 07 E02 200 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D41FCE02FC4NB70 NG16 / CETOP 07 E02 200 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D41FCE02FC4VB00 NG16 / CETOP 07 E02 200 L/Min Internal/internal FPM 0-±10 V 0-10 V = P-B 6 + PE Standard
D41FCE02FC4VK00 NG16 / CETOP 07 E02 200 L/Min Internal/internal FPM 0-±10 V 0-10 V = P-A 6 + PE Standard
D41FCE02FC5NE00 NG16 / CETOP 07 E02 200 L/Min External/internal NBR 0-±20 mA 0-20 mA = P-B 6 + PE Standard
D41FCE02FC5NE70 NG16 / CETOP 07 E02 200 L/Min External/internal NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D41FCE02FC5NS00 NG16 / CETOP 07 E02 200 L/Min External/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D41FCR31FC2NB00 NG16 / CETOP 07 R31 200 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D41FCR32FC1NB00 NG16 / CETOP 07 R32 200 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D41FCZ31FC2NK78 NG16 / CETOP 07 Z31 200 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Monitor switch
D91FCB31HC2NB00 NG25 / CETOP 08 B31 450 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D91FCB31HC2NS00 NG25 / CETOP 08 B31 450 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D91FCB31HC2NS70 NG25 / CETOP 08 B31 450 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D91FCB31HC2VS70 NG25 / CETOP 08 B31 450 L/Min External/external FPM 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D91FCB32HC1NB70 NG25 / CETOP 08 B32 450 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCB32HC1NE00 NG25 / CETOP 08 B32 450 L/Min Internal/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE Standard
D91FCB32HC1NE70 NG25 / CETOP 08 B32 450 L/Min Internal/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D91FCB32HC1NS70 NG25 / CETOP 08 B32 450 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D91FCB32HC4VB00 NG25 / CETOP 08 B32 450 L/Min Internal/internal FPM 0-±10 V 0-10 V = P-B 6 + PE Standard
D91FCE01EC2NB70 NG25 / CETOP 08 E01 120 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCE01HC1NE00 NG25 / CETOP 08 E01 450 L/Min Internal/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE Standard
D91FCE01HC1NE70 NG25 / CETOP 08 E01 450 L/Min Internal/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D91FCE01HC1VB00 NG25 / CETOP 08 E01 450 L/Min Internal/external FPM 0-±10 V 0-10 V = P-B 6 + PE Standard
D91FCE01HC1VE00 NG25 / CETOP 08 E01 450 L/Min Internal/external FPM 0-±20 mA 0-20 mA = P-B 6 + PE Standard
D91FCE01HC2NB70 NG25 / CETOP 08 E01 450 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCE01HC2NB78 NG25 / CETOP 08 E01 450 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Monitor switch
D91FCE01HC2NK78 NG25 / CETOP 08 E01 450 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Monitor switch
D111FCE01HC1NB70 NG32 / CETOP 10 E01 1000 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D31FCE01EC1NB70 NG10 / CETOP 05 E01 120 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D31FCE02EC1NS70 NG10 / CETOP 05 E02 120 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D91FCE01HC2VE00 NG25 / CETOP 08 E01 450 L/Min External/external FPM 0-±20 mA 0-20 mA = P-B 6 + PE Standard
D111FCB32HC1NB70 NG32 / CETOP 10 B32 1000 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D111FCB32HC4NB70 NG32 / CETOP 10 B32 1000 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D111FCE02HC2NB70 NG32 / CETOP 10 E02 1000 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D111FCE02HC2NB78 NG32 / CETOP 10 E02 1000 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Monitor switch
D111FCE02HC2VB70 NG32 / CETOP 10 E02 1000 L/Min External/external FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D111FCE02HC2VS70 NG32 / CETOP 10 E02 1000 L/Min External/external FPM 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D111FCE02LC1NE00 NG32 / CETOP 10 E02 1000 L/Min Internal/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE Standard
D111FCE02LC4NS70 NG32 / CETOP 10 E02 1000 L/Min Internal/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D31FCB31DC1NB70 NG10 / CETOP 05 B31 90 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D31FCB31DC1NS00 NG10 / CETOP 05 B31 90 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D31FCB31DC2NK00 NG10 / CETOP 05 B31 90 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE Standard
D31FCB32DC2NS00 NG10 / CETOP 05 B32 90 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D31FCB32DC4NB00 NG10 / CETOP 05 B32 90 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D31FCB32EC2NB70 NG10 / CETOP 05 B32 120 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D31FCE01DC1NE00 NG10 / CETOP 05 E01 90 L/Min Internal/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE Standard
D31FCE01DC2NS00 NG10 / CETOP 05 E01 90 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D31FCE01DC4NS00 NG10 / CETOP 05 E01 90 L/Min Internal/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D31FCE01EC1NB00 NG10 / CETOP 05 E01 120 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D31FCE01EC1NS00 NG10 / CETOP 05 E01 120 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D31FCE01EC1NS70 NG10 / CETOP 05 E01 120 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D31FCE01EC4NE00 NG10 / CETOP 05 E01 120 L/Min Internal/internal NBR 0-±20 mA 0-20 mA = P-B 6 + PE Standard
D31FCE02DC4NB08 NG10 / CETOP 05 E02 90 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Monitor switch
D31FCE02DC4NS00 NG10 / CETOP 05 E02 90 L/Min Internal/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D31FCE02DC4NS70 NG10 / CETOP 05 E02 90 L/Min Internal/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D31FCE02EC1NS00 NG10 / CETOP 05 E02 120 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D31FCR31EC2NK00 NG10 / CETOP 05 R31 120 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE Standard
D41FCB31FC1NK70 NG16 / CETOP 07 B31 200 L/Min Internal/external NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Standard
D41FCB31FC2NE70 NG16 / CETOP 07 B31 200 L/Min External/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D41FCB31FC2NS70 NG16 / CETOP 07 B31 200 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D41FCB31FC2VB00 NG16 / CETOP 07 B31 200 L/Min External/external FPM 0-±10 V 0-10 V = P-B 6 + PE Standard
D41FCB31FC2VB70 NG16 / CETOP 07 B31 200 L/Min External/external FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D41FCB32FC2VB70 NG16 / CETOP 07 B32 200 L/Min External/external FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D41FCB32FC5VS70 NG16 / CETOP 07 B32 200 L/Min External/internal FPM 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D41FCE01FC1NK70 NG16 / CETOP 07 E01 200 L/Min Internal/external NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Standard
D41FCE01FC4NB08 NG16 / CETOP 07 E01 200 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Monitor switch
D41FCE01FC4NB78 NG16 / CETOP 07 E01 200 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Monitor switch
D41FCE01FC4NE00 NG16 / CETOP 07 E01 200 L/Min Internal/internal NBR 0-±20 mA 0-20 mA = P-B 6 + PE Standard
D41FCE02FC1NK00 NG16 / CETOP 07 E02 200 L/Min Internal/external NBR 0-±10 V 0-10 V = P-A 6 + PE Standard
D41FCZ31FC4NB78 NG16 / CETOP 07 Z31 200 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Monitor switch
D91FCB31HC2NE70 NG25 / CETOP 08 B31 450 L/Min External/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D91FCB31HC4VB70 NG25 / CETOP 08 B31 450 L/Min Internal/internal FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCB31HC5NB70 NG25 / CETOP 08 B31 450 L/Min External/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCB31HC5NE00 NG25 / CETOP 08 B31 450 L/Min External/internal NBR 0-±20 mA 0-20 mA = P-B 6 + PE Standard
D91FCB31HC5NE70 NG25 / CETOP 08 B31 450 L/Min External/internal NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D91FCB32HC2NE00 NG25 / CETOP 08 B32 450 L/Min External/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE Standard
D91FCB32HC2NK70 NG25 / CETOP 08 B32 450 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Standard
D91FCB32HC4NB00 NG25 / CETOP 08 B32 450 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D91FCB32HC4NS00 NG25 / CETOP 08 B32 450 L/Min Internal/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D91FCB32HC5NB70 NG25 / CETOP 08 B32 450 L/Min External/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCE01HC1NB78 NG25 / CETOP 08 E01 450 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Monitor switch
D91FCE01HC1VB70 NG25 / CETOP 08 E01 450 L/Min Internal/external FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCE01HC2NK70 NG25 / CETOP 08 E01 450 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Standard
D91FCE02HC2NK70 NG25 / CETOP 08 E02 450 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Standard
D91FCE02HC2VB70 NG25 / CETOP 08 E02 450 L/Min External/external FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCE02HC4NK00 NG25 / CETOP 08 E02 450 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-A 6 + PE Standard
D91FCE02HC4NN00 NG25 / CETOP 08 E02 450 L/Min Internal/internal NBR EtherCAT bus type N 0 - 4096 = P-A 6 + PE Standard
D91FCR31HC2NK70 NG25 / CETOP 08 R31 450 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Standard
D91FCR32HC4NS70 NG25 / CETOP 08 R32 450 L/Min Internal/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D91FCZ31HC2NB7L NG25 / CETOP 08 Z31 450 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Hybrid valve
D91FCZ31HC2NK0L NG25 / CETOP 08 Z31 450 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE Hybrid valve
D111FCE02LC2VB70 NG32 / CETOP 10 E02 1000 L/Min External/external FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D31FCE02EC4NB70 NG10 / CETOP 05 E02 120 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCE01HC4NS70 NG25 / CETOP 08 E01 450 L/Min Internal/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D91FCE01HC5NS70 NG25 / CETOP 08 E01 450 L/Min External/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D91FCR31HC4NB78 NG25 / CETOP 08 R31 450 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Monitor switch
D41FCR32FC2NK00 NG16 / CETOP 07 R32 200 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE Standard
D91FCB32HC2NS70 NG25 / CETOP 08 B32 450 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D91FCE01HC1NS00 NG25 / CETOP 08 E01 450 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D111FCB32LC1NS00 NG32 / CETOP 10 B32 1000 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D111FCB32LC4NB00 NG32 / CETOP 10 B32 1000 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D111FCE01HC4NB70 NG32 / CETOP 10 E01 450 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCE01HC4VB78 NG25 / CETOP 08 E01 450 L/Min Internal/internal FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Monitor switch
D91FCE02HC1VE70 NG25 / CETOP 08 E02 450 L/Min Internal/external FPM 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D91FCE02HC1VS00 NG25 / CETOP 08 E02 450 L/Min Internal/external FPM 4-20 mA 12-20 mA = P-A 6 + PE Standard
D91FCE02HC2VS70 NG25 / CETOP 08 E02 450 L/Min External/external FPM 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D91FCR32HC1NB00 NG25 / CETOP 08 R32 450 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D31FCB31DC2NB70 NG10 / CETOP 05 B31 90 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D31FCB32DC2NE70 NG10 / CETOP 05 B32 90 L/Min External/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D31FCE01EC4NB78 NG10 / CETOP 05 E01 120 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Monitor switch
D41FCB31FC1NB78 NG16 / CETOP 07 B31 200 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Monitor switch
D41FCB31FC1NS00 NG16 / CETOP 07 B31 200 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D41FCB31FC2NB78 NG16 / CETOP 07 B31 200 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Monitor switch
D41FCB32FC4VS70 NG16 / CETOP 07 B32 200 L/Min Internal/internal FPM 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D41FCB32FC5NB70 NG16 / CETOP 07 B32 200 L/Min External/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D41FCE01FC1NS00 NG16 / CETOP 07 E01 200 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D41FCE01FC4NK70 NG16 / CETOP 07 E01 200 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Standard
D41FCE01FC5NK00 NG16 / CETOP 07 E01 200 L/Min External/internal NBR 0-±10 V 0-10 V = P-A 6 + PE Standard
D41FCE02FC1VS00 NG16 / CETOP 07 E02 200 L/Min Internal/external FPM 4-20 mA 12-20 mA = P-A 6 + PE Standard
D111FCE02HC1NB70 NG32 / CETOP 10 E02 1000 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D31FCB31DC4NS70 NG10 / CETOP 05 B31 90 L/Min Internal/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D31FCB32DC4VS70 NG10 / CETOP 05 B32 90 L/Min Internal/internal FPM 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D31FCB32EC1NS00 NG10 / CETOP 05 B32 120 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D31FCB32EC2VB00 NG10 / CETOP 05 B32 120 L/Min External/external FPM 0-±10 V 0-10 V = P-B 6 + PE Standard
D31FCB32EC4NS00 NG10 / CETOP 05 B32 120 L/Min Internal/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE Standard
D31FCE01EC4VK00 NG10 / CETOP 05 E01 120 L/Min Internal/internal FPM 0-±10 V 0-10 V = P-A 6 + PE Standard
D31FCE02DC1VS00 NG10 / CETOP 05 E02 90 L/Min Internal/external FPM 4-20 mA 12-20 mA = P-A 6 + PE Standard
D31FCE02DC4NB78 NG10 / CETOP 05 E02 90 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Monitor switch
D31FCE02EC1VS00 NG10 / CETOP 05 E02 120 L/Min Internal/external FPM 4-20 mA 12-20 mA = P-A 6 + PE Standard
D31FCR31DC1NB70 NG10 / CETOP 05 R31 90 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D41FCE01FC4NE70 NG16 / CETOP 07 E01 200 L/Min Internal/internal NBR 0-±20 mA 0-20 mA = P-B 6 + PE + enable Standard
D41FCE02FC4NS70 NG16 / CETOP 07 E02 200 L/Min Internal/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D91FCB32HC1NB00 NG25 / CETOP 08 B32 450 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D91FCB32HC1VS00 NG25 / CETOP 08 B32 450 L/Min Internal/external FPM 4-20 mA 12-20 mA = P-A 6 + PE Standard
D91FCB32HC2VB00 NG25 / CETOP 08 B32 450 L/Min External/external FPM 0-±10 V 0-10 V = P-B 6 + PE Standard
D111FCB32LC2NK70 NG32 / CETOP 10 B32 1000 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Standard
D111FCE01LC1NS70 NG32 / CETOP 10 E01 1000 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D31FCB31DC2NS70 NG10 / CETOP 05 B31 90 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D31FCB31EC1NE08 NG10 / CETOP 05 B31 120 L/Min Internal/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE Monitor switch
D31FCB31EC2NK00 NG10 / CETOP 05 B31 120 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE Standard
D31FCB31EC4NB00 NG10 / CETOP 05 B31 120 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D31FCE01DC5NE00 NG10 / CETOP 05 E01 90 L/Min External/internal NBR 0-±20 mA 0-20 mA = P-B 6 + PE Standard
D31FCE02DC1NK70 NG10 / CETOP 05 E02 90 L/Min Internal/external NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Standard
D31FCE02DC1VB70 NG10 / CETOP 05 E02 90 L/Min Internal/external FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D31FCE02EC1NB70 NG10 / CETOP 05 E02 120 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D31FCE02EC2VB00 NG10 / CETOP 05 E02 120 L/Min External/external FPM 0-±10 V 0-10 V = P-B 6 + PE Standard
D41FCB32FC2VB00 NG16 / CETOP 07 B32 200 L/Min External/external FPM 0-±10 V 0-10 V = P-B 6 + PE Standard
D41FCE02FC1NK70 NG16 / CETOP 07 E02 200 L/Min Internal/external NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Standard
D41FCE02FC4VK70 NG16 / CETOP 07 E02 200 L/Min Internal/internal FPM 0-±10 V 0-10 V = P-A 6 + PE + enable Standard
D41FCE02FC5NB70 NG16 / CETOP 07 E02 200 L/Min External/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCB31HC4NB00 NG25 / CETOP 08 B31 450 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D91FCE01HC2NB08 NG25 / CETOP 08 E01 450 L/Min External/external NBR 0-±10 V 0-10 V = P-B 6 + PE Monitor switch
D91FCE01HC4NK70 NG25 / CETOP 08 E01 450 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Standard
D91FCE01HC5NB78 NG25 / CETOP 08 E01 450 L/Min External/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Monitor switch
D91FCE02HC2NK78 NG25 / CETOP 08 E02 450 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Monitor switch
D91FCE02HC2VB00 NG25 / CETOP 08 E02 450 L/Min External/external FPM 0-±10 V 0-10 V = P-B 6 + PE Standard
D91FCE02HC4NB00 NG25 / CETOP 08 E02 450 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D111FCB32HC2VB70 NG32 / CETOP 10 B32 1000 L/Min External/external FPM 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D31FCB31DC1NB78 NG10 / CETOP 05 B31 90 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Monitor switch
D31FCE01DC1NS70 NG10 / CETOP 05 E01 90 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D31FCE01EC1NB08 NG10 / CETOP 05 E01 120 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE Monitor switch
D31FCE01EC2NE00 NG10 / CETOP 05 E01 120 L/Min External/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE Standard
D41FCE01FC5NB78 NG16 / CETOP 07 E01 200 L/Min External/internal NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Monitor switch
D91FCB31HC1NS08 NG25 / CETOP 08 B31 450 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE Monitor switch
D91FCB31HC2NK00 NG25 / CETOP 08 B31 450 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE Standard
D91FCB31HC2NK70 NG25 / CETOP 08 B31 450 L/Min External/external NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Standard
D111FCE01HC2NS70 NG32 / CETOP 10 E01 1000 L/Min External/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D111FCE02LC2VS00 NG32 / CETOP 10 E02 1000 L/Min External/external FPM 4-20 mA 12-20 mA = P-A 6 + PE Standard
D31FCB31EC4VS00 NG10 / CETOP 05 B31 120 L/Min Internal/internal FPM 4-20 mA 12-20 mA = P-A 6 + PE Standard
D31FCE02EC4NS70 NG10 / CETOP 05 E02 120 L/Min Internal/internal NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Standard
D41FCE01FC5NE00 NG16 / CETOP 07 E01 200 L/Min External/internal NBR 0-±20 mA 0-20 mA = P-B 6 + PE Standard
D41FCR32FC1NB70 NG16 / CETOP 07 R32 200 L/Min Internal/external NBR 0-±10 V 0-10 V = P-B 6 + PE + enable Standard
D91FCB32HC4NK70 NG25 / CETOP 08 B32 450 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Standard
D91FCE01HC2NE00 NG25 / CETOP 08 E01 450 L/Min External/external NBR 0-±20 mA 0-20 mA = P-B 6 + PE Standard
D31FCB32EC4VS00 NG10 / CETOP 05 B32 120 L/Min Internal/internal FPM 4-20 mA 12-20 mA = P-A 6 + PE Standard
D41FCE01FC5NB00 NG16 / CETOP 07 E01 200 L/Min External/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Standard
D41FCE02FC1NS78 NG16 / CETOP 07 E02 200 L/Min Internal/external NBR 4-20 mA 12-20 mA = P-A 6 + PE + enable Monitor switch
D41FCE02FC4NB08 NG16 / CETOP 07 E02 200 L/Min Internal/internal NBR 0-±10 V 0-10 V = P-B 6 + PE Monitor switch
D41FCE02FC5NK70 NG16 / CETOP 07 E02 200 L/Min External/internal NBR 0-±10 V 0-10 V = P-A 6 + PE + enable Standard

C19159
687478