Baldwin - Power Steering Filters | #PT951


LOADING IMAGES
PT951

Baldwin - Power Steering Filters | #PT951

Baldwin power steering filters are designed to remove damaging contaminants from the steering system.


Technical Specifications

  • Product Type: Power Steering Element
  • Notes: Inside-Out Flow Direction
  • Outside Diameter: 3 15/32 (88.1)
  • Inside Diameter: 29/32 (23.0) & 1 15/32 (37.3)
  • Length: 2 25/32 (70.6)
  • Gasket: Optional Gasket: G115-A
  • Includes: End Seals: [2] Attached
  • Related To: PT903 (with Furnished Gasket)
  • Micron Rating: 20 Nominal; 45 Absolute
  • Application: Galion Equipment; International, Mack Buses, Trucks
  • Compatible Competitor Part Number: Galion 255027; International 279294-C92; Mack 485GB3160
  • Industry: Marine
    Mining
    Oil and gas
    Construction
    Agriculture
    Compressor
  • Product Style: Hydraulic Filter
  • Technology: Filtration
  • Brand: Baldwin
Safety Warning

Item Information

Baldwin power steering filters are designed to remove damaging contaminants from the steering system. The small contaminants that are usually removed by the power steering filter can damage the steering system and lead to performance issues and premature power steering pump failure.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
082700