Push-Lok Low Pressure Hose 837PU | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Color

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Push-Lok Low Pressure Hose 837PU Push-Lok Low Pressure Hose 837PU

Push-Lok Low Pressure Hose 837PU

Parker's Low Pressure Push-Lok Hose 837PU-Plus has been developed with a highly abrasion resistant polyurethane cover and for a working pressure up to 1.6 MPa. The hose range is compatible with Push-Lok fittings in steel and stainless steel in series 82.

Technical Specifications

  • Weight: 0.07 to 0.35 lb/ft, 0.11 to 0.52 kg/m
  • Industry: Industrial Manufacturing Equipment
  • Hose Inner Tube Material: Synthetic Rubber
  • Brand: Parker
  • Maximum Operating Pressure: 1.6 MPa, 235 psi, 16 bar
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyurethane High Performance
  • Design Factor: 4:1
  • Materials of Construction: Rubber
  • Division: Polymer Hose Division Europe
  • Product Style: Hybrid Push-Lok
  • Minimum Bend Radius: 1.181 to 7.087 inch, 30 to 180 mm
  • Cover Color: Black, Blue, Gray, Green, Red
  • Specifications Met: Parker Specifications
  • Compatible Fitting: 82 Series
  • Inside Diameter: 1/4 to 1 inch, 6.4 to 25.4 mm
  • Maximum Operating Temperature: 100 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F)
  • Application: High Demand Applications (for Energy Chain Systems), Hose Bundle Systems
  • Product Type: Push-Lok and Push-on Hoses
  • Hose Reinforcement Material: Braid of High Tensile Fiber
  • Vacuum Pressure Rating: 0.51 to 0.95 bar, 15.06 to 28.05 inch-Hg, 382.53 to 712.56 mm-Hg
  • Outside Diameter: 0.484 to 1.291 inch, 12.3 to 32.8 mm
  • Media: Air (Dry Air), Air (General Industrial Air), Coolants (Water-Oil emulsion, Water-Glycol)
  • Minimum Operating Temperature: -40 °F
Safety Warning

Full Product Description

With Parker's Low Pressure Push-Lok hose 837PU-Plus, Parker has realized the combination of synthetic elastomer and polyurethane. Due to the production method and the combination of materials, this hose reach new dimensions in terms of quality and abrasion resistance.  The sum of its properties provides more safety and reliability to the user. The Parker Low Pressure Push-Lok hose range is complemented by a full selection of compatible Push-Lok fittings in steel and stainless steel.  

Markets:
• Industrial
• Automotive
• Materials Handling
• Agriculture  


Features/Benefits:
• Matched hose and fitting system guarantees an approved and safe combination and the highest quality and safety,
  combined with the longest service life of the final product to the end-users.
• The hose cover is made of premium quality polyurethane and therefore the hose is suitable for applications which
  also require high flexibility and ozone- and weathering resistance and tight bend radii.
• High level of hose flexibility and torsion resistance for applications in energy chains.
• Free from wetting disturbing substances and therefore ideal for application in the automotive industry
• Resistance to low temperatures of -40 °C for use in cooling circuits
• Different cover colors make the hose suitable for multiline assemblies conveying different media or for color-coded
  supply and return lines.  
• The Parker Low Pressure Push-Lok hose range is complemented by a full selection of compatible Push-Lok fittings
  in steel and stainless steel.  

Applications:
• Cooling circuits and compressed air in hose bundles and energy chains of robots, car production lines, machine
  tool, injection moulding
• PET blow moulding machines

The Parker Low Pressure Push-Lok®self-grip hose system is compatible with Push-Lok fittings series 82.

Related Documents

×
Products Hose I.D. (size) Color
837PU-4-BLK-RL -4 Black
837PU-4-BLU-RL -4 Blue
837PU-4-RED-RL -4 Red
837PU-4-GRN-RL -4 Green
837PU-4-GRA-RL -4 Grey
837PU-10-BLK-RL -10 Black
837PU-10-BLU-RL -10 Blue
837PU-10-RED-RL -10 Red
837PU-10-GRN-RL -10 Green
837PU-10-GRA-RL -10 Grey
837PU-12-BLK-RL -12 Black
837PU-12-BLU-RL -12 Blue
837PU-12-RED-RL -12 Red
837PU-12-GRN-RL -12 Green
837PU-12-GRA-RL -12 Grey
837PU-16-BLK-RL -16 Black
837PU-16-BLU-RL -16 Blue
837PU-16-RED-RL -16 Red
837PU-16-GRN-RL -16 Green
837PU-16-GRA-RL -16 Grey
837PU-6-BLK-RL -6 Black
837PU-6-BLU-RL -6 Blue
837PU-6-RED-RL -6 Red
837PU-6-GRN-RL -6 Green
837PU-6-GRA-RL -6 Grey
837PU-8-BLK-RL -8 Black
837PU-8-BLU-RL -8 Blue
837PU-8-RED-RL -8 Red
837PU-8-GRN-RL -8 Green
837PU-8-GRA-RL -8 Grey

C19159
687513