Small bore hose/mini-hydraulic hose - 2010H | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Small bore hose/mini-hydraulic hose - 2010H

Small bore hose/mini-hydraulic hose - 2010H OBSOLETE

This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Weight: 0.035 lb/ft, 0.052 kg/m
  • Industry: General Industrial
  • Hose Inner Tube Material: Polyester Elastomer
  • Brand: Parker
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Pressure: 21 MPa, 210 bar, 3045 psi
  • Application: Diagnosis Systems, Measurement Systems, Gas Transfer, Lubricating Systems, Mini-Hydraulic Applications
  • Cover Material: Polyurethane
  • Product Type: Hydraulic Hose
  • Product Style: Mini-Hydraulic Hose, Small Bore Hose
  • Technology: Fluid & Gas Handling
  • Division: Polymer Hose Division Europe
  • Design Factor: 4:1
  • Materials of Construction: Thermoplastic
  • Minimum Bend Radius: 35 mm, 1.378 inch
  • Cover Structure: Pinpricked
  • Media: Fuels - Check fuel type with our catalogue chart., Petroleum Hydraulic Fluids
  • Specifications Met: Parker Specifications
  • Compatible Fitting: EX Series
  • Inside Diameter: 5/32 inch, 4 mm
  • Hose Reinforcement Material: 1 Braid of High Tensile Synthetic Fiber
  • Outside Diameter: 0.327 inch, 8.3 mm
Safety Warning

Full Product Description

Parker 2010H Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are therefore offer the developing engineer a rich choice of solutions, always assured that the long service life and easy installation are ideal for todays demanding production environments. Additionally, long available lengths reduce waste for distribution and assembly production.

Markets:
• Industrial

Features/Benefits:
• Small dimensions
• Small bend radii
• Medium pressure services, when very small hose outer diameters are required

Applications:
• Versatile usage in mini-hydraulic and gas applications
• Lubricating systems
• Measuring / diagnosis systems
• For working pressure up to 21 MPa (3.045 psi)

Technical Specifications:
• Core tube: Polyester elastomer
• Pressure reinforcement: One braided layer of high tensile synthetic fibre
• Cover: Polyurethane pinpricked
• Colour: black
• Temperature range: -40°C up to +100°C for petroleum or synthetic hydraulic fluids.
Products Maximum Working Pressure (MPa)
2010H-025V00 21

C19159
687513