Standard hydraulic hose - 550H | Product Series

Filter by

    No filters selected

Hose Type

Maximum Working Pressure (MPa)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Standard hydraulic hose - 550H

Standard hydraulic hose - 550H OBSOLETE

This product is no longer available – please contact us for further assistance.

Technical Specifications

  • Weight: 0.05 to 0.27 lb/ft, 0.08 to 0.31 kg/m
  • Industry: General Industrial
  • Hose Inner Tube Material: Polyester Elastomer
  • Minimum Operating Temperature: -40 °C
  • Maximum Operating Pressure: 1000 to 3250 psi, 69 to 224 bar
  • Cover Material: Polyurethane
  • Design Factor: 4:1
  • Minimum Bend Radius: 1.260 to 7.992 inch, 32 to 203 mm
  • Cover Structure: Pinpricked
  • Media: Fuels - Check fuel type with our catalogue chart., Petroleum Hydraulic Fluids
  • Specifications Met: Parker Specifications
  • Compatible Fitting: 56 Series
  • Inside Diameter: 1/4 to 1 inch, 6.3 to 25.4 mm
  • Maximum Operating Temperature: 100 °C (Petroleum), 57 °C (Synthetic hydraulic fluids), 135 °F (Synthetic hydraulic fluids), 212 °F (Petroleum)
  • Application: Machine Tools, Material Handling
  • Hose Reinforcement Material: 1 Braid of High Tensile Synthetic Fiber
  • Outside Diameter: 0.496 to 1.311 inch, 12.6 to 33.3 mm
Safety Warning

Full Product Description

Parker 550H Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are therefore offer the developing engineer a rich choice of solutions, always assured that the long service life and easy installation are ideal for todays demanding production environments. Additionally, long available lengths reduce waste for distribution and assembly production.

Markets:
• Industrial hydraulics
• Mobile

Features/Benefits:
• High abrasion resistance
• Small bend radii
• Low weight
• High flexibility

Applications:
• Medium pressure service for general industrial and mobile hydraulic applications
• Construction and agricultural machinery
• Material conveying systems and lifting devices
• Machine tools
• For working pressure up to 22.5 MPa (3250 psi)

Technical Specifications:
• Core tube: Polyester elastomer
• Pressure reinforcement: One braided layer of high tensile synthetic fibre
• Cover: Polyurethane, pinpricked
• Colour: black
• Temperature range: -40°C up to +100°C for petroleum, max. 57°C for synthetic hydraulic fluids and water-based hydraulic fluids.

Notes:
• Also available as twinline or multiline hose.

Related Documents

×
Products Hose Type Maximum Working Pressure (MPa)
550H-3 Single Line 22.5
550H-4 Single Line 21
550H-5 Single Line 17.5
550H-6 Single Line 15.5
550H-8 Single Line 14
550H-10 Single Line 10
550H-12 Single Line 8.5
550H-16 Single Line 7
550H-4-4 Twin Line 21
550H-5-5 Twin Line 17.5
550H-6-6 Twin Line 15.5
550H-8-8 Twin Line 14

C19159
687513