Ultra High Pressure Hose - 2440N/2448N | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ultra High Pressure Hose - 2440N/2448N

Ultra High Pressure Hose - 2440N/2448N

High pressure Polyflex hose with low volumetric expansion for offshore applications such as, control fluids, acidizing, methanol injection and well stimulation.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4
  • Media: Chemicals (Methanol), Petroleum Hydraulic Fluids, Water
  • Specifications Met: ISO 13628-5
  • Compatible Fitting: LX Series, 8X Series
  • Weight: 0.38 to 2.00 kg/m, 0.46 to 1.34 lb/ft
  • Inside Diameter: 1/4 to 1 inch, 6.4 to 25.4 mm
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Maximum Operating Pressure: 560 to 1035 bar, 56.0 to 103.5 MPa, 8120 to 15000 psi
  • Application: Acidizing, Control Fluids, Methanol Injection, Offshore, Well Stimulation
  • Hose Inner Tube Material: Polyamide 11 Methanol Washed
  • Cover Material: Polyurethane
  • Outside Diameter: 0.540 inch, 0.770 inch, 0.890 inch, 1.19 inch, 1.46 inch, 13.7 to 37.2 mm
  • Hose Reinforcement Material: 4 Spirals of Maximum Tensile Steel Wire
  • Minimum Bend Radius: 6 to 11-3/4 inch, 150 to 300 mm
Safety Warning

Full Product Description

Parker Ultra High Pressure Hoses handle high pressures up to 15,000 psi (1,035 bar) with low volumetric expansion. They are flexible, chemical resistant and a lightweight alternative to steel pipe and rubber hose. The V91 hoses are used in offshore applications such as control fluids, acidizing, methanol injection and well stimulation.

Markets:
• Upstream Oil & Gas
• Land-based and offshore
• Industrial markets requiring pressures over 8,000 psi

Features/Benefits:
• Operating pressures up to 15,000 psi (1035 bar)
• Compliant with ISO 13628-5
• Methanol-washed core tube for improved performance in well stimulation

Applications:
• Acidizing
• Control fluids
• Hydraulics
• Methanol injection
• Well stimulation

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
2440N-06V91 3/8 12,688
2440N-08V91 1/2 11,745
2440N-12V91 3/4 10,000
2440N-16V91 1 8,120
2448N-04V91 1/4 15,000

C19159
687563