High Pressure Hydraulic Hose - 2390N | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Cover Color

Maximum Operating Pressure

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure Hydraulic Hose - 2390N

High Pressure Hydraulic Hose - 2390N

Parker high pressure 2390N hydraulic oil and gas hose features low dimensional change under pressure resulting in excellent response times.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4
  • Cover Color: Black, Blue, Green, Red, Yellow
  • Media: Chemicals, Water
  • Specifications Met: ISO 13628-5
  • Compatible Fitting: 8X Series, 9X Series, E3 Series, E4 Series
  • Weight: 0.25 to 1.17 kg/m, 0.17 to 0.79 lb/ft
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Inside Diameter: 5/32 to 1 inch, 4 to 25.4 mm
  • Maximum Operating Pressure: 280 to 517 bar, 28.0 to 51.7 MPa, 4060 to 7500 psi
  • Application: Hydraulics, Oil & Gas, Portable Equipment, Subsea BOP, Subsea Control Lines
  • Hose Reinforcement Material: 2 Closed Spirals and 2 Open Spirals of High Tensile Steel Wire
  • Hose Inner Tube Material: Polyamide 11 Methanol Washed
  • Cover Material: Polyurethane Sea Water Resistant
  • Minimum Bend Radius: 2-1/8 to 11 inch, 55 to 280 mm
  • Size: -025 to -16
  • Outside Diameter: 0.380 inch, 0.520 inch, 0.710 inch, 0.830 inch, 1.38 inch, 9.7 to 35 mm
Safety Warning

Full Product Description

High pressure Polyflex 2390N hoses are rated up to 7,000 psi and are used in oil and gas hydraulic systems, portable hydraulic tools, BOP stacks, and as subsea control lines. Assemblies are robust yet lightweight, weighing up to 20% less than comparable rubber hoses. Parker hose assemblies feature extremely long lengths which reduce potential leak points by eliminating multiple adaptors and low dimensional change under pressure, resulting in excellent response times with very low pressure drops.

Markets:
• Upstream Oil & Gas
• Land-based and offshore
• Industrial
• Subsea

Features/Benefits:
• Low dimensional change under pressure resulting in excellent response times
• Smooth bore for low pressure drop
• Meets or exceeds the performance requirements of ISO 13628-5
• Low volumetric expansion
• Continuous long lengths without splices
• Available in twin line constructions
• Seawater-resistant polyurethane jacket

Applications:
• Hydraulic systems
• Hydraulic tools and jacks
• Subsea control lines

Related Documents

×
Products Hose I.D. (size) Cover Color Maximum Operating Pressure
2390N-04V10 -4 Black 7,000 psi
2390N-04V12 -4 Blue 7,000 psi
2390N-04V16 -4 Yellow 7,000 psi
2390N-06V13 -6 Green 6,000 psi
2390N-08V12 -8 Blue 6,000 psi
2390N-08V13 -8 Green 6,000 psi
2390N-08V16 -8 Yellow 6,000 psi
2390N-16V12 -16 Blue Obsolete
2390N-16V13 -16 Green 4,000 psi
2390N-16V16 -16 Yellow Obsolete
2390N-025V10 -025 Black 7,500 psi
2390N-04V13 -4 Green 7,000 psi

C19159
687563