Ultra-High Pressure Water Jetting Hose - 58,000 psi - 2840D | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ultra-High Pressure Water Jetting Hose - 58,000 psi - 2840D

Ultra-High Pressure Water Jetting Hose - 58,000 psi - 2840D OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Design Factor: 2
  • Cover Color: Gray (2840D-08V37 hose), Orange (2840D-05V35/08V35 hoses), Red (2840D-03V34 hose)
  • Media: Chemicals, Water
  • Maximum Operating Pressure: 58000 psi, 4000 bar
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Bend Radius: 8 inch, 200 mm
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Specifications Met: DIN 1829-2
  • Weight: 0.43 lb/ft, 0.63 kg/m
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Cover Material: Polyamide (PA)
  • Inside Diameter: 3/16 inch, 4.8 mm
  • Compatible Fitting: 2X Series
  • Application: Water Jet Cutting, Water Jetting, Waterblasting
  • Hose Reinforcement Material: 6 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 0.590 inch, 15 mm
  • Size: -3 to -8
Safety Warning

Full Product Description

Parker 2840D and 2848D hoses for ultra-high pressure water jetting applications where pressures are up to 58,000 psi (4,000 bar). They are both available with a TOUGHJACKET™ (TJ) cover to eliminate the bulky, PVC cover. Also, a TJ cover features 16% more abrasion resistance than PVC (see Parkers UHP TOUGHJACKET Series). Additionally, they feature a built in ColorGard™ sheath, giving operators easy visualization of core tube erosion for more efficient product inspections and reduced unscheduled downtime. These hoses often replace steel pipe where flexibility is important.

Markets:
• Waterjetting
• Hydroforming
• Water jet cutting
• Industrial markets requiring pressures of 58,000 psi

Features/Benefits:
• Operates up to 58,000 psi
• Compact design (20% smaller than comparable hoses) promotes easy handling and space savings
• Replaces steel pipe when flexibility is needed
• Compliant with DIN EN 1829-2
• Available in TOUGHJACKET design to eliminate bulky, PVC cover featuring 16% more abrasion resistance
• ColorGard™ Technology for a more reliable & safer operation

Applications:
• Hydroforming (compression forming process)
• Water jet cutting equipment
• Waterblast cleaning equipment

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
2840D-03V34 3/16 58,000
2840D-05V35 5/16 43,500
2840D-08V37 1/2 36,250
2848D-08V35 1/2 43,500

C19159
687563