Medium Pressure No-Skive Hoses - EN 853 2SN - ISO 1436 - 301SN | #301SN-6


LOADING IMAGES
301SN-6

Medium Pressure No-Skive Hoses - EN 853 2SN - ISO 1436 - 301SN | #301SN-6

Parker's No-Skive Medium Pressure hose 301SN is designed for a working pressure up to 40,0 MPa and a temperature range from -40 °C up to +100 °C. The hose range is compatible with No-Skive fittings in steel and stainless steel.


Technical Specifications

  • Hose Cover Type: Standard
  • Hose I.D. (size): -6
  • Brand: Parker
  • Media: Air, Coolants (Glycol, Coolants (Glycol), Fuels - Check fuel type with our catalogue chart., Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Specifications Met: EN 853, Type 2SN, ISO 1436, Type 2, SAE 100R2, Type AT
  • Compatible Fitting: 48 Series
  • Inside Diameter: 3/8 inch, 9.5 mm
  • Maximum Operating Temperature: 100 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F)
  • Hose Reinforcement Material: 2 Braids of High Tensile Wire
  • Outside Diameter: 0.748 inch, 19 mm
  • Division: Polymer Hose Division Europe
  • Industry: Industrial Manufacturing Equipment, Off-road Machinery
  • Application: Medium Pressure Hydraulics
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Hose
  • Product Style: No-Skive 2TE
  • Maximum Operating Pressure: 4775 psi, 33 MPa, 330 bar
  • Minimum Bend Radius: 130 mm, 5.118 inch
  • Design Factor: 4:1
  • Minimum Operating Temperature: -40 °C
  • Cover Material: Synthetic Rubber
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
  • Weight: 0.55 kg/m, 0.37 lb/ft

Item Information

Parker's Medium Pressure No-Skive hose 301SN according to EN 853 2SN - ISO 1436 Type 2 with the No-Skive thin cover hose construction is the ideal hose range for general medium pressure hydraulic applications. This hose offers extended fluid compatibility and is developed for all general medium pressure hydraulic applications.

Markets:
• Construction Equipment
• Injection Moulding
• Forestry and Agriculture
• Materials Handling
• Pulp and Paper

Features/Benefits:
• Matched hose and fitting system guarantees an approved and safe combination and the highest quality and safety,
  combined with the longest service life of the final product to the end-users.
• High quality compounds allow thin cover hose construction.
• Nitrile inner tube offers extended fluid compatibility.
• Complete No-Skive fitting technology across the full range of medium pressure hoses providing simpler, quicker and
  safer hose assembly.
• The Parker Medium Pressure hose range is complemented by a full selection of compatible No-Skive fittings in steel
  and stainless steel.  

Applications:
• General medium pressure hydraulic applications

Parker's Medium Pressures Hose 301SN is compatible with the Parker Parkrimp medium pressure fitting series 48.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Phone

For Sales Enquiries:18001216955 / +91-22-41242828 General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
687513