CHO-SHIELD 2000 Series Electrically Conductive Copper Polyurethane Paint | ##52-00-2002-0000


LOADING IMAGES
#52-00-2002-0000

CHO-SHIELD 2000 Series Electrically Conductive Copper Polyurethane Paint | ##52-00-2002-0000

Parker Chomerics CHO-SHIELD® 2002 is a chromate-free, corrosion resistant, electrically conductive coating for composite substrates


Technical Specifications

  • Product Type: 3 component, 1/2 pint aluminum can kit
  • Product Series: CHO-SHIELD 2002
  • Weight: 250
  • Primer Included: No
  • Polymer Material Options: Three Part Urethane
  • Filler Material: Stabilized Copper
  • Color: Light Brown
  • Specific Gravity: 1.65
  • Surface Resistivity: 0.1 Ω/square (Cure 1), 0.1 Ω/square (Cure 2), 0.3 Ω/square (Cure 3)
  • Noise Shielding Level: > 80 dB
  • Ambient Temperature: -65 to 85 °C
  • Shelf Life: 9 Months
  • Ratio: 100:10.3:42.2 by weight

Item Information

Parker Chomerics CHO-SHIELD® 2000 Series are a family of electrically conductive coatings providing a corrosion resistant conductive surface coating on aluminum or composite substrates. By reducing moisture penetration, CHO-SHIELD® 2000 Series coatings offer corrosion protection for enclosure flanges which mate with EMI shielding gaskets.

These tough, urethane coatings offer a highly conductive interface which improves overall EMI shielding performance. When used as a coating on a composite or other non-conductive surface, it provides the conductivity necessary to achieve excellent shielding effectiveness while maintaining their electrical and mechanical stability in hostile environments.

CHO-SHIELD® 2000 Series are three-part, copper-filled urethane coating systems which have been formulated with special additives and stabilizers to maintain their electrical stability even at elevated temperatures which prevent aluminum surfaces from corroding in high humidity and/or marine environments. CHO-SHIELD® 2000 Series are designed to be used with CHO-SHIELD® 1091 primer on chromate conversion coated (MIL-DTL-5541 Type I, Class 3) aluminum substrates.

CHO-SHIELD® 2001: Light brown pigmented version, contains soluble chromates to minimize the effects of galvanic corrosion of the aluminum substrate, even in the event of a coating scratch.
CHO-SHIELD® 2002: Chromate-free version, mainly intended for composite substrates or as a 2001 repair coating.
CHO-SHIELD® 2003: Dark brown pigmented version, contains soluble chromates to minimize the effects of galvanic corrosion of the aluminum substrate, even in the event of a coating scratch.

Features/Benefits:
• Three component urethane system
• Corrosion resistant copper filler
• Exceptional mechanical properties -65°C to 85°C (-85°F to 185°F) including abrasion and scratch resistance
• Excellent chemical resistance, including jet fuel (JP8), hydraulic fluids and motor oil
• Pre-measured kits allows easy mixing of components in one container
• Significantly more cost effective than silver filled epoxies
• Protects aluminum and graphite composite airframes from corrosion
• No degradation of shielding effectiveness after 500 hours of salt fog

Typical Applications:
• Military vehicles
• Airframe
• Flange/mating joints

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Phone

For Sales Enquiries:18001216955 / +91-22-41242828 General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
179336