Replacement Elements - Medium Pressure Filter 12CS/50CS Series | #940882Q


LOADING IMAGES
940882Q

Replacement Elements - Medium Pressure Filter 12CS/50CS Series | #940882Q

The Parker 12CS/50CS Coreless Medium Pressure Spin-On Filter Series are the Smart Alternative to Spin-on Cans! An environmentally friendly solution that is engineered with the latest in Microglass technology and economical.


Technical Specifications

  • Filter Element: 05QE Microglass
  • Filter Housing Series: 50CS
  • Seal Material: Fluorocarbon
  • Length: Single
  • For Fluid Type: Mineral, Petroleum and Polyalphaolefin (PAO) based fluids
  • Filter Element Type: Coreless
  • Product Style: Hydraulic Filter Element
  • Product Type: Replacement Element

Item Information

Spin-on cans disposed of each year end up landfills, creating a lot of waste. Parker engineers have developed an innovative alternative to the age-old spin-on style can with the Parker 12CS/50CS Coreless Medium Pressure Spin-On Filter Series.





The Parker 12CS/50CS Filter Series design provides all the benefits of high efficiency, long life Microglass filtration. These hydraulic filters feature a reusable bowl and a patented filter element. The element core is permanently attached as part of the filter bowl, and the design also prevents filter operation if the proper element is not in place.





When replaced, the element reduces costs, eliminates hot drain requirements, can be easily incinerated, and is better-suited for most landfills.





Using the patented Parker 12CS and 50CS Series replacement elements guarantees Parker’s quality of filtration, while being environmentally conscious. Using aftermarket filters with unknown media quality may save initial cost but can increase overall costs by requiring more element change outs, more waste, and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.





Available in Single and Double lengths and several micron ratings (2, 5, 10, and 20), these patented replacement elements ensure the quality of filtration Parker is known for. For ordering, please refer to the “How to Order” section of the literature or contact a Parker Representative.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Phone

For Sales Enquiries:18001216955 / +91-22-41242828 General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
731421