Hydraulic Constant Working Pressure Hose 3000 PSI - GlobalCore 387 Hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Hose Cover Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydraulic Constant Working Pressure Hose 3000 PSI - GlobalCore 387 Hose

Hydraulic Constant Working Pressure Hose 3000 PSI - GlobalCore 387 Hose

Part of Parker’s GlobalCore constant working pressure hose line, lightweight and flexible 387 hoses consistently deliver 3,000 PSI performance across markets and across the globe.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: ISO 18752, MSHA TC, ST & CP covers only
  • Compatible Fitting: 43 Series, 77 Series
  • Weight: 0.24 to 4.09 kg/m, 0.16 to 2.75 lb/ft
  • Inside Diameter: 1/4 to 2 inch, 6.3 to 51 mm
  • Maximum Operating Temperature: 100 °C (TC & ST), 100 °C All cover types, 212 °F Standard Cover, 257 °F (TC, ST & CP)
  • Application: Agriculture Equipment, Construction Equipment, Forestry, Hydraulics, Material Handling, Transportation, Vacuum
  • Hose Reinforcement Material: 1 or 2 Braids of Steel Wire, 4 Spirals
  • Vacuum Pressure Rating: 18 to 24 inch-Hg, 457 to 610 mm-Hg
  • Minimum Bend Radius: 2 to 12-1/2 inch, 50 to 320 mm
  • Outside Diameter: 0.53 to 2.61 inch, 13.4 to 66.2 mm
  • Size: -4 to -32
  • Cover Material: Synthetic Rubber, Synthetic Rubber Abrasion Resistant, Synthetic Rubber Super Abrasion Resistant
  • Hose Inner Tube Material: Synthetic Rubber
  • Maximum Operating Pressure: 3000 psi, 21 MPa, 210 bar

Full Product Description

The Parker 387 GlobalCore hose is a constant working pressure hydraulic hose offering 3,000 PSI in all sizes. This light, durable, and easy-to-bend hose meets and exceeds ISO 18752 performance specifications. The 387 hose offers low force-to-flex and delivers full SAE-standard pressure at one-half SAE bend radius, resulting in easier handling and installation. 387 hose also offers a 30% smaller OD by area compared with SAE-standard spiral hose. Compatible with petroleum-based hydraulic fluids and lubricating oils, 387 GlobalCore hose is offered in sizes ranging from ¼-inch to 2 inches in diameter and with three cover options: Standard, ToughCover, and SuperTough.

Markets:
• Transportation
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Waste & Refuse
• Material Handling
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool

Features/Benefits:
• Standard or ToughCover options to prevent abrasion
• Half SAE bend radius for ease of installation and low force to flex
• 30% smaller O.D. by area compared to the SAE spiral hose
• 3,000 PSI constant working pressure in all sizes
• Lighter than the standard SAE spiral hose

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 43 series fittings (for sizes -4 to -20)
• 77 series fittings (for sizes -20 to -32)

Related Documents

×
Products Hose I.D. (size) Hose Cover Type
387-4 -4 Standard Cover
387-6 -6 Standard Cover
387-8 -8 Standard Cover
387-10 -10 Standard Cover
387-12 -12 Standard Cover
387-16 -16 Standard Cover
387-20 -20 Standard Cover
387-24 -24 Standard Cover
387-32 -32 Standard Cover
387TC-4 -4 ToughCover
387TC-6 -6 ToughCover
387TC-8 -8 ToughCover
387TC-10 -10 ToughCover
387TC-12 -12 ToughCover
387TC-16 -16 ToughCover
387TC-20 -20 ToughCover
387TC-24 -24 ToughCover
387TC-32 -32 ToughCover
387ST-4 -4 SuperTough
387ST-6 -6 SuperTough
387ST-8 -8 SuperTough
387ST-10 -10 SuperTough
387ST-12 -12 SuperTough
387ST-16 -16 SuperTough
387ST-20 -20 SuperTough
387ST-24 -24 SuperTough
387ST-32 -32 SuperTough
387CP-12 -12 Critical Protection Cover
387CP-16 -16 Critical Protection Cover
387CP-20 -20 Critical Protection Cover
387CP-6 -6 Critical Protection Cover
387CP-8 -8 Critical Protection Cover

687854
687583