Push-Lok Low Pressure Hose 801PLUS | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Cover Color

Hose Inside Diameter

Maximum Operating Pressure

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Push-Lok Low Pressure Hose 801PLUS

Push-Lok Low Pressure Hose 801PLUS

Parker's Push-Lok 801PLUS is a very flexible all-rounder with Nitrile (NBR) inner tube and a working pressure of up to 2.4 MPa, available in six different colors and compatible with Push-Lok fittings in series 82 in steel, stainless steel and brass.

Technical Specifications

  • Weight: 0.13 to 0.55 kg/m, 0.09 to 0.37 lb/ft
  • Industry: General Industrial, Marine, Transportation
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
  • Brand: Parker
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Pressure: 1.4 to 2.4 MPa, 14 to 24 bar, 200 to 350 psi
  • Product Type: Push-Lok and Push-on Hoses, Push-Lok and Push-on Hoses (Push-Lok Plus)
  • Technology: Fluid & Gas Handling
  • Materials of Construction: Rubber
  • Minimum Bend Radius: 2.559 to 9.843 inch, 65 to 250 mm
  • Division: Polymer Hose Division Europe
  • Design Factor: 4:1
  • Cover Color: Black, Blue, Gray, Green, Red, Yellow
  • Specifications Met: Parker Specifications
  • Compatible Fitting: 82 Series
  • Inside Diameter: 1/4 to 1 inch, 6.4 to 25.4 mm
  • Maximum Operating Temperature: 100 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F)
  • Application: Low Pressure Hydraulics, Paper & Pulp for water/air applications
  • Hose Reinforcement Material: Braid of High Tensile Fiber
  • Vacuum Pressure Rating: 0.51 to 0.95 bar, 15.06 to 28.05 inch-Hg, 382.53 to 712.56 mm-Hg
  • Outside Diameter: 0.476 to 1.299 inch, 12.1 to 33.0 mm
  • Media: Air (General Industrial Air), Coolants (Water-Glycol), Petroleum Hydraulic Fluids

Full Product Description

Parker's Low Pressure Push-Lok®- the self-grip hose system for low-pressure applications. Parker's Push-Lok hose line features the widest fluid compatibility, application and size range in the industry. The Push-Lok system is easy to use. No clamps or special tools are required during installation. Moreover, with Parker's exclusive color-code system, you can inventory, maintain and identify your hose needs easily and efficiently. The industry's most complete line of low-pressure hoses and fittings, Push-Lok offers the range and versatility to meet all your instrumentation needs. Hose 801PLUS with improved Nitrile (NBR) inner tube and extended chemical resistance/improved oil compatibility provides quick and easy assembly/disassembly. 801PLUS is available in six different colors with advantages in applications where a number of hose lines carry different media, Push-Lok colors reduce timely “tracing” of lines, preventing disconnection of wrong line and unnecessary downtime. 801PLUS is ideal for a variety of low-pressure applications in all markets and compatible with Push-Lok fittings in steel, stainless steel and brass in connections such as DIN, BSP, SAE, JIC and ORFS.
The outstanding properties of Push-Lok are:
• Easy assembly and organisation with Parker's exclusive color-code system.
• Using color-coded Push-Lok hoses is an excellent way to:
• Enhance product appearance
• Improve inventory control
• Identify industrial drop lines
• Easy control of maintenance intervals
• Simple stock planning in different departments
• Push-Lok assemblies can be made in seconds, saving valuable time and cost.
• The unique seal of Push-Lok ensures reliable, durable, leak-free service.
• High functional safety with a design factor of 4
• Wide range of hose and fittings for a wide range of applications.

Markets:
• Industrial

Features/Benefits:
• Matched hose and fitting system guarantees an approved and safe combination and the highest quality and safety, combined with the longest service life of the final product to the end-users.
• The high performance synthetic rubber hose cover is available in different colors. 801PLUS is very flexible and therefore ideal for a variety of applications where high flexibility is required.
• 801PLUS has the fullest range of color-coding to benefit your operations.
• The Parker low pressure Push-Lok hose range is compatible with Push-Lok fittings in steel, stainless steel and brass.

Applications:
• All markets with low-pressure applications
• Paper and pulp: Water/Air-Applications

The Parker Push-Lok® self-grip system for low-pressure applications is compatible with Push-Lok® fittings in series 82.

Related Documents

×
Products Hose I.D. (size) Cover Color Hose Inside Diameter Maximum Operating Pressure
801PLUS-4-BLK-RL -4 Black 6.4 mm - 1/4 inch 24 bar
801PLUS-4-BLU-RL -4 Blue 6.4 mm - 1/4 inch 24 bar
801PLUS-4-RED-RL -4 Red 6.4 mm - 1/4 inch 24 bar
801PLUS-4-GRN-RL -4 Green 6.4 mm - 1/4 inch 24 bar
801PLUS-4-GRA-RL -4 Grey 6.4 mm - 1/4 inch 24 bar
801PLUS-6-BLK-RL -6 Black 9.5 mm - 3/8 inch 24 bar
801PLUS-6-BLU-RL -6 Blue 9.5 mm - 3/8 inch 24 bar
801PLUS-6-RED-RL -6 Red 9.5 mm - 3/8 inch 24 bar
801PLUS-6-GRN-RL -6 Green 9.5 mm - 3/8 inch 24 bar
801PLUS-6-GRA-RL -6 Grey 9.5 mm - 3/8 inch 24 bar
801PLUS-8-BLK-RL -8 Black 12.7 mm - 1/2 inch 21 bar
801PLUS-8-BLU-RL -8 Blue 12.7 mm - 1/2 inch 21 bar
801PLUS-8-RED-RL -8 Red 12.7 mm - 1/2 inch 21 bar
801PLUS-8-GRN-RL -8 Green 12.7 mm - 1/2 inch 21 bar
801PLUS-8-GRA-RL -8 Grey 12.7 mm - 1/2 inch 21 bar
801PLUS-10-BLK-RL -10 Black 15.9 mm - 5/8 inch 21 bar
801PLUS-10-BLU-RL -10 Blue 15.9 mm - 5/8 inch 21 bar
801PLUS-10-RED-RL -10 Red 15.9 mm - 5/8 inch 21 bar
801PLUS-10-GRN-RL -10 Green 15.9 mm - 5/8 inch 21 bar
801PLUS-10-GRA-RL -10 Grey 15.9 mm - 5/8 inch 21 bar
801PLUS-12-BLK-RL -12 Black 19.1 mm - 3/4 inch 21 bar
801PLUS-12-BLU-RL -12 Blue 19.1 mm - 3/4 inch 21 bar
801PLUS-12-RED-RL -12 Red 19.1 mm - 3/4 inch 21 bar
801PLUS-12-GRN-RL -12 Green 19.1 mm - 3/4 inch 21 bar
801PLUS-12-GRA-RL -12 Grey 19.1 mm - 3/4 inch 21 bar
801PLUS-16-BLK-RL -16 Black 25.4 mm - 1 inch 14 bar
801PLUS-16-BLU-RL -16 Blue 25.4 mm - 1 inch 14 bar
801PLUS-16-RED-RL -16 Red 25.4 mm - 1 inch 14 bar
801PLUS-16-GRN-RL -16 Green 25.4 mm - 1 inch 14 bar
801PLUS-16-GRA-RL -16 Grey 25.4 mm - 1 inch 14 bar
801-4-YEL-RL -4 Yellow 6.4 mm - 1/4 inch 24 bar
801-6-YEL-RL -6 Yellow 9.5 mm - 3/8 inch 24 bar
801-8-YEL-RL -8 Yellow 12.7 mm - 1/2 inch 21 bar
801-10-YEL-RL -10 Yellow 15.9 mm - 5/8 inch 21 bar
801-12-YEL-RL -12 Yellow 19.1 mm - 3/4 inch 21 bar
801-16-YEL-RL -16 Yellow 25.4 mm - 1 inch 14 bar

687854
687513