Push-Lok Low Pressure Hose 837BM | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Cover Color

Hose Inside Diameter

Maximum Operating Pressure

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Push-Lok Low Pressure Hose 837BM

Push-Lok Low Pressure Hose 837BM

Parker's Low Pressure Push-Lok Hose 837BM has been developed with a high level of hose flexibility and for a working pressure up to 1.6 MPa. The hose range is compatible with Push-Lok fittings in steel and stainless steel in series 82.

Technical Specifications

  • Weight: 0.09 to 0.37 lb/ft, 0.13 to 0.55 kg/m
  • Industry: Industrial Manufacturing Equipment
  • Hose Inner Tube Material: Synthetic Rubber
  • Brand: Parker
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Pressure: 1.6 MPa, 16 bar, 235 psi
  • Product Type: Push-Lok and Push-on Hoses
  • Technology: Fluid & Gas Handling
  • Cover Material: Synthetic Rubber High Performance
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 2.559 to 9.843 inch, 65 to 250 mm
  • Materials of Construction: Rubber
  • Specifications Met: Parker Specifications
  • Compatible Fitting: 82 Series
  • Inside Diameter: 1/4 to 1 inch, 6.4 to 25.4 mm
  • Maximum Operating Temperature: 100 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F)
  • Application: All Markets (for a variety of applications), Automotive for water/air applications
  • Hose Reinforcement Material: Braid of High Tensile Fiber
  • Vacuum Pressure Rating: 0.51 to 0.95 bar, 15.06 to 28.05 inch-Hg, 382.53 to 712.56 mm-Hg
  • Outside Diameter: 0.476 to 1 .299 inch, 12.1 to 33.0 mm
  • Media: Air (Dry Air), Air (General Industrial Air), Coolants (Water-Oil emulsion, Water-Glycol)

Full Product Description

Parker's Low Pressure Push-Lok hose 837BM has been designed with a combination of  high flexibility, high abrasion resistance and free of wetting disturbing substances. These product features make the Push-Lok hose 837BM ideal for low pressure applications in the automotive industry.The Parker Low Pressure Push-Lok hose range is complemented by a full selection of compatible Push-Lok fittings in steel and stainless steel.  

Markets:
• Industrial
• Automotive

Features/Benefits:
• Matched hose and fitting system guarantees an approved and safe combination and the highest quality and
  safety, combined with the longest service life of the final product to the end-users.  
• The hose cover is made of high performance synthetic rubber in different colors and therefore the hose is suitable for
  applications which require high flexibility combined with high abrasion resistance.
• Free of wetting disturbing substances and therefore ideal for application in the automotive industry.   
• Different cover colors make the hose suitable for multiline assemblies conveying different media or for color-coded
  supply and return lines.  
• The Parker Low Pressure Push-Lok hose range is complemented by a full selection of compatible Push-Lok
  fittings in steel and stainless steel.  

Applications:
• Automotiver Industry
• Automotive water and air applications

The Parker Low Pressure Push-Lok®self-grip hose system is compatible with Push-Lok fittings series 82. ®

Related Documents

×
Products Hose I.D. (size) Cover Color Hose Inside Diameter Maximum Operating Pressure
837BM-4-BLK-RL -4 Black 6.4 mm - 1/4 inch 16 bar
837BM-4-BLU-RL -4 Blue 6.4 mm - 1/4 inch 16 bar
837BM-4-RED-RL -4 Red 6.4 mm - 1/4 inch 16 bar
837BM-4-GRN-RL -4 Green 6.4 mm - 1/4 inch 16 bar
837BM-4-GRA-RL -4 Grey 6.4 mm - 1/4 inch 16 bar
837BM-6-BLK-RL -6 Black 9.5 mm - 3/8 inch 16 bar
837BM-6-BLU-RL -6 Blue 9.5 mm - 3/8 inch 16 bar
837BM-6-RED-RL -6 Red 9.5 mm - 3/8 inch 16 bar
837BM-6-GRN-RL -6 Green 9.5 mm - 3/8 inch 16 bar
837BM-6-GRA-RL -6 Grey 9.5 mm - 3/8 inch 16 bar
837BM-8-BLK-RL -8 Black 12.7 mm - 1/2 inch 16 bar
837BM-8-BLU-RL -8 Blue 12.7 mm - 1/2 inch 16 bar
837BM-8-RED-RL -8 Red 12.7 mm - 1/2 inch 16 bar
837BM-8-GRN-RL -8 Green 12.7 mm - 1/2 inch 16 bar
837BM-8-GRA-RL -8 Grey 12.7 mm - 1/2 inch 16 bar
837BM-10-BLK-RL -10 Black 15.9 mm - 5/8 inch 16 bar
837BM-10-BLU-RL -10 Blue 15.9 mm - 5/8 inch 16 bar
837BM-10-RED-RL -10 Red 15.9 mm - 5/8 inch 16 bar
837BM-10-GRN-RL -10 Green 15.9 mm - 5/8 inch 16 bar
837BM-10-GRA-RL -10 Grey 15.9 mm - 5/8 inch 16 bar
837BM-12-BLK-RL -12 Black 19.1 mm - 3/4 inch 16 bar
837BM-12-BLU-RL -12 Blue 19.1 mm - 3/4 inch 16 bar
837BM-12-RED-RL -12 Red 19.1 mm - 3/4 inch 16 bar
837BM-12-GRN-RL -12 Green 19.1 mm - 3/4 inch 16 bar
837BM-12-GRA-RL -12 Grey 19.1 mm - 3/4 inch 16 bar
837BM-16-BLK-RL -16 Black 25.4 mm - 1 inch 16 bar
837BM-16-BLU-RL -16 Blue 25.4 mm - 1 inch 16 bar
837BM-16-RED-RL -16 Red 25.4 mm - 1 inch 16 bar
837BM-16-GRN-RL -16 Green 25.4 mm - 1 inch 16 bar
837BM-16-GRA-RL -16 Grey 25.4 mm - 1 inch 16 bar

687854
687513