Push-Lok® self-grip hose - 830M | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Color

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Push-Lok® self-grip hose - 830M

Push-Lok® self-grip hose - 830M

Parker 830M Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are ideal for production environments. For working pressure up to 1.6 MPa.

Technical Specifications

  • Weight: 0.05 to 0.21 lb/ft, 0.08 to 0.31 kg/m
  • Industry: Industrial Manufacturing Equipment
  • Hose Inner Tube Material: Polyurethane
  • Brand: Parker
  • Maximum Operating Temperature: 176 °F, 80 °C
  • Minimum Operating Temperature: -40 °C
  • Maximum Operating Pressure: 16 bar, 232 psi
  • Application: Automotive, General Industrial
  • Product Type: Push-Lok and Push-on Hoses, Transfer Hose, Water Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyurethane
  • Design Factor: 4:1
  • Vacuum Pressure Rating: 2.95 inch-Hg, 75.0 mm-Hg, 0.1 bar
  • Division: Polymer Hose Division Europe
  • Materials of Construction: Rubber
  • Minimum Bend Radius: 1.181 to 4.331 inch, 30 to 110 mm
  • Cover Color: Black, Blue, Green, Red, Transparent
  • Specifications Met: Parker Specifications
  • Compatible Fitting: 82 Series
  • Inside Diameter: 1/4 to 3/4 inch, 6.4 to 19.1 mm
  • Hose Reinforcement Material: Braid of High Tensile Fiber
  • Outside Diameter: 0.421 to 1.024 inch, 10.7 to 26.0 mm
  • Media: Air (General Industrial Air), Coolants (Anti-Freeze), Petroleum Hydraulic Fluids

Full Product Description

Parker 830M Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are therefore offer the developing engineer a rich choice of solutions, always assured that the long service life and easy installation are ideal for todays demanding production environments. Additionally, long available lengths reduce waste for distribution and assembly production.

Markets:
• Mobile

Features/Benefits:
• High abrasion resistance
• Free of paint effecting substances (labs free) (complies with the requirements of the automotive industry)
• Colour variety
• Assembly with Parker Push-Lok® fittings (no additional clamps required)
• Excellent UV and OZONE resistance

Applications:
• Factory air systems, many hydraulic applications (fluid compatibility see page A-8 ff.);
• Automotive applications for air, water, lubricating oils and antifreeze fluids.
• Not recommended for applications where extreme pulsations are encountered.
• For working pressure up to 1.6 MPa ( 232 psi)

Construction:
• Core tube: Polyurethane
• Pressure reinforcement: One layer of high tensile synthetic fibre
• Cover: Polyurethane
• Colour: black, red, green, blue, transparent*
• Temperature range: -40°C up to +80°C
* only in size -6 and -8

Notes:
• Colour code (xxx):
BLK = black
BLU = blue
GRN = green
RED = red
Example: 830M-6-GRN-RL

Related Documents

×
Products Hose I.D. (mm) Color
830M-4-BLK-RL 6.4 Black
830M-4-BLU-RL 6.4 Blue
830M-4-GRN-RL 6.4 Green
830M-4-GRY-RL 6.4 Grey
830M-4-RED-RL 6.4 Red
830M-6-BLK-RL 9.5 Black
830M-6-BLU-RL 9.5 Blue
830M-6-GRN-RL 9.5 Green
830M-6-GRY-RL 9.5 Grey
830M-6-RED-RL 9.5 Red
830M-8-BLK-RL 12.7 Black
830M-8-BLU-RL 12.7 Blue
830M-8-GRN-RL 12.7 Green
830M-8-GRY-RL 12.7 Grey
830M-8-RED-RL 12.7 Red
830M-10-BLK-RL 15.9 Black
830M-10-BLU-RL 15.9 Blue
830M-10-GRN-RL 15.9 Green
830M-10-GRY-RL 15.9 Grey
830M-10-RED-RL 15.9 Red
830M-12-BLK-RL 19.1 Black
830M-12-BLU-RL 19.1 Blue
830M-12-GRN-RL 19.1 Green
830M-12-GRY-RL 19.1 Grey
830M-12-RED-RL 19.1 Red
830M-6-TRA-RL 9.5 Transparent
830M-8-TRA-RL 12.7 Transparent

687854
687513