Steam Heated, Vaporizing Pressure Regulator (up to 3,500 psig) – AVR3 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Steam Heated, Vaporizing Pressure Regulator (up to 3,500 psig) – AVR3 Series

Steam Heated, Vaporizing Pressure Regulator (up to 3,500 psig) – AVR3 Series

The AVR3 Series Steam Heated Pressure Regulator is designed to heat and/or vaporize process fluid before entering a downstream analyzer system. It is highly compact and features a field-serviceable heat transfer element, which minimizes downtime.

Technical Specifications

  • Body Material: 316L Stainless Steel (std), Monel, Hastelloy C-22
  • Compression Member Material: Inconel 625
  • Diaphragm Material: Hastelloy C-22
  • Poppet Material: Hastelloy C-276, Spring: Inconel X750
  • Seat Type: PCTFE (std), PEEK, Vespel
  • Seat Retainer Material: 316L Stainless Steel (std), Hastelloy C-22
  • Seal Material: PEEK heater
  • O-Ring Material: FKM
  • Cap Material: 303 Stainless Steel
  • Nut Material: 316L Stainless Steel
  • Burst Pressure: 10,500 psig (724 barg)
  • Proof Pressure: 5,250 psig (362 barg)
  • Flow Rate: 0.06 Nominal Cv
  • Internal Leak Rate: Bubble Tight
  • External Leak Rate: Bubble Tight
  • Volume: 0.57 (High Pressure Inlet) 4.6 (Overall) cm3
  • Weight: 8 lb, 2 kg
  • Maximum Inlet Pressure Rating: 3,500 psig (241 barg),
    250 psig (17.2 barg) for 10 psig range
  • Outlet Pressure Rating: 0-10 psig (0.7 barg), 1-30 psig (2 barg),
    2-60 psig (4 barg), 3-100 psig (7 barg),
    10-250 psig (17 barg), 20-500 psig (35 barg)
  • Maximum Steam Pressure: 600 psi, 41 bar
  • Maximum Steam Temperature: 500 °F, 260 °C
  • Maximum Operating Temperature: 66 (PCTFE), 135 (PEEK), 260 (Vespel) °C, 150°F PCTFE, 275°F PEEK, 500°F Vespel °F

Full Product Description

The Parker AVR3 Series is a steam heated pressure regulator that is designed to heat and/or vaporize a gas or liquid sample before entering a downstream analyzer system. Its unique design allows the operator to disassemble the regulator and heat transfer components for complete cleaning and repair of the unit, thus reducing replacement costs and downtime. The regulator is highly compact, making it ideal for use in scenarios where space is limited, such as heated boxes and enclosures.

The AVR3’s body is available in 316L Stainless Steel or Hastelloy C-22®, which allows for compatibility with a wide range of inert and hazardous process fluids. Seats are available in PCTFE, PEEK™ or Vespel®, affording the regulator with higher resistance to corrosion, electropolishing, and welding than cast and forged metals. These materials, combined with the convoluted Hastelloy C-22® diaphragm and Inconel® poppet, provide the AVR3 Series with maximum cycle at inlet pressures up to 3,500 psig and exceptional outlet pressure stability with changes in flow.

The AVR3 Series features a unique compression member, which loads the seal to the body without requiring a threaded nozzle or additional seals. The internally threadless design reduces particle entrapment and minimizes the risk of downstream process contamination. All AVR3 Series steam heated pressure regulators are cleaned for O2 service to ensure performance and reliability in high-purity applications where cleanliness is critical.  

For an electrically heated version of this pressure regulator, refer to the AVR4 Series.  

Markets:
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Features and Benefits:
• Steam heated transfer element is field-replaceable
• Unique compression member loads seal to body without requiring a threaded nozzle
• Available with a variety of seat materials for media compatibility
• Internally springless minimizes particle generation and gas entrapment
• Fully functional from vacuum to 3,500 psig
• Internal leak rate: bubble tight
• External leak rate: bubble tight
• Low internal volume (4.6 cc) reduces purge times
• Integral diaphragm stop provides additional measure of safety
• Operating temperatures up to 500°F (260°C)
• PEEK™ Heater Seal, O-ring back-up FKM

Applications:
• Corrosive and specialty gases
• Gas sample preparation
• Gas cabinets
• Valve manifold boxes (VMB)
• Upstream process lines


Hastelloy C-22® is a registered trademark of Haynes International, Inc.
PEEK™ is a trademark of Victrex plc.
Inconel® and Monel® are registered trademarks of Special Metals Corporation.
Vespel® is a registered trademark of DuPont Performance Elastomers L.L.C.

Related Documents

×

687854
687516