Two Stage, General Purpose Pressure Regulator – IR6000 | ParkerIN

Two Stage, General Purpose Pressure Regulator – IR6000 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Two Stage, General Purpose Pressure Regulator – IR6000

Two Stage, General Purpose Pressure Regulator – IR6000

The IR6000 Series Regulator provides two stages of pressure reducing regulation for optimum outlet pressure control and is the preferred choice where there is a potential for large inlet pressure changes.

Technical Specifications

  • Body Material: 316L Stainless Steel (std), Hastelloy C-22, Monel,
    (Hastelloy Trim is std with Hastelloy and Monel bodies)
  • Compression Member Material: Inconel 625
  • Diaphragm Material: Hastelloy C-22
  • Poppet Material: Hastelloy C-276, Spring: Inconel X750
  • Seat Type: PCTFE (std), Vespel, PEEK
  • Seat Retainer Material: 316L Stainless Steel (std), Hastelloy C-22
  • Back-Up Washer Material: 316 Stainless Steel (std), Hastelloy C-276
  • O-Ring Material: FKM (std), PTFE
  • Filter Material: 316 Stainless Steel (std) (60um mesh screen, 10um Filter),
    Hastelloy (on Hastelloy, Monel bodies)
  • Seat Material: PEEK
  • Cap Material: Nickel Plated Brass (std), Stainless Steel
  • Nut Material: Stainless Steel
  • Knob Material: ABS (std) (ambient temp), Aluminum
  • Burst Pressure: 12,000 psig (828 barg)
  • Proof Pressure: 6,000 psig (414 barg)
  • Flow Rate: Cv: 0.06 (std), 0.02, 0.15
  • Internal Leak Rate: Bubble Tight
  • External Leak Rate: Bubble Tight
  • Supply Pressure Effect: 0.01 psig/100 psig (0.0007 barg/7 barg) @ 0.02Cv,
    0.01 psig/100 psig (0.0007 barg/7 barg) @ 0.06 Cv,
    0.02 psig/100 psig (0.001 barg/7 barg) @ 0.15 Cv
  • Volume: 8.1 (without fittings) cm3
  • Weight: 3.5 lb, 1.6 kg
  • Maximum Inlet Pressure Rating: 4000 psi 0.06 Cv, 0.02 Cv, 1250 psi 0.15 Cv
  • Outlet Pressure Rating: 0-10 psig (0.7 barg), 1-30 psig (2 barg),
    2-60 psig (4 barg), 3-100 psig (7 barg),
    5-150 psig (10 barg), 10-250 psig (17 barg)
  • Maximum Operating Temperature: 66 (PCTFE), 135 (PEEK), 260 (Vespel), 66 (Self Relieving Option) °C, 150°F PCTFE, 275°F PEEK, 500°F Vespel, 150°F Self Relieving Option °F
  • Minimum Operating Temperature: -40 °C, -40 °F

Full Product Description

The Two Stage IR6000 Series Pressure Regulator raises the standard of performance for Instrument/Analyzer Regulators. The IR6000 provides two single stage regulators in series incorporated into one body, which gives the user the capability to maintain a constant and precise outlet pressure when there are dramatic variations in inlet pressure, eliminating problems of supply pressure effect.
The IR6000 Series regulator offers high pressure capability with an inlet pressure up to 4,000 psig. The large convoluted Hastelloy C-22® diaphragm provides stable pressure control over the operational range of the regulator.

Markets:
• Fluid & Gas Handling
• Process Control

Features/Benefits:
• Unique patented compression member allows for an internally threadless design, which eliminates particulate entrapment areas
• Positive stops (Up and Down) increases cycle life and prevents premature failure from over stroking the diaphragm
• Convoluted Hastelloy C-22® diaphragm increases cycle life and provides high corrosion resistance
• Low internal volume minimizes sample time to analyzer
• Greater selection of seat materials for media compatibility and temperature applications
• Superior wetted materials allow for use in corrosive service
• Close tolerance and tight alignment of moving parts minimizes hysteresis

Applications:
• Gas Cylinders
• Point-of-use for corrosive or specialty gases
• Calibrations Control
• Purge Manifolds

Related Documents

×

687854
687516