Parker Vansco Multiplexing Module - VMM1615 | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker Vansco Multiplexing Module - VMM1615

Parker Vansco Multiplexing Module - VMM1615

Parker's VMM1615 module is a controller that can be used alone or with other VMM modules in a control system. The VMM1615 has 16 inputs and 15 outputs. The VMM1615 module communicates using J1939 protocol over a CAN bus connection.

Technical Specifications

  • Power Supply Voltage: 7 to 32 VDC, 12 VDC, 24 VDC
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Number of Inputs: 16
  • Number of Outputs: 15
  • Ingress Protection Rating: IP66
  • Specifications Met: 2004/108/EC
  • Electrical Connection: Deutsch DT
  • Output Current Rating: 10 A
  • Housing Material: Plastic
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Communication Interface: 2x CAN (J1939)
  • Software: VMMS Ladder Logic
  • Controller Type: Master controller, Master Controller

Full Product Description

Parker’s VMM1615 is a rugged CAN controller with a focus on high power outputs. The high power outputs allow the VMM1615 to control heavy loads, like lights and electric actuators in addition to hydraulic valves. It is able to be the main controller in a range of vehicle markets including agriculture, on-highway trucks and busses, and off-road construction equipment or may be combined with other modules in a large system. The VMM1615 inputs measure analog, digital and frequency signals and outputs suited for hydraulic control, lighting control, or general electrical control. Equipped with a high impact plastic housing and environmentally sealed connectors, this controller is designed for the outdoor environment.

The VMM1615 is programmed using VMMS, a ladder logic programming tool that allows customers to develop their own software, making the VMM1615 perfect for any application.

Markets:
• Construction equipment
• Transportation
• Agriculture machinery
• Material handling equipment

Features/Benefits:
• Monitors up to 16 inputs - analog, digital or frequency
• 6 high-side 10 A outputs
• 4 high-side 5 A outputs
• 2 high-side 2.5 A outputs
• 1 low-side 2.5 A output
• 2 solid state relay 1 A outputs
• Pulse Width Modulation for proportional valve control
• 2 CAN buses

Applications:
• Bus lighting, kneel and door open control
• Rough terrain crane control
• Telehandler control

Related Documents

×
Products Model Number
0935021ECD VMM1615

687854
936514