B71608P5008 - Piston seal Prädifa series B7, Ultrathan® | ParkerIT

Piston seal Prädifa series B7, Ultrathan® | #B71608P5008

Click to View CAD Model

Piston seal Prädifa series B7, Ultrathan® | #B71608P5008

Piston seal for hydraulic cylinders, single-acting, polyurethane u-cup design. For high-pressure applications. Robust seal profile for harshest operating conditions. ISO 5597, ISO 6020.


Technical Specifications

  • Inside Diameter (mm): 8
  • Groove Width: 6.3
  • Seal Material: P5008
  • Maximum Working Temperature (C): 100
  • Minimum Working Temperature (C): -35
  • Element Height (mm): 5.7
  • Outside Diameter (mm): 16
  • Media: Hydraulic
  • Polymer Material Options: TPU (Polyurethane)
  • Maximum Operating Pressure: 400 bar
  • Minimum Operating Temperature: -45 to -20 °C
  • Maximum Operating Temperature: 80 to 110 °C
  • Maximum Surface Speed: 0.5 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard moderate Temperature (-35 °C to 100 °C) °C
  • Pressure Rating: High Pressure (< 500 bar) bar
Safety Warning

Item Information

The B7 Ultrathan® piston seal is a lip seal with interference fit. It is extremely wear resistant, ensures reliable load holding and is suitable for hydraulic high-pressure applications.

• Robust seal profile for harshest operating conditions.
• Extreme wear resistance.
• Easier installation.
• Suitable for fully automatic installation
• Assembly on one-part piston is possible.
• Insensitive to pressure peaks.
• High extrusion resistance.
• Excellent media resistance in case of suitable compound selection.
• Suitable compounds available for special requirements of the chemical process industry.
• Suitable compounds available for special requirements of the food processing industry.
• Dimensions according to ISO 5597.
• Installation in closed and undercut housings.
• Further dimensions of machined series with short lead times available.

Range of application:
Mainly for the sealing of pistons in heavy duty applications in mobile and stationary hydraulics.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Italy s.r.l.

Sales Company Italy

Via Caboto 1, Corsico

Corsico (Milano)

Italy

20094

Phone

0039 02 451921

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

E08824
687424