Replaceable Cores and Filters - Sporlan Series | #404420


LOADING IMAGES
404420

Replaceable Cores and Filters - Sporlan Series | #404420

RC-10098-HH


기술 사양

  • 건조제 부피 (cm3): 1638.7
  • 외경: 4.80 (in)
  • 건조제 용량 (in.): 100
  • 길이: 6.47 (in)
  • 응용 분야: Activated Charcoal Core
  • 참고: For use with C-3000 and C-4000 Sereis Catch-Alls RC-10098-HH

품목 정보

Sporlan Type Replaceable Cores and Filters primary purpose is to provide unparalleled control of the most harmful contaminants in HVAC & R systems.  Moisture, acids, and solid debris are effectively captured to ensure the long life, efficiency, and capacity of today’s high performance air-conditioning and refrigeration systems. The cores can remove moisture, acids, dirt, and contaminants.  The filter will remove solid contaminants in the piping following installation.

Markets:
• Refrigeration  
• Air Conditioning
• Tranportation Air-conditioning and Refrigeration
• Industrial Refrigeration
• Specialty & Ultra-low Temperature Refrigeration

Features/Benefits:
• Replaceable pleated filter elements
• Replaceable pleated filter elements can be used with desiccant cores for clean-up after burnout, if certain precautions are followed
• Highly effective filtration at low cost
• Low pressure drop due to a large filtering area
• Replaceable Cores provide complete contaminant control to protect and extend system life and ensure system reliability
• Replaceable Cores high performance desiccant package provides high water & acid capacity  
• Porous molded Replaceable Core provides excellent filtration of solid debris for TEV and compressor protection
• Replaceable Cores models available with activated charcoal for use during system clean-up

Applications:
• Air Conditioning – Residential, Heat Pumps, Commercial, Industrial, Chillers
• Refrigeration – Rack systems, Freezers, Walk in units, Split systems
• Transportation – Trucks, Containers
• Industrial Refrigeration

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

자세히 읽기 간단히 표시

CAD 도면 + 파일

CAD 파일을 사용할 수 없음


관련 문서

×

수량:
견적 요청

품목이 정상적으로 견적문의 되었습니다. 견적 문의 리스트보기

x

대리점 찾기

구매처 안내

현지 연락처

파카하니핀 코리아

경기도 성남시 분당구 판교로255 판교이노밸리E동 1002호

전화

031) 359-0700

팩스

031) 359-0800

지금 Parker 계정을 만들어 보십시오!

계정을 만들면 구매 선호사항에서 애플리케이션 액세스에 이르는 모든 Parker 관련 정보를 관리할 수 있습니다.

687611
840599